328D LCR

< Back

3.59% p.a. over 60 months competitive finance
Learn More
View Product Downloads
Please answer to continue. Select an option to continue. Enter a valid email address.
Yes, I would like to receive future communications (such as email) from Caterpillar extended enterprise and dealer network.

Overview

The D Series incorporates innovations for improved performance and versatility.

Engine

Units:
Engine Model Cat® C7 ACERT™ Cat® C7 ACERT™ Less
Net Flywheel Power 204.0 hp 152.0 kW Less
Net Power – ISO 9249 204.0 hp 152.0 kW Less
Bore 4.3 in 110.0 mm Less
Stroke 5.0 in 127.0 mm Less
Displacement 440.0 in3 7.2 L Less
Net Power – SAE J1349 202.0 hp 151.0 kW Less

Weights

Operating Weight 72500.0 lb 32900.0 kg Less

Service Refill Capacities

Fuel Tank Capacity 106.0 gal 406.0 L Less
Cooling System 8.5 gal 32.0 L Less
Engine Oil 8.5 gal 32.0 L Less
Swing Drive 2.6 gal 10.0 L Less
Final Drive (each) 2.1 gal 8.0 L Less
Hydraulic System (including tank) 76.6 gal 290.0 L Less
Hydraulic Tank 40.4 gal 153.0 L Less

Swing Mechanism

Swing Speed 10.2 RPM 10.2 RPM Less
Swing Torque 60628.0 lb ft 82.2 kN·m Less

Drive

Maximum Drawbar Pull 67443.0 lb 300.0 kN Less
Maximum Travel Speed 2.6 mph 4.2 km/h Less

Hydraulic System

Main Implement System – Maximum Flow (2x) 62.0 gal/min 235.0 L/min Less
Max. Pressure – Equipment 5076.0 psi 35000.0 kPa Less
Max. Pressure – Travel 5076.0 psi 35000.0 kPa Less
Max. Pressure – Swing 3989.0 psi 27500.0 kPa Less
Pilot System – Maximum Flow 8.6 gal/min 32.4 L/min Less
Pilot System – Maximum Pressure 566.0 psi 3900.0 kPa Less
Boom Cylinder – Bore 5.5 in 140.0 mm Less
Boom Cylinder – Stroke 55.4 in 1407.0 mm Less
Stick Cylinder – Bore 5.9 in 150.0 mm Less
Stick Cylinder – Stroke 64.8 in 1646.0 mm Less
CB1 Family Bucket Cylinder – Bore 5.3 in 135.0 mm Less
CB1 Family Bucket Cylinder – Stroke 46.0 in 1156.0 mm Less

Sound Performance

Performance ANSI/SAE ANSI/SAE Less

Standards

Brakes SAE J1026 APR90 SAE J1026 APR90 Less
Cab/FOGS SAE J1356 FEB88 ISO 10262 SAE J1356 FEB88 ISO 10262 Less

Track

Optional – Triple Grouser 34.0 in 850.0 mm Less
Optional – Double Grouser 24.0 in 600.0 mm Less
Number of Shoes (each side) – Long Undercarriage 49 49 Less
Number of Track Rollers (each side) – Long Undercarriage 9 9 Less
Number of Carrier Rollers (each side) – Long Undercarriage 2 2 Less

C7 with ACERT™ Technology

Built for power, reliability and economy.


Hydraulics

Cat® hydraulics deliver power and precise control to keep material moving.


Operator Station

Designed for comfort, simple and easy operation, the 328D LCR allows the operator to focus on production.


Structures

328D LCR structural components and undercarriage are the backbone of the machine's durability.


Boom, Stick and Buckets

Designed for maximum flexibility, productivity and high efficiency on all jobs.


Work Tools - Attachments

The 328D LCR has an extensive selection of work tools to optimize machine performance.


Versatility

A wide variety of optional factory-installed attachments to enhance performance and improve job site management.


Service and Maintenance

Simplified service and maintenance features save you time and money.


Complete Customer Support

Cat® dealer services help you operate longer with lower costs.


328D LCR Standard Equipment

Electrical
  • 65 Ampere alternator
  • Base machine light (frame)
  • Horn
  • Pre-Start monitoring system - checks for low fluids

Operator Environment
  • Air conditioner, heater, defroster with automatic climate control
  • AM/FM Radio with antenna and 2 speakers
  • Ashtray
  • Beverage/cup holder
  • Bolt-on Falling Object Guarding System (FOGS) capability
  • Cab Glass
  • Coat Hook
  • Floor mat
  • Instrument panel and gauges
  • Joysticks, console mounted, pilot operated
  • Light, interior
  • Literature compartment
  • Monitor, full graphic color display
  • Neutral lever (lock out) for all controls
  • Polycarbonate side windows
  • Positive filtered ventilation
  • Pressurized cab
  • Seat, suspension, with high back and head rest
  • Seat belt, retractable – 76 mm (3")
  • Sun shade (for skylight)
  • Travel control pedals with removable hand levers
  • Windshield wiper and washer

Engine/Power Train
  • Cat® C7 ACERT™
  • Automatic engine speed control with one touch low idle
  • Cooling
  • Electric Priming Pump
  • Straight line travel
  • Two speed auto-shift travel
  • Water separator in fuel line

Undercarriage
  • Grease lubricated track
  • Heavy-duty rollers
  • Hydraulic track adjusters
  • Idler and center section track guards

Other Standard Equipment
  • Automatic swing parking brake
  • Auxiliary hydraulic valve
  • Capability of stackable valves (max of 2) for main valve
  • Capability of auxiliary circuit
  • Counterweight - 7720 kg (17,020 lb)
  • Door locks, cap locks and Caterpillar one key security system
  • Fine swing control
  • Fully pressurized hydraulic system
  • Heavy Lift
  • Mirrors (upper frame, rear)
  • S•O•SSM quick sampling valves for engine and hydraulic oil
  • Wiring provision for Product Link

328D LCR Optional Equipment

Front Linkage
  • Booms
  • Sticks
  • Bucket Linkage
  • Boom Lowering Control Device

Electrical
  • Light, cab mounted (one)
  • Machine Security System (MSS)
  • Power Supply (12V-5 Amp)
  • Product Link (PL121SR/PL321SR)
  • Travel alarm

Guarding
  • Falling Object Guarding System (FOGS)
  • Front windshield guard
  • Heavy-Duty Bottom Guards
  • Track Guiding Guards
  • Vandalism Guards

Operator Environment
  • Hand Control Pattern Changer (ISO-SAE)
  • Rear window, secondary exit (hinged)

Engine/Power Train
  • Prefilter, Air

Undercarriage
  • Track Shoes (mandatory attachment)

Auxiliary Hydraulics
  • Hammer Circuit
  • Thumb Circuit
  • Hydraulic Pin Grabber Quick Coupler and controller
  • Lines for Booms and Sticks

Work Tools
  • Wide Offering of Buckets, Tips and sidecutters available through Cat Work Tools directly