< Back

3.59% p.a. over 60 months competitive finance
Learn More
View Product Downloads
Please answer to continue. Select an option to continue. Enter a valid email address.
Yes, I would like to receive future communications (such as email) from Caterpillar extended enterprise and dealer network.

Overview

Engine

Units:
Engine Model Cat® C7.1 ACERT™ Cat® C7.1 ACERT™ Less
Net Flywheel Power 216.0 hp 161.0 kW Less
Bore 4.13 in 105.0 mm Less
Stroke 5.31 in 135.0 mm Less
Displacement 427.78 in3 7.01 L Less
Net Flywheel Power (imperial) 216.0 hp 161.0 kW Less
Net Flywheel Power (metric) 219.0 hp 161.0 kW Less
Net Power - ISO 14396 243.0 hp 179.0 kW Less
Net Power - ISO 14396 (imperial) 240.0 hp 179.0 kW Less
Net Power - ISO 14396 (metric) 243.0 hp 179.0 kW Less

Weights

Operating Weight 68253.0 lb 30959.0 kg Less
Maximum Weight 68253.0 lb 30959.0 kg Less
Minimum Weight 63310.0 lb 28717.0 kg Less

Service Refill Capacities

Fuel Tank Capacity 137.37 gal 520.0 L Less
Cooling System 11.62 gal 44.0 L Less
Final Drive (each) 1.59 gal 6.0 L Less
Hydraulic System (including tank) 81.89 gal 310.0 L Less
Hydraulic Tank 40.95 gal 155.0 L Less
Engine Oil (with filter) 5.94 gal 22.5 L Less
Swing Drive (each) 2.64 gal 10.0 L Less

Swing Mechanism

Swing Speed 9.8 RPM 9.8 RPM Less
Swing Torque 60628.0 lb ft 82.2 kN·m Less

Drive

Maximum Drawbar Pull 55528.0 lb 247.0 kN Less
Maximum Travel Speed 3.17 mph 5.1 km/h Less

Hydraulic System

Pilot System - Maximum Flow 6.1 gal/min 23.1 L/min Less
Pilot System - Maximum Pressure 569.0 psi 3920.0 kPa Less
Boom Cylinder - Bore 5.5 in 140.0 mm Less
Boom Cylinder - Stroke 55.4 in 1407.0 mm Less
Stick Cylinder - Bore 5.9 in 150.0 mm Less
Stick Cylinder - Stroke 64.8 in 1646.0 mm Less
DB Bucket Cylinder - Bore 5.31 in 135.0 mm Less
DB Bucket Cylinder - Stroke 45.51 in 1156.0 mm Less
Main System - Maximum Flow (Total) 130.5 gal/min 494.0 L/min Less
Maximum Pressure - Equipment - Heavy Lift 5511.0 psi 38000.0 kPa Less
Maximum Pressure - Equipment - Normal 5076.0 psi 35000.0 kPa Less
Maximum Pressure - Swing 3989.0 psi 27503.0 kPa Less
Maximum Pressure - Travel 5076.0 psi 35000.0 kPa Less
Swing System - Maximum Flow 65.25 gal/min 247.0 L/min Less
TB Bucket Cylinder - Bore 5.91 in 150.0 mm Less
TB Bucket Cylinder - Stroke 45.31 in 1151.0 mm Less

Sound Performance

ISO 6395 - Spectator Noise 105.0 dB(A) 105.0 dB(A) Less
ISO 6396 - Operator Noise (Closed) 72.0 dB(A) 72.0 dB(A) Less
ISO 6396 - Operator Noise (Open) 77.0 dB(A) 77.0 dB(A) Less

Standards

Brakes ISO 10265 2008 ISO 10265 2008 Less
Cab/FOGS ISO 10262 1998 ISO 10262 1998 Less
Cab/ROPS ISO 12117-2:2008 ISO 12117-2:2008 Less

Track

Number of Shoes (each side) - Long Undercarriage 50 50 Less
Number of Shoes (each side) - Long Narrow Undercarriage 50 50 Less
Number of Track Rollers (each side) - Long Undercarriage 9 9 Less
Number of Track Rollers (each side) - Long Narrow Undercarriage 9 9 Less
Number of Carrier Rollers (each side) - Long Undercarriage 2 2 Less
Number of Carrier Rollers (each side) - Long Narrow Undercarriage 2 2 Less

Engine

Reduced emissions, economical and reliable performance


Operator Station

Comfort and convenience to keep people productive


Hydraulics

Power to move more dirt, rock, and debris with speed and precision


Structures and Undercarriage

Built to work in rugged environments


Front Linkage

Made for high stress and long service life


Work Tools

Dig, hammer, rip, and cut with confidence


Integrated Technologies

Solutions that make work easier and more efficient


Serviceability

Fast, easy and safe access built in


Safety

Features to help protect people


Complete Customer Care

Service you can count on


Sustainability

Generations ahead in every way


329E L Standard Equipment

ENGINE
  • C7.1 diesel engine
  • Biodiesel capable
  • U.S. Environmental Protection Agency (EPA) Tier 4 Interim emission standards, European Union Stage IIIB emission standards, and Japan MLIT Step 4 emission standards
  • 2300 m altitude capability
  • Electric priming pump
  • Automatic engine speed control
  • Standard, economy and high power modes
  • Two-speed travel
  • Side-by-side cooling system
  • Radial seal air filter
  • Air pre-filter
  • Primary filter with water separator and water separator indicator switch
  • Fuel differential indicator switch in fuel line
  • 1×4 micron main filters
  • 1×10 micron primary fuel line filter
  • QuickEvac drains, engine and hydraulic oil

HYDRAULIC SYSTEM
  • Regeneration circuit for boom and stick
  • Reverse swing dampening valve
  • Automatic swing parking brake
  • High-performance hydraulic return filter
  • Capability of installing HP stackable valve and medium and QC valve
  • Capability of installing additional auxiliary pump and circuit
  • Boom lowering control device
  • Stick lowering check valve
  • Capability of installing Cat Bio hydraulic oil

CAB
  • Pressurized operator station with positive filtration
  • Mirror package
  • Sliding upper door window (left-hand cab door)
  • Glass-breaking safety hammer
  • Coat hook
  • Beverage holder
  • Literature holder
  • Two stereo speakers
  • Storage shelf suitable for lunch or toolbox
  • Color LCD display with warning, filter/fluid change, and working hour information
  • Adjustable armrest
  • Height adjustable joystick consoles
  • Neutral lever (lock out) for all controls
  • Travel control pedals with removable hand levers
  • Capability of installing two additional pedals
  • Two power outlets, 10 amp (total)
  • Laminated glass front window and tempered other windows
  • Sunscreen
  • Radio with MP3 auxiliary audio port
  • Openable roof hatch
  • Seat, high-back air suspension with heater and cooling
  • Travel alarm

UNDERCARRIAGE
  • Grease Lubricated Track GLT2, resin seal
  • Towing eye on base frame

COUNTERWEIGHT
  • 5.8 mt

ELECTRICAL
  • 80 amp alternator
  • Circuit breaker
  • Capability to electrically connect a beacon

LIGHTS
  • Boom lights with time delay
  • Cab lights with time delay
  • Exterior lights integrated into storage box

SECURITY
  • Cat one key security system
  • Door locks
  • Cap locks on fuel and hydraulic tanks
  • Lockable external tool/storage box
  • Signaling/warning horn
  • Secondary engine shutoff switch
  • Openable skylight for emergency exit
  • Rearview camera

TECHNOLOGY
  • Product Link

329E L Optional Equipment

HYDRAULIC SYSTEM
  • Additional circuit
  • Boom and stick lines
  • High-pressure line
  • Medium-pressure line
  • Cat quick coupler line - high- and medium-pressure capable
  • Quick coupler tool control system
  • Tool 20, Electronic Control device, 1/2P, common circuit

CAB
  • Left pedal

UNDERCARRIAGE
  • 600 mm (24") double grouser shoes
  • 600 mm (24") triple grouser shoes
  • 700 mm (28") triple grouser shoes
  • 800 mm (32") triple grouser shoes
  • Guard, full length
  • Center track guiding guard
  • Segmented (3 piece) track guiding guard

FRONT LINKAGE
  • Bucket linkage, CB2 family with lifting eye
  • Bucket linkage, DB family with lifting eye
  • Heavy-duty reach boom 6.15 m (20'2")
  • R2.65CB2 (8'8") HD 2650 mm stick
  • R3.2CB2 (10'6") HD 3200 mm stick
  • Mass boom 5.55 m (18'3")
  • M2.5DB (8'2") 2500 mm stick

LIGHTS
  • Halogen lights, cab mounted
  • HID lights, cab mounted

SECURITY
  • Guard, vandalism
  • FOGS, bolt-on
  • Guard, cab front, mesh
  • Cat MSS (anti-theft device)

TECHNOLOGY
  • Cat Grade Control Depth and Slope