< Back

3.59% p.a. over 60 months competitive finance
Learn More
View Product Downloads
Please answer to continue. Select an option to continue. Enter a valid email address.
Yes, I would like to receive future communications (such as email) from Caterpillar extended enterprise and dealer network.

Overview

Since its introduction in the 1990s, the 300 Series family of excavators has become the industry standard in general, quarry, and heavy construction applications. The all-new E Series and the 324E L will continue that trend-setting standard. The 324E L meets U.S. Environmental Protection Agency (EPA) Tier 4 Interim emission standards, European Union Stage IIIB emission standards, and Japan MLIT Step 4 emission standards. It is also built with several new fuel-saving and comfort-enabling features and benefits that will delight owners and operators. If you are looking for more productivity and comfort, less fuel consumption and emissions, and easier and more sensible serviceability, you will find it in the all-new 324E L and the E Series family of excavators.

Engine

Units:
Engine Model Cat® C7.1 ACERT™ Cat® C7.1 ACERT™ Less
Net Flywheel Power 202.0 hp 151.0 kW Less
Bore 4.13 in 105.0 mm Less
Stroke 5.31 in 135.0 mm Less
Displacement 428.0 in3 7.01 L Less
Net Power - ISO 14396 (imperial) 202.0 hp 151.0 kW Less
Net Power - ISO 14396 (metric) 205.0 hp 151.0 kW Less

Weights

Operating Weight 57997.0 lb 26307.0 kg Less
Maximum Weight 57997.0 lb 26307.0 kg Less
Minimum Weight 55396.0 lb 25127.0 kg Less

Service Refill Capacities

Fuel Tank Capacity 137.37 gal 520.0 L Less
Cooling System 11.62 gal 44.0 L Less
Final Drive (each) 1.59 gal 6.0 L Less
Hydraulic System (including tank) 75.29 gal 280.0 L Less
Hydraulic Tank 40.95 gal 155.0 L Less
Engine Oil (with filter) 5.94 gal 22.5 L Less
Swing Drive (each) 2.64 gal 10.0 L Less

Swing Mechanism

Swing Speed 9.2 RPM 9.2 RPM Less
Swing Torque 54137.0 lb ft 73.4 kN·m Less

Drive

Maximum Drawbar Pull 51032.0 lb 227.0 kN Less
Maximum Travel Speed 3.3 mph 5.3 km/h Less

Hydraulic System

Pilot System - Maximum Pressure 569.0 psi 3920.0 kPa Less
Boom Cylinder - Bore 5.0 in 135.0 mm Less
Boom Cylinder - Stroke 51.0 in 1305.0 mm Less
Stick Cylinder - Bore 6.0 in 140.0 mm Less
Stick Cylinder - Stroke 65.0 in 1660.0 mm Less
CB1 Bucket Cylinder - Bore 5.0 in 130.0 mm Less
CB1 Bucket Cylinder - Stroke 46.0 in 1156.0 mm Less
DB Bucket Cylinder - Bore 6.0 in 150.0 mm Less
DB Bucket Cylinder - Stroke 45.0 in 1151.0 mm Less
Main System - Maximum Flow (Total) 122.0 gal/min 462.0 L/min Less
Maximum Pressure - Equipment - Heavy Lift 5512.0 psi 38000.0 kPa Less
Maximum Pressure - Equipment - Normal 5076.0 psi 35000.0 kPa Less
Maximum Pressure - Swing 3553.0 psi 24497.0 kPa Less
Maximum Pressure - Travel 5076.0 psi 35000.0 kPa Less
Pilot System - Maximum Flow 23.1 L/min (1,410 in3/min) 23.1 L/min (1,410 in3/min) Less
Swing System - Maximum Flow 61.0 gal/min 231.0 L/min Less

Sound Performance

ISO 6395 - Spectator Noise 104.0 dB(A) 104.0 dB(A) Less
ISO 6396 - Operator Noise (Closed) (ROPS Cab) 71.0 dB(A) 71.0 dB(A) Less
ISO 6396 - Operator Noise (Open) (ROPS Cab) 76.0 dB(A) 76.0 dB(A) Less

Standards

Brakes ISO 10265 2008 ISO 10265 2008 Less
Cab/FOGS ISO 10262 1998 ISO 10262 1998 Less
Cab/ROPS ISO 12117-2:2008 ISO 12117-2:2008 Less

Track

Number of Shoes (each side) - Long Undercarriage 51 51 Less
Number of Track Rollers (each side) - Long Undercarriage 8 8 Less
Number of Carrier Rollers (each side) - Long Undercarriage 2 2 Less

Engine

Reduced emissions, economical and reliable performance


Operator Station

Comfort and convenience to keep people productive


Hydraulics

Power to move more dirt, rock, and debris with speed and precision


Structures & Undercarriage

Built to work in rugged environments


Front Linkage

Made for high stress and long service life


Work Tools

Dig, hammer, rip, and cut with confidence


Integrated Technologies

Solutions that make work easier and more efficient


Serviceability

Fast, easy and safe access built in


Safety

Features to help protect people


Complete Customer Care

Service you can count on


Sustainability

Generations ahead in every way


324E L Standard Equipment

ENGINE
  • C7.1 ACERT diesel engine
  • Biodiesel capable
  • EU Stage IIIB and U.S. EPA Tier 4 Interim emissions
  • 2300 m (7546') altitude capability
  • Electric priming pump
  • Automatic engine speed control
  • Standard, economy and high power modes
  • Two-speed travel
  • Side-by-side cooling system
  • Radial seal air filter
  • Air pre-filter
  • Primary filter with water separator and water separator indicator switch
  • Fuel differential indicator switch in fuel line
  • Quick drains, engine and hydraulic oil

HYDRAULIC SYSTEM
  • Regeneration circuit for boom and stick
  • Reverse swing dampening valve
  • Automatic swing parking brake
  • High-performance hydraulic return filter
  • Capability of installing HP stackable valve and medium and QC valve
  • Capability of installing additional auxiliary pump and circuit
  • Capability of installing Cat Bio hydraulic oil

CAB
  • Seat, high-back air suspension with heater and ventilator
  • Pressurized operator station with positive filtration
  • Mirror package
  • Sliding upper door window (left-hand cab door)
  • Glass-breaking safety hammer
  • Coat hook
  • Beverage holder
  • Literature holder
  • Two stereo speakers
  • Storage shelf suitable for lunch or toolbox
  • Color LCD display with warning, filter/fluid change, and working hour information
  • Adjustable armrest
  • Height adjustable joystick consoles
  • Neutral lever (lock out) for all controls
  • Travel control pedals with removable hand levers
  • Two power outlets, 10 amp (total)
  • Laminated glass front window and tempered other windows
  • Windshield wiper, radial type
  • Sunscreen
  • MP3-Ready Radio
  • Openable roof hatch
  • Travel alarm

UNDERCARRIAGE
  • Grease Lubricated Track GLT2, resin seal
  • Towing eye on base frame
  • Heavy-duty bottom guard
  • Swivel guard
  • HD travel motor guards
  • Center track guiding guard

COUNTERWEIGHT
  • 4.0 mt (4.4 t)

ELECTRICAL
  • 80 amp alternator
  • Circuit breaker

LIGHTS
  • Boom light with time delay
  • Cab lights with time delay
  • Exterior lights integrated into storage box

SECURITY
  • Cat one key security system
  • Door locks
  • Cap locks on fuel and hydraulic tanks
  • Lockable external tool/storage box
  • Signaling/warning horn
  • Secondary engine shutoff switch
  • Openable skylight for emergency exit
  • Rearview camera

TECHNOLOGY
  • Product Link

324E L Optional Equipment

ENGINE
  • Starting kit, cold weather, -32° C (-25.6° F)

HYDRAULIC SYSTEM
  • Additional circuit
  • Boom and stick lines
  • High-pressure line
  • Medium-pressure line
  • Cat quick coupler line - high- and medium-pressure capable
  • Quick coupler tool control system
  • Tool 20, Electronic Control device, 1/2P, common circuit
  • Boom lowering control device
  • Stick lowering control device

UNDERCARRIAGE
  • 600 mm (24") double grouser shoes
  • 700 mm (28") triple grouser shoes
  • 790 mm (31") triple grouser shoes
  • Guard, full length
  • Segmented (2 piece) track guiding guard

FRONT LINKAGE
  • Heavy-duty reach boom 5.9 m (19'4"): - R2.5CB1 HD (8'2") stick - R2.95CB1 HD (9'8") stick
  • Bucket linkage, CB1 family with lifting eye
  • Mass boom 5.3 m (17'5"): - M2.5DB (8'2") stick
  • Bucket linkage, DB family with lifting eye

LIGHTS
  • Halogen lights, cab mounted
  • HID lights, cab mounted

SECURITY
  • FOGS, bolt-on
  • Guard, cab front, mesh
  • Cat MSS (anti-theft device)

TECHNOLOGY
  • Cat Grade Control Depth and Slope

Unlimited hours over 3 years comprehensive equipment protection plan now comes standard.

Over 100 components on 87 machine models covered for unlimited hours over 3 years. Find out how this comprehensive equipment protection plan can benefit your business today!

Learn More