302.7D CR

< Back

Financing & Insurance Offers
View Offers
View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

Engine

Units:
Engine Model Yanmar 3TNV76 Yanmar 3TNV76 Less
Net Power 20.7 hp 15.2 kW Less
Gross Power 24.3 hp 17.9 kW Less
Displacement 68.0 in3 1115.0 cm3 Less
Rated Net Power (ISO 9249) 20.7 hp 15.2 kW Less

Weights

Operating Weight 5890.0 lb 2670.0 kg Less
Operating Weight with Cab 5886.0 lb 2670.0 kg Less
Operating Weight with Canopy 5681.0 lb 2577.0 kg Less

Dimensions

Boom swing angle (Left) 75.0 Degrees 75.0 Degrees Less
Boom swing angle (Right) 50.0 Degrees 50.0 Degrees Less
Height 7.9 ft 2408.0 mm Less
Length of undercarriage 79.0 in 2006.0 mm Less
Maximum dig height 4170/4300 mm (13 ft 8 in/14 ft 1 in) 4170/4300 mm (13 ft 8 in/14 ft 1 in) Less
Maximum digging depth 2544/2744 mm (8 ft 4 in/9 ft 0 in) 2544/2744 mm (8 ft 4 in/9 ft 0 in) Less
Maximum dozer dig depth 16.0 in 419.0 mm Less
Maximum dozer lift height 15.0 in 380.0 mm Less
Maximum dump height 2840/2970 mm (9 ft 4 in/9 ft 8 in) 2840/2970 mm (9 ft 4 in/9 ft 8 in) Less
Maximum reach 4613/4805 mm (15 ft 1 in/15 ft 10 in) 4613/4805 mm (15 ft 1 in/15 ft 10 in) Less
Maximum reach at ground level 4481/4681 (14 ft 8 in/15 ft 5 in) 4481/4681 (14 ft 8 in/15 ft 5 in) Less
Maximum vertical dig depth 1962/2152 mm (6 ft 5 in/7 ft 1 in) 1962/2152 mm (6 ft 5 in/7 ft 1 in) Less
Minimum front linkage swing radius 21.0 in 533.0 mm Less
Tail swing radius 30.0 in 760.0 mm Less
Track width 30.0 in 764.0 mm Less
Transport length (arm lowered) 14.0 ft 4255.0 mm Less
Width 5.15 ft 1570.0 mm Less

Travel System

Gradeability 30°/58% 30°/58% Less
Travel Speed 2.1 km/h/3.8 km/h (1.30 mph/2.36 mph) 2.1 km/h/3.8 km/h (1.30 mph/2.36 mph) Less

Hydraulic System

Operating Pressure - Equipment 3263.0 psi 225.0 bar Less
Operating Pressure - Travel 3263.0 psi 225.0 bar Less
Operating Pressure - Swing 2987.0 psi 206.0 bar Less
Auxiliary Circuits - Primary 52.2 L/min at 225 bar (13.8 gal/min at 3,263 psi) 52.2 L/min at 225 bar (13.8 gal/min at 3,263 psi) Less
Auxiliary Circuits - Secondary 30.8 L/min at 206 bar (8.1 gal/min at 2,988 psi) 30.8 L/min at 206 bar (8.1 gal/min at 2,988 psi) Less
Maximum Bucket Force 5058.0 lb 22.5 kN Less
Maximum Stick Force Standard/Long 15.4 kN/13.6 kN (3,462 lbf/3,057 lbf) 15.4 kN/13.6 kN (3,462 lbf/3,057 lbf) Less
Pump Flow @ 2,500 rpm 23.6 gal/min 89.4 L/min Less

Blade

Width 61.9 in 1570.0 mm Less
Height 11.4 in 290.0 mm Less
Dig Depth 16.5 in 419.0 mm Less
Lift Height 15.0 in 380.0 mm Less

Service Refill Capacities

Fuel Tank Capacity 9.3 gal 35.2 L Less
Hydraulic Tank Capacity 7.0 gal 26.5 L Less

Compact Dimensions

Reduced damage - Operator confidence - Increased productivity


Performance and Durability

Powerful hydraulics - Robust construction - Work tool ready


User Friendly Operation

Comfortable productivity


Serviceability/Maintenance

Easy access for both maintenance and daily inspection


Customer Support

Low operating costs with excellent services and options


302.7D CR Standard Equipment

1-way and 2-way (combined function) auxiliary hydraulic lines

300 mm rubber track

Canopy with Tip Over Protection (TOPS) ISO 12117

Dozer blade with float function

Hydraulic oil cooler

Maintenance free battery

Retractable seat belt

Suspension seat, vinyl covered

Travel pedals

Working light mounted to boom

302.7D CR Optional Equipment

Additional hydraulic circuit diverted from bucket cylinder

Auto idle (Standard in North America)

Bio oil

Boom check valve

Cab, radio ready with FOPS ISO 10262 (Level 1), Tip Over Protection (TOPS) ISO 12117, heater/defroster, interior light and windscreen wiper

Custom color paint

Ecology drain for engine oil

Ecology drain for hydraulic tank

Front screen guard for cab and canopy

Joystick mounted proportional auxiliary control

Mechanical quick coupler

Mirror pack

Rotating beacon

Suspension seat, fabric covered

Thumb ready stick (Standard in North America)

Mini Excavators Attachments

Grow your business with Cat® Attachments.

Learn More