< Back

3.59% p.a. over 60 months competitive finance
Learn More
View Product Downloads
Please answer to continue. Select an option to continue. Enter a valid email address.
Yes, I would like to receive future communications (such as email) from Caterpillar extended enterprise and dealer network.

Overview

Since its introduction in the 1990s, the 300 Series family of excavators has become the industry standard in general, quarry, and heavy construction applications. The all-new E Series and the 316E L will continue that trend-setting standard.The 316E L meets U.S. Environmental Protection Agency (EPA) Tier 4 Interim emission standards, European Union Stage IIIB emission standards, and Japan MLIT Step 4 emission standards. It is also built with several new fuel-saving and comfort-enabling features and benefits that will delight owners and operators.If you are looking for more productivity and comfort less fuel consumption and emissions, and easier and more sensible serviceability, you will find it in the all-new 316E L and the E Series family of excavators.

Engine

Units:
Engine Model Cat® C4.4 ACERT™ Cat® C4.4 ACERT™ Less
Flywheel Power 119.0 hp 89.0 kW Less
Bore 4.13 in 105.0 mm Less
Stroke 5.0 in 127.0 mm Less
Displacement 269.0 in3 4.4 L Less
Engine Power – ISO 14396 119.0 hp 89.0 kW Less

Weights

Operating Weight 39242.0 lb 17800.0 kg Less
Maximum Operating Weight 39242.0 lb 17800.0 kg Less
Minimum Operating Weight 37920.0 lb 17200.0 kg Less

Swing Mechanism

Swing Torque 32969.0 lb ft 44.7 kN·m Less
Swing Speed 9.3 RPM 9.3 RPM Less

Drive

Maximum Drawbar Pull 35115.0 lb 156.2 kN Less
Maximum Travel Speed 3.2 mph 5.2 km/h Less

Hydraulic System

Maximum Pressure – Travel 5076.0 psi 35000.0 kPa Less
Maximum Pressure – Swing 3278.0 psi 22600.0 kPa Less
Pilot System – Maximum Pressure 598.0 psi 4120.0 kPa Less
Boom Cylinder – Bore 4.0 in 110.0 mm Less
Boom Cylinder – Stroke 47.0 in 1193.0 mm Less
Stick Cylinder – Bore 5.0 in 120.0 mm Less
Stick Cylinder – Stroke 52.0 in 1331.0 mm Less
Bucket Cylinder – Bore 4.0 in 110.0 mm Less
Bucket Cylinder – Stroke 41.0 in 1039.0 mm Less
Main System – Maximum Flow (Total) 2 × 150 L/min (2 × 40 gal/min) 2 × 150 L/min (2 × 40 gal/min) Less
Maximum Pressure – Equipment 5076.0 psi 35000.0 kPa Less
Pilot System – Maximum Flow 25.8 L/min (1,574 in3/min) 25.8 L/min (1,574 in3/min) Less

Service Refill Capacities

Cooling System 6.34 gal 24.0 L Less
Swing Drive (each) 0.63 gal 2.4 L Less
Final Drive (each) 1.32 gal 5.0 L Less
Hydraulic System (including tank) 50.19 gal 190.0 L Less
Hydraulic Tank 28.0 gal 106.0 L Less
Engine Oil (with filter) 3.57 gal 13.5 L Less
Fuel Tank Capacity 76.61 gal 290.0 L Less

Standards

Brakes ISO 10265 2008 ISO 10265 2008 Less
Cab/OPG ISO 10262 1998 ISO 10262 1998 Less
ROPS Cab ISO 12117-2 ISO 12117-2 Less

Track

Number of Carrier Rollers (each side) 2 pieces 2 pieces Less
Number of Shoes (each side) 44 pieces 44 pieces Less
Number of Track Rollers (each side) 7 pieces 7 pieces Less

Sound Performance

ISO 6395 – Spectator Sound 101.0 dB(A) 101.0 dB(A) Less
ISO 6396 – Operator Sound 71.0 dB(A) 71.0 dB(A) Less

Engine

Reduced emissions, economical and reliable performance


Operator Station

Comfort and convenience to keep people productive


Hydraulics

Power to move more dirt, rock, and debris with speed and precision


Structures & Undercarriage

Built to work in rugged environments


Front Linkage

Made for high stress and long service life


Work Tools

Dig, hammer, rip, and cut with confidence


Integrated Technologies

Solutions that make work easier and more efficient


Serviceability

Fast, easy and safe access built in


Safety

Features to help protect people


Complete Customer Care

Service you can count on


Sustainability

Generations ahead in every way


316E L Standard Equipment

ENGINE
  • • C4.4 ACERT diesel engine
  • • Biodiesel capable
  • • Meets European Union Stage IIIB and U.S. Tier 4 Interim emission standards
  • • 2300 m altitude capability
  • • Electric priming pump
  • • Automatic engine speed control
  • • Economy and high power modes
  • • Two-speed travel
  • • Side-by-side cooling system (tilt-up ATAAC, swing-out A/C condenser)
  • • Radial seal air filter
  • • Primary filter with water separator and water separator indicator
  • • Standard battery, –18° C (–0.4° F)
  • • Screen filter in fuel line
  • • Secondary fuel filter

HYDRAULIC SYSTEM
  • • Quick drains, engine and hydraulic oil (QuickEvac)
  • • Regeneration circuit for boom and stick
  • • Reverse swing dampening valve
  • • Automatic swing parking brake
  • • High-performance hydraulic return filter
  • • Capability of installing HP stackable valve and medium and QC valve
  • • Capability of installing additional auxiliary pump and circuit

CAB
  • • Pressurized operator station with positive filtration
  • • Mirror package
  • • Sliding upper door window (left-hand cab door)
  • • Glass-breaking safety hammer
  • • Removable lower windshield with in cab storage bracket
  • • Coat hook
  • • Beverage holder
  • • Literature holder
  • • AM/FM Radio with MP3 auxiliary audio port
  • • Two 12V stereo speakers
  • • Storage shelf suitable for lunch or toolbox
  • • Color LCD display with warning, filter/fluid change, and working hour information
  • • Adjustable armrest
  • • Height adjustable joystick consoles
  • • Neutral lever (lock out) for all controls
  • • Travel control pedals with removable hand levers
  • • Two power outlets, 10 amp (total)
  • • Laminated glass front window, 70/30 split (tempered glass for bottom front window)
  • • Sunscreen
  • • Seatbelt (76 mm [3"])
  • • Windshield wiper, lower with washer
  • • Seat, high-back air suspension heated and cooled
  • • Cab mirror
  • • Level sensor

FRONT LINKAGE
  • • Bucket linkage, with lifting eye

UNDERCARRIAGE
  • • Grease Lubricated Track GLT2, resin seal
  • • Towing eye on base frame
  • • Swivel guard

COUNTERWEIGHT
  • • 2.8 mt (3.09 t)

ELECTRICAL
  • • 80 amp alternator
  • • Circuit breaker
  • • Capability to electrically connect a beacon

LIGHTS
  • • Halogen boom lights (left and right)
  • • Time delay function for boom light and cab light
  • • Exterior lights integrated into storage box

SECURITY
  • • Cat one key security system
  • • Door locks
  • • Cap locks on fuel and hydraulic tanks
  • • Lockable external tool/storage box
  • • Signaling/warning horn
  • • Secondary engine shutoff switch
  • • Openable skylight for emergency exit
  • • Guardrail and handrail
  • • Rearview camera
  • • Travel alarm

316E L Optional Equipment

ENGINE
  • • Cold weather battery, –25° C (–13° F)
  • • Air pre-filter

HYDRAULIC SYSTEM
  • • Auxiliary hydraulics
  • • Boom and stick High Pressure lines
  • • Boom and stick Medium Pressure lines
  • • Cat Bio hydraulic oil
  • • Boom lowering and stick lowering check valves
  • • Cat quick coupler line – high pressure capable

CAB
  • • Rain protector

UNDERCARRIAGE
  • • 500 mm (20") triple grouser shoes
  • • 600 mm (24") triple grouser shoes
  • • 700 mm (28") triple grouser shoes
  • • Full-length track guiding guard
  • • Center track guiding guard
  • • Segmented (2 piece) track guiding guard

FRONT LINKAGE
  • • Quick coupler
  • • Reach Boom (5.1 m [16'9"]): – R2.6m CGC – 2.9 m (9'6") stick – 2.6 m (8'6") stick – 2.25 m (7'4") stick

LIGHTS
  • • Working lights, cab mounted with time delay
  • • HID lights, cab mounted with time delay
  • • Halogen boom lights (right side)

SECURITY
  • • FOGS, bolt-on
  • • Vandalism guard
  • • Guard, cab, front, mesh
  • • Side steel bumper

TECHNOLOGY
  • • Product Link
  • • Cat Grade Control