314E CR/314E L CR

< Back

3.59% p.a. over 60 months competitive finance
Learn More
View Product Downloads
Please answer to continue. Select an option to continue. Enter a valid email address.
Yes, I would like to receive future communications (such as email) from Caterpillar extended enterprise and dealer network.

Overview

If you are looking for a compact, productive, and fuel-efficient 14 metric ton machine, you will find it in the all new 314E CR/314E L CR. Built to meet U.S. Environmental Protection Agency (EPA) Tier 4 Interim emission standards, European Union Stage IIIB emission standards, and Japan MLIT Step 4 emission standards, the 314E CR/314E L CR makes an excellent choice for people who need a well-balanced and versatile utility machine. In fact, this new model comes equipped with several new features and benefits that will please both you and your operators.

Engine

Units:
Engine Model Cat® C4.4 ACERT™ Cat® C4.4 ACERT™ Less
Flywheel Power 89.0 hp 67.0 kW Less
Bore 4.1 in 105.0 mm Less
Stroke 5.0 in 127.0 mm Less
Displacement 270.0 in3 4.4 L Less
Gross Power – SAE J1995 95.0 hp 71.0 kW Less
Net Power – SAE J1349 89.0 hp 67.0 kW Less

Weights

Operating Weight 37700.0 lb 17100.0 kg Less
Operating Weight: Long Undercarriage – Maximum Weight 37700.0 lb 17100.0 kg Less
Operating Weight: Long Undercarriage – Minimum Weight 33100.0 lb 15000.0 kg Less
Operating Weight: Standard Undercarriage – Maximum Weight 33500.0 lb 15200.0 kg Less
Operating Weight: Standard Undercarriage – Minimum Weight 29300.0 lb 13300.0 kg Less

Swing Mechanism

Swing Torque 22790.0 lb ft 30.9 kN·m Less
Swing Speed – 314E CR 10.9 RPM 10.9 RPM Less
Swing Speed – 314E L CR 11.5 RPM 11.5 RPM Less

Drive

Maximum Drawbar Pull 25400.0 lb 113.0 kN Less
Maximum Travel Speed 3.4 mph 5.4 km/h Less

Hydraulic System

Maximum Pressure – Travel 5080.0 psi 35000.0 kPa Less
Maximum Pressure – Swing 3340.0 psi 23000.0 kPa Less
Pilot System – Maximum Flow 4.8 gal/min 21.9 L/min Less
Pilot System – Maximum Pressure 600.0 psi 4120.0 kPa Less
Boom Cylinder – Bore 4.3 in 110.0 mm Less
Boom Cylinder – Stroke 39.4 in 1000.0 mm Less
Stick Cylinder – Bore 4.7 in 120.0 mm Less
Stick Cylinder – Stroke 47.1 in 1197.0 mm Less
Bucket Cylinder – Bore 3.9 in 100.0 mm Less
Bucket Cylinder – Stroke 37.0 in 939.0 mm Less
Main System – Maximum Flow (Total) – 314E CR 2 × 119 L/min (2 × 31 gal/min) 2 × 119 L/min (2 × 31 gal/min) Less
Main System – Maximum Flow 314E L CR 2 × 127 L/min (2 × 34 gal/min) 2 × 127 L/min (2 × 34 gal/min) Less
Maximum Pressure – Equipment 4420.0 psi 30500.0 kPa Less
Maximum Pressure – Power Offset Boom (optional) 4340.0 psi 29900.0 kPa Less

Service Refill Capacities

Cooling System 7.4 gal 28.0 L Less
Swing Drive (each) 0.6 gal 2.4 L Less
Final Drive (each) 0.8 gal 3.0 L Less
Hydraulic System (including tank) 42.3 gal 160.0 L Less
Hydraulic Tank 22.2 gal 84.0 L Less
Engine Oil (with filter) 3.6 gal 13.5 L Less
Fuel Tank Capacity 47.0 gal 178.0 L Less

Track

Long Undercarriage – Length to Center of Rollers 119.7 in 3040.0 mm Less
Long Undercarriage – Number of Carrier Rollers (each side) 2 pieces 2 pieces Less
Long Undercarriage – Number of Shoes (each side) 46 pieces 46 pieces Less
Long Undercarriage – Number of Track Rollers (each side) 7 pieces 7 pieces Less
Long Undercarriage – Track Length 147.6 in 3750.0 mm Less
Standard Undercarriage – Length to Center of Rollers 109.5 in 2780.0 mm Less
Standard Undercarriage – Number of Carrier Rollers (each side) 1 piece 1 piece Less
Standard Undercarriage – Number of Shoes (each side) 43 pieces 43 pieces Less
Standard Undercarriage – Number of Track Rollers (each side) 6 pieces 6 pieces Less
Standard Undercarriage – Track Length 137.4 in 3490.0 mm Less

Sound Performance

ISO 6395 – Spectator Noise 100.0 dB(A) 100.0 dB(A) Less
ISO 6396 – Operator Noise (Closed) 69.0 dB(A) 69.0 dB(A) Less

Compact Radius

You can have flexibility and peace of mind in tight quarters.


Engine

You can count on reduced emissions, economical and reliable performance.


Hydraulics

You can move dirt, rock, and debris with speed, precision, and efficiency.


Operator Station

Your operators will enjoy the incredibly quiet and comfortable cab.


Structures & Undercarriage

You can take on a variety of tough tasks with this built-to-last machine.


Work Tools

You can dig, hammer, rip, and cut with confidence.


Front Linkage

You’ll experience a long service life even in the harshest of conditions.


Integrated Technologies

You can make your team’s work much easier and more efficient.


Serviceability

You can depend on safe, fast, and easy access.


Safety

Several built-in features will help protect your people.


Complete Customer Care

Your Cat dealer will support you like no other.


Sustainability

Your machine is designed to conserve natural resources for generations ahead.


314E CR/314E L CR Standard Equipment

CAB
  • • Seat, high-back air suspension with heater and cooling
  • • Pressurized operator station with positive filtration
  • • Sliding upper door window (left-hand cab door)
  • • Removable lower windshield with in cab storage bracket
  • • Coat hook
  • • Beverage holder
  • • Literature holder
  • • AM/FM Radio with MP3 auxiliary audio port
  • • Two stereo speakers
  • • Storage shelf suitable for lunch or toolbox
  • • Color LCD display with indicators, filter/fluid change, and working hour information
  • • Adjustable armrest
  • • Height adjustable joystick consoles
  • • Neutral lever (lock out) for all controls
  • • Travel control pedals with removable hand levers
  • • Capability of installing additional pedal
  • • Power outlets, 5 amp
  • • Travel alarm
  • • Laminated glass front upper window and tempered other windows
  • • Cab mirror
  • • Level sensor

COUNTERWEIGHT
  • • 2.19 mt (2.4 t) without lifting eye for standard undercarriage
  • • 3.56 mt (3.9 t) without lifting eye for long undercarriage

ELECTRICAL
  • • 80 amp alternator
  • • Circuit breaker
  • • Capability to electrically connect a beacon

ENGINE
  • • C4.4 diesel engine
  • • Biodiesel capable
  • • Meets EPA Tier 4 Interim emission standards
  • • 2300 m (7,500 ft) altitude capability
  • • Electric priming pump
  • • Automatic engine speed control
  • • Economy and high power modes
  • • Two-speed travel
  • • Side-by-side cooling system
  • • Radial seal air filter
  • • Primary filter with water separator and water separator indicator
  • • Secondary filter
  • • Screen filter in fuel line
  • • Variable speed fan with viscous clutch
  • • Quick drains, engine and hydraulic oil

HYDRAULIC SYSTEM
  • • Regeneration circuit for boom and stick
  • • Reverse swing dampening valve
  • • Automatic swing parking brake
  • • High-performance hydraulic return filter
  • • Capability of installing HP stackable valve and medium and QC valve
  • • Capability of installing additional auxiliary pump and circuit
  • • Boom lowering and stick lowering control device

LIGHTS
  • • Halogen boom light (left side)
  • • Time delay function for boom light and cab light
  • • Exterior light

UNDERCARRIAGE
  • • Center track guiding guard for long undercarriage
  • • Grease Lubricated Track GLT2, resin seal
  • • Towing eye on base frame
  • • Swivel guard

SECURITY
  • • Cat one key security system
  • • Door locks
  • • Cap locks on fuel and hydraulic tanks
  • • Lockable external tool/storage box
  • • Signaling/warning horn
  • • Secondary engine shutoff switch
  • • Rear window for emergency exit
  • • Guard, travel motor protection
  • • Guard rail
  • • Rearview camera

314E CR/314E L CR Optional Equipment

CAB
  • • Right pedal
  • • Cab mirror
  • • Ashtray

ELECTRICAL
  • • Cold weather battery –25° C (–13° F)

ENGINE
  • • Radiator Screen

FRONT LINKAGE
  • • Quick coupler
  • • 4.65 m (15'3") Reach Boom
  • • Power Offset Boom
  • • 2.13 m (6'11") stick for Power Offset Boom
  • • 2.5 m (8'2") stick
  • • 3.0 m (9'10") stick

HYDRAULIC SYSTEM
  • • Control pattern quick-changer, two way
  • • Auxiliary hydraulics
  • • Boom and stick lines
  • • High-pressure line
  • • Medium-pressure line
  • • Quick coupler line
  • • Cat Bio hydraulic oil

LIGHTS
  • • Working light, cab mounted with time delay
  • • HID light, cab mounted with time delay
  • • Halogen boom lights (right side)

UNDERCARRIAGE
  • • 500 mm (20") triple grouser shoes
  • • 600 mm (24") triple grouser shoes
  • • 700 mm (28") triple grouser shoes
  • • Rubber pad for 500 mm (20") triple grouser shoes
  • • 2500 mm (8'2") blade with replaceable cutting edge
  • • 2600 mm (8'6") blade with replaceable cutting edge
  • • 2700 mm (8'10") blade with replaceable cutting edge
  • • Segmented (2 piece) track guiding guard

SECURITY
  • • FOGS, bolt-on
  • • Guard, vandalism
  • • Security system fitted (MSS)
  • • Bottom guards, heavy duty

TECHNOLOGY
  • • Cat Grade Control Depth and Slope
  • • Product Link