< Back

Financing & Insurance
See our Offers
View Product Downloads
Please answer to continue. Select an option to continue. Enter a valid email address.
Yes, I would like to receive future communications from Caterpillar extended enterprise and dealer network

Overview

The D Series incorporates innovations for improved performance, rugged durability and maximum productivity.

Engine

Units:
Engine Model Cat® C7 ACERT™ Cat® C7 ACERT™ Less
Net Flywheel Power 204.0 hp 152.0 kW Less
ISO 9249 204.0 hp 152.0 kW Less
SAE J1349 204.0 hp 152.0 kW Less
Bore 4.3 in 110.0 mm Less
Stroke 5.0 in 127.0 mm Less
Displacement 440.0 in3 7.2 L Less

Weights

General Forestry (HW) 81466.0 lb 36952.0 kg Less
Log Loader (U/U) 92786.0 lb 42087.0 kg Less
Log Loader (O/U) 92229.0 lb 41834.0 kg Less

Service Refill Capacities

Fuel Tank 137.4 gal 520.0 L Less
Fuel Tank - Optional Auxiliary Right Front 108.3 gal 410.0 L Less
Optional Counterweight with Fuel Tank 129.5 gal 490.0 L Less
Maximum Fuel with all Optional Tanks 375.2 gal 1420.0 L Less
Cooling System 7.9 gal 30.0 L Less
Engine Oil 9.0 gal 34.0 L Less
Swing Drive 2.6 gal 10.0 L Less
Hydraulic System (including tank) 68.7 gal 260.0 L Less
Hydraulic Tank 38.0 gal 145.0 L Less
Final Drive (each) 2.0 gal 8.0 L Less

Standards

Brakes SAE J1026 APR90 SAE J1026 APR90 Less
FOPS ISO 3449:2005 (LEVEL II), ISO 8083:2006 ISO 3449:2005 (LEVEL II), ISO 8083:2006 Less
Cab ROPS/FOGS/OPS/TOPS/FOPS SAE J1356 FEB88 SAE J1084/ISO 8084/ROPS: ISO 8082-2 OR-OSHA 437-007-0775/WCB G602, G603, G604, G608 SAE J1356 FEB88 SAE J1084/ISO 8084/ROPS: ISO 8082-2 OR-OSHA 437-007-0775/WCB G602, G603, G604, G608 Less

Hydraulic System

Main Implement System - Maximum Flow (2x) 62.1 gal/min 235.0 L/min Less
Max. pressure - Implements 5075.0 psi 3500.0 kPa Less
Max. pressure - Travel 5075.0 psi 35000.0 kPa Less
Max. pressure - Swing 3988.0 psi 27500.0 kPa Less
Pilot System - Maximum Flow 9.5 gal/min 36.0 L/min Less
Pilot System - Maximum Pressure 597.0 psi 4120.0 kPa Less
Boom Cylinder - Bore 5.5 in 140.0 mm Less
Boom Cylinder - Stroke 55.4 in 1407.0 mm Less
Stick Cylinder - Bore 5.9 in 150.0 mm Less
Stick Cylinder - Stroke 64.8 in 1646.0 mm Less

Excavator Linkage

CB2 Family Bucket Cylinder - Bore 5.3 in 135.0 mm Less
CB2 Family Bucket Cylinder - Stroke 45.5 in 1156.0 mm Less

Log Loader Linkage

Boom Cylinder - Bore 5.9 in 150.0 mm Less
Boom Cylinder - Stroke 55.1 in 1400.0 mm Less
Stick Cylinder - Bore 7.1 in 180.0 mm Less
Stick Cylinder - Stroke 65.0 in 1650.0 mm Less
Under/Under Heel Cylinder - Bore 5.9 in 150.0 mm Less
Under/Under Heel Cylinder - Stroke 45.5 in 1155.0 mm Less
Over/Under Heel Cylinder - Bore 6.3 in 160.0 mm Less
Over/Under Heel Cylinder - Stroke 57.7 in 1465.0 mm Less

Drive

Maximum Drawbar Pull 71264.0 lb 317.0 kN Less
Turtle Travel Speed 1.55 mph 2.49 km/h Less
Rabbit Travel Speed 3.0 mph 4.83 km/h Less

Swing Mechanism

Swing Torque - General Forestry 63664.0 lb ft 86.3 kN·m Less
Swing Speed - General Forestry 10.0 RPM 10.0 RPM Less

Power Train

The Cat® C7 has exceptional power and fuel efficiency unmatched in the industry for consistently high performance in both forestry and millyard applications.


Hydraulics

Cat® hydraulics provide the power and control needed for a variety of applications.


Operator Comfort

The purpose built forestry cab interior layout maximizes operator space, provides exceptional comfort, provides excellent sightlines and reduces operator fatigue.


Structures

Purpose-built forest applications with reinforced carbody, rugged swing bearing, heavy doors and extra guarding.


Guarding

Cat guarding protects your forestry machine investment.


Undercarriage

Durable undercarriage absorbs stresses and provides strong travel power and excellent stability.


Versatility

A wide selection of Forest Machine configurations meet diverse forestry applications and improve your productivity.


Cat Grapples, SATCO Heads

Cat Forest Machines combined with Cat Log Loading Grapples mean optimal performance, reliability and on-the-job productivity.


Owning and Operating Costs

Cat Forest Machines provide the best value for your forestry and millyard applications.


Serviceability

Easy to access, easy to maintain.


Customer Focus

Cat dealer services help you operate longer with lower costs.


325D FM Standard Equipment

Electrical
  • 80 Ampere alternator
  • 4 Front working lights, cab top mounted
  • 2 Front working lights, RF corner guard
  • 2 Front working lights, riser mounted
  • 2 Front working lights, stick/boom mounted
  • 1 Left side working light, cab mounted
  • 1 Rear working light, cab mounted
  • Horn
  • Product Link (PL 321 SR)

Operator Environment
  • Purpose built forestry cab with 8 lights and all scratch resistant polycarbonate windows
  • Air suspension seat with adjustable armrest, retractable seatbelt, headrest and lumbar support
  • Integrated seat, console and joystick type controls
  • Language display monitor with gauges
  • Warning information • Filter/fluid change information • Working hour information • Machine condition • Error code and tool mode setting information • Start up level check for hydraulic oil, engine oil and engine coolant
  • Full time clock on monitor (2 weeks)
  • Seat mounted joystick with extra functions for grapple
  • Fixed polycarbonate skylight with retractable sun shade
  • Interior lighting
  • Lower and upper windshield wipers and washer
  • Positive filtered ventilation, pressurized cab with bi-level air conditioner, heater and defroster with manual control
  • Forced air fan
  • Left side fresh air window with screen
  • Behind seat storage tray with tie down points
  • 1 Fire extinguisher mount
  • Secondary roof exit openable from inside and outside
  • 2 Coat hooks
  • Literature holder
  • Cup holder
  • Neutral lever for all controls
  • Travel control pedals with removable hand levers
  • Washable floor mat
  • Radio/CD player (12V)
  • 1 Converter/2 sockets - 12V-10A power supply

Power Train
  • Cat C7 with ACERT™ Technology U.S. EPA emissions compliant with 24-volt electric starting and air intake heater
  • Automatic engine speed control with one touch low idle
  • Two speed auto-shift travel
  • Water separator in fuel line
  • Easy clean swing out radiator door screen
  • Muffler

Undercarriage
  • Hydraulic track adjusters
  • 349 HE GLT4 undercarriage with grease lubricated seals
  • Idler and full-length track shoe support

Other Standard Equipment
  • Heavy-duty upper frame with catwalks, bottom guards, heavy duty side doors
  • Core hydraulic lines and controls with standard main valves on upper structures
  • Door locks, cap locks and Cat one key security system
  • Automatic swing parking brake
  • Travel alarm
  • Counterweight with lifting eye
  • Right front corner guard with tree deflector

325D FM General Forestry Arrangement also includes:
  • Forestry cab, hydraulic tilt 0.46 m (18 inch) riser
  • High-wide undercarriage
  • High drawbar
  • Heavy-Duty recoil springs
  • Heavy-Duty track roller frame
  • Heavy-Duty travel motor covers
  • Heavy-Duty swivel guard
  • Forestry Heavy-Duty upper frame with catwalk
  • Heavy-Duty bottom guard
  • Heavy-Duty side doors
  • Right front corner guard
  • Travel alarm and full length shoe support

325D FM Log Loader Arrangement also includes:
  • Forestry cab, side entry
  • Hydraulic tilt 1.2 m (48 inch) riser
  • High-wide undercarriage
  • High drawbar
  • Heavy-Duty recoil springs
  • Heavy-Duty track roller frame
  • Heavy-Duty travel motor covers
  • Grapple/rotator hydraulic arrangement
  • Heavy-Duty swivel guard
  • Forestry Heavy-Duty upper frame with catwalk
  • Heavy-Duty bottom guard
  • Heavy-Duty side doors
  • Right front corner guard with tree deflector
  • Travel alarm and full length shoe support
  • Auxiliary hydraulic pump

325D FM Log Loader Arrangement for AEM Cab also includes:
  • AEM cab platform (no cab)
  • High-wide undercarriage
  • High drawbar
  • Heavy-Duty recoil springs
  • Heavy-Duty track roller frame
  • Heavy-Duty travel motor covers
  • Grapple/rotator hydraulic arrangement
  • Heavy-Duty swivel guard
  • Forestry Heavy-Duty upper frame with catwalk
  • Heavy-Duty bottom guard
  • Heavy-Duty side doors
  • Right front corner guard with tree deflector
  • Travel alarm
  • Full length shoe support
  • Counterweight with fuel tank
  • Right front corner fuel tank
  • Auxiliary hydraulic pump

325D FM Optional Equipment

Front Linkage: For General Forestry
  • Reach Boom 6.2 m (20 ft 2 in)
  • Reach Stick 3.2 m (10 ft 6 in)
  • Mass Boom 5.5 m (18 ft 2 in)
  • Mass Stick 3.2 m (10 ft 6 in)
  • Bucket Linkage CB2 Family

Front Linkage: For Log Loader
  • Over/Under Boom/Stick/Heel Linkage 12.8 m (42 ft 0 in)
  • Under/Under Boom/Stick/Heel Linkage 12.2 m (40 ft 0 in)
  • Butt-n-Top Boom/Stick Linkage 11.3 m (37 ft 0 in)
  • Stick Cylinder Guard

Hydraulic Arrangements: For General Forestry
  • Rotating Grapple
  • Butt-n-Top Grapple (also available on Log Loader)
  • Thumb

Auxiliary Hydraulic Lines: For General Forestry
  • Auxiliary Lines High Pressure (HP) and Medium Pressure (MP), Reach and Mass Boom
  • Auxiliary Lines High Pressure (HP) and Medium Pressure (MP) Reach and Mass Stick

Engine/Power Train
  • Prefilter, air
  • Cold Weather Starting Aid
  • Extended Life Cooling with 50% concentration of protection -34° C (-30º F)

Undercarriage (Track Shoes)
  • 700 mm (28 in) Double Grouser Shoes with Trap Holes
  • 850 mm (34 in) Heavy-Duty Triple Grouser Shoes with Trap Holes

General Optional Equipment
  • Auxiliary Pump Driver (for additional pump) for General Forestry (standard on log loader)
  • Right Front Corner Fuel Tank (additional 409 L - 108 gal)
  • Counterweight with Fuel Tank Adds (492 L - 130 gal)
  • Heavy Counterweight (additional 2960 kg - 4,620 lb). For General Forestry (Standard on Log Loader).
  • GLL Family Grapples for Log Loader
  • AEM Cab Installation Kit for Log Loader AEM Cab

Cat® Dealer Service

Buy any piece of Cat® equipment and also get the full support and commitment of your local Cat Dealer.

Contact your local dealer
Financing & Insurance

You can count on Cat Financial to provide the best financial solutions, built just for you.

See our Offers