< Back

Mining Financial Services
See our Offers
View Product Downloads
Please answer to continue. Select an option to continue. Enter a valid email address.
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

The HW300 produces high volumes of coal at very low costs. More importantly, it is safer than traditional underground mining, as it sends no one underground, and it works economically with a small crew and very little support equipment. It’s versatile in its mobility and application, and it produces large quantities of coal at inherent ash levels. When you need to improve the recovery of your coal reserves, consider the Highwall Miner – consider the HW300.

Weights

Units:
Highwall Mining System 495665.0 lb 225000.0 kg Less

Penetration

Maximum Penetration Capability 1000.0 ft 305.0 m Less

Weight (without Cutter Module)

Machine Weight 495665.0 lb 225000.0 kg Less

Mine Mode Dimensions (without Cutter Module)

Width 38.5 ft 11.7 m Less
Height 28.7 ft 8.7 m Less
Length* 66.5 ft 20.3 m Less
Note *Actual length dependant upon model configuration. *Actual length dependant upon model configuration. Less

Operating Specification

Maximum Penetration Capability 1000.0 ft 305.0 m Less

Environmental and Operational Conditions

Note The Cat HW300 is designed for these environmental and operating conditions. The Cat HW300 is designed for these environmental and operating conditions. Less
Mine Application Trench Application Trench Application Less
Mine Application Open Pit Mining Open Pit Mining Less
Mine Application Contour Mining Contour Mining Less
Ambient Temperature –30° C to +35° C (–22° F to 95° F) –30° C to +35° C (–22° F to 95° F) Less
Ambient Temperature Arctic and Tropical Packages are optional Arctic and Tropical Packages are optional Less
Pit Floor Gradient 8 degrees nominal in any direction, 10 degrees maximum in any direction for traveling 8 degrees nominal in any direction, 10 degrees maximum in any direction for traveling Less
Maximum Seam Gradient 8 degrees down dip relative to horizontal (Level side-to-side, pit floor prepared at 3 degrees) 8 degrees down dip relative to horizontal (Level side-to-side, pit floor prepared at 3 degrees) Less

Power and Consumption

Note Electric Power (Installed) 995/460 VAC, 50/90 Hz Mid/High Seam Cutter Module and Right Angle Discharge Configuration Electric Power (Installed) 995/460 VAC, 50/90 Hz Mid/High Seam Cutter Module and Right Angle Discharge Configuration Less
Cutting Motors – 60 Hz (2; 995V): Power (ea) 240.0 Hp 179.0 kW Less
Cutting Motors – 50 Hz (2; 995V): Power (ea) 200.0 Hp 149.0 kW Less
Gathering Motors – 60 Hz (2; 995V): Power (ea) 45.0 Hp 34.0 kW Less
Gathering Motors – 50 Hz (2; 995V): Power (ea) 55.0 Hp 41.0 kW Less
Power Head Auger Motors (2; 995V): Power (ea) 500.0 Hp 373.0 kW Less
Hydraulic Pump Motor (1; 995V): Power (ea) 300.0 Hp 224.0 kW Less
Base Frame Conveyor Motor (1; 995V): Power (ea) 100.0 Hp 75.0 kW Less
Right Angle Conveyor Motor (1; 995V): Power (ea) 100.0 Hp 75.0 kW Less
Stacking Conveyor Motor (Maximum) (Customer Equipment) (1; 995V): Power (ea) 100.0 Hp 75.0 kW Less
Cooling Fan Motors (6; 460V): Power (ea) 2.0 Hp 1.5 kW Less
Water Circulating Pump Motor (1; 460V): Power (ea) 10.0 Hp 7.0 kW Less
Hydraulic Oil Circulating Pump Motor (1; 460V): Power (ea) 15.0 Hp 11.0 kW Less
Water Spray Pump Motor (1; 460V): Power (ea) 8.0 Hp 6.0 kW Less
Cutting Motors – 60 Hz (2; 995V): Power (Total) 480.0 Hp 358.0 kW Less
Cutting Motors – 50 Hz (2; 995V): Power (Total) 400.0 Hp 298.0 kW Less
Gathering Motors – 60 Hz (2; 995V): Power (Total) 90.0 Hp 67.0 kW Less
Gathering Motors – 50 Hz (2; 995V): Power (Total) 110.0 Hp 82.0 kW Less
Power Head Auger Motors (2; 995V): Power (Total) 1000.0 Hp 746.0 kW Less
Hydraulic Pump Motor (1; 995V): Power (Total) 300.0 Hp 224.0 kW Less
Base Frame Conveyor Motor (1; 995V): Power (Total) 100.0 Hp 75.0 kW Less
Right Angle Conveyor Motor (1; 995V): Power (Total) 100.0 Hp 75.0 kW Less
Stacking Conveyor Motor (Maximum) (Customer Equipment) (1; 995V): Power (Total) 100.0 Hp 75.0 kW Less
Cooling Fan Motors (6; 460V): Power (Total) 12.0 Hp 9.0 kW Less
Water Circulating Pump Motor (1; 460V): Power (Total) 10.0 Hp 7.0 kW Less
Hydraulic Oil Circulating Pump Motor (1; 460V): Power (Total) 15.0 Hp 11.0 kW Less
Water Spray Pump Motor (1; 460V): Power (Total) 8.0 Hp 6.0 kW Less
Total Connected Power – 60 Hz (19): Power (Total) 2215.0 Hp 1651.0 kW Less
Total Connected Power – 50 Hz (19): Power (Total) 2155.0 Hp 1607.0 kW Less

Power for the Miner

Source The highwall miner can be powered directly by mine power, or by a self contained generator system where connections to the utility grid is not practical. The highwall miner can be powered directly by mine power, or by a self contained generator system where connections to the utility grid is not practical. Less

Water Consumption

System A closed loop cooling system, alleviates the need for water to cool the machine. In applications where water is necessary for cutting, a cutter module spray option is available. Water consumption during the mining operation is an average of 1000 L (264 gal) per hour (estimate). A closed loop cooling system, alleviates the need for water to cool the machine. In applications where water is necessary for cutting, a cutter module spray option is available. Water consumption during the mining operation is an average of 1000 L (264 gal) per hour (estimate). Less

General Specifications

General Specifications All dimensions and weights are approximate and depending on final specification. All dimensions and weights are approximate and depending on final specification. Less
Machine Dimensions while Mining – Width 38.5 ft 11.7 m Less
Machine Dimensions while Mining – Height 28.7 ft 8.7 m Less
Machine Dimensions while Mining – Length: LPCM 66.5 ft 20.3 m Less
Machine Dimensions while Mining – Length: Mid-Seam CM 70.0 ft 21.3 m Less
Machine Dimensions while Tramming – Width 7.7 m (25.3 ft) Track Width 7.7 m (25.3 ft) Track Width Less
Machine Dimensions while Tramming – Height 30.0 ft 9.1 m Less
Machine Dimensions while Tramming – Length: LPCM 66.5 ft 20.3 m Less
Machine Dimensions while Tramming – Length: Mid-Seam CM 70.0 ft 21.3 m Less
Note Minimum road width for overhanging structure: 9.2 m (30.1 ft) with right-angle conveyor removed. Minimum road width for overhanging structure: 9.2 m (30.1 ft) with right-angle conveyor removed. Less
Weight – HWM without cutter head 495665.0 lb 225000.0 kg Less
Weight – 54 pieces 11750.0 lb 5330.0 kg Less

Extra Low Profile Cutter Module (XLPCM)

Approximate Weight 51000.0 lb 23.1 mt Less
Drum Diameter 25.5 in 648.0 mm Less
Cutting Width 116.0 in 2946.0 mm Less
Cutting Height Above Grade 61.0 in 1549.0 mm Less
Cutting Height Below Grade 7.5 in 191.0 mm Less
Minimum Recommended Seam Height 28.0 in 711.0 mm Less

Low Profile Cutter Module (LPCM)

Approximate Weight 51000.0 lb 23.1 mt Less
Drum Diameter 25.5 in 648.0 mm Less
Cutting Width 116.0 in 2946.0 mm Less
Cutting Height Above Grade 62.0 in 1575.0 mm Less
Cutting Height Below Grade 8.0 in 203.0 mm Less
Minimum Recommended Seam Height 30.0 in 762.0 mm Less

Mid‐Seam Cutter Module

Approximate Weight 94400.0 lb 42.8 mt Less
Drum Diameter 38.0 in 965.0 mm Less
Cutting Width 138.0 in 3505.0 mm Less
Cutting Height Above Grade 120.5 in 3060.0 mm Less
Cutting Height Below Grade 9.0 in 230.0 mm Less
Minimum Recommended Seam Height 47.2 in 1200.0 mm Less

High‐Seam Cutter Module

Approximate Weight 107000.0 lb 48.5 mt Less
Drum Diameter 38.0 in 965.0 mm Less
Cutting Width 138.0 in 3505.0 mm Less
Cutting Height Above Grade 176.9 in 4494.0 mm Less
Cutting Height Below Grade 9.6 in 243.0 mm Less
Minimum Recommended Seam Height 94.5 in 2400.0 mm Less

Dimensions (Approximate)

Overall Length 66.5 ft 20278.0 mm Less
Overall Height 28.7 ft 8743.0 mm Less
Hose Reel Height 25.7 ft 7844.0 mm Less
Track Width 34.0 ft 10369.0 mm Less
Overall Width 38.5 ft 11730.0 mm Less
Half Track Width 17.0 ft 5185.0 mm Less

The Highwall Mining Method

Extracting coal affordably and safely.


Power Head

Providing the forces for optimal performance.


Cutter Modules

Proven technology for accurate cuts.


Operator Comfort

Designed for comfort, control and productivity.


Mobility

Improved maneuverability in tight spaces.


Push Beams

The backbone of the highwall mining system.


Reel and Chain

Storage and protection of cables and hoses.


Control System

Keeping the operation productive.


Anchoring System

Maximum stabilization even under the toughest conditions.


Equipment Relocation

Convenient modularity for quick assembly.


Support

Services to keep your equipment productive.


Safety

Our first priority.


HW300 Optional Equipment

GAMMA DETECTION SYSTEM
  • Used to assist the operator as the cutter module is guided through the coal seam, leaving predetermined amounts of coal in the roof and floor. This system also allows the mining of coal in soft roof and/or soft floor situations.

ARCTIC PACKAGE
  • For extreme-cold climates, this package extends the operating temperature to –40° C (–40° F).

RIGHT-ANGLE DISCHARGE
  • This feature discharges coal to the right or left of the machine.

PUSH BEAM GRAPPLE
  • This tool is available from the Cat dealer and mounts to the front of a wheel loader to provide safe and efficient transportation of push beams to and from the highwall mining system.

GENERATOR SET
  • A self-contained generator system is an option that can be sourced from the local Cat dealer. It provides electrical power to the highwall mining system in remote locations where connection to a utility grid is not practical.