< Back

Financing & Insurance
See our Offers

Overview

Designed and manufactured by Caterpillar, the MT5300D AC electric drive truck is single sourced from one manufacturer and supported by the best dealer network. The MT5300D is designed to: • Deliver a true 291 tonnes (320 tons) capacity • Deliver reliability and uptime • Deliver easy serviceability • Deliver low owning and operating cost • Deliver operator confidence with four corner wet disc blended service brakes and traction control. The MT5300D AC is built to deliver to your bottom line.

Engine

Units:
Engine Model Cat® C175-16 Cat® C175-16 Less
Gross Power - SAE J1995 3500.0 hp 2610.0 kW Less
Bore 6.9 in 175.0 mm Less
Stroke 8.7 in 220.0 mm Less
Displacement 5187.0 in3 85.0 L Less
Optional Gross Power - SAE J1995 2750.0 hp 2051.0 kW Less
Standard Gross Power - SAE J1995 3500.0 hp 2610.0 kW Less

Weights - Approximate

Chassis Weight 414490.0 lb 188005.0 kg Less
Body Weight 60520.0 lb 27451.0 kg Less
Gross Machine Operating Weight 1150000.0 lb 521631.0 kg Less

Operating Specifications

Nominal Payload Capacity 320.0 tons 291.0 tonnes Less
Top Speed - Loaded 37.0 mph 60.0 km/h Less
Steer Angle 39.0 Degrees 39.0 Degrees Less
Gross Machine Operating Weight (GMW) 1150000.0 lb 521631.0 kg Less
Minimum Turning Radius 53.0 ft 16.2 m Less

Final Drives

Total Reduction Ratio 35:1 35:1 Less

AC Drive System

Controls IGBT Inverter Technology, air cooled, pressurized cabinet with filtration IGBT Inverter Technology, air cooled, pressurized cabinet with filtration Less
Cooling System Variable speed, hydraulically driven cooling system Variable speed, hydraulically driven cooling system Less
Generator/Alternator Brushless, engine mounted, dual bearing Brushless, engine mounted, dual bearing Less
Wheel Motor Cat AC induction, rear axle mounted Cat AC induction, rear axle mounted Less

Braking System

Dynamic Retarding Power - Continuous 5480.0 hp 4086.0 kW Less
Electric Retarding Radial Grid Design Radial Grid Design Less
Front Wet Disc Brake Surface Area 20378.0 in2 131473.0 cm2 Less
Rear Wet Disc Brake Surface Area 30750.0 in2 198388.0 cm2 Less
Standards J-ASO 3450 JAN88 ISO 3450:2011 ISO 3450:2011 Less

Weight Distributions - Approximate

Front Axle - Loaded 33.0 % 33.0 % Less
Rear Axle - Loaded 67.0 % 67.0 % Less
Front Axle - Empty 49.0 % 49.0 % Less
Rear Axle - Empty 51.0 % 51.0 % Less

Service Refill Capacities

Cooling System 211.0 gal 799.0 L Less
Crankcase 82.0 gal 310.0 L Less
Final Drives, Each 67.0 gal 254.0 L Less
Fuel Tank 1300.0 gal 4922.0 L Less
Hydraulic System (includes tank) 385.0 gal 1458.0 L Less
Hydraulic Tank 296.0 gal 1121.0 L Less

Tires

Standard Tires 53/80 R63 53/80 R63 Less

Dimensions

Body Target Length 33.5 ft 10211.0 mm Less
Body Target Width 28.08 ft 8560.0 mm Less
Loading Height (standard body) 22.02 ft 6712.0 mm Less
Minimum Turning Radius 53.0 ft 16154.0 mm Less
Static Loaded Ground Clearance at Front 2.66 ft 810.0 mm Less
Superstructure Width 28.33 ft 8636.0 mm Less
Truck Width over Deflectors 29.83 ft 9093.0 mm Less
Wheel Base 21.83 ft 6655.0 mm Less
Width over Rear Tires 28.67 ft 8738.0 mm Less
Overall Height - Body Raised 47.92 ft 14605.0 mm Less

ROPS

FOPS Standards FOPS (Falling Object Protective Structure) meets ISO 3449:1992. FOPS (Falling Object Protective Structure) meets ISO 3449:1992. Less
ROPS Standards ROPS (Rollover Protective Structure) meets ISO 3471:1994. ROPS (Rollover Protective Structure) meets ISO 3471:1994. Less

Sound

Sound Standard The operator sound pressure level measured according to work cycle procedures specified in ISO 6394 and 6396 is 75 dB for cab. The operator sound pressure level measured according to work cycle procedures specified in ISO 6394 and 6396 is 75 dB for cab. Less
Sound Standard Hearing protection may be needed when operating with open operator station & cab for extended periods or in noisy environment. Hearing protection may be needed when operating with open operator station & cab for extended periods or in noisy environment. Less

Steering

Steering Standards SAE J1511 OCT90; ISO 5010:1992 SAE J1511 OCT90; ISO 5010:1992 Less

Capacity - MT Family HE - 100% fill factor

Dump Body Plate Thickness Varies Depending on Body Selection - Canopy Plate 0.2 in 5.0 mm Less
Dump Body Plate Thickness Varies Depending on Body Selection - Floor Plate 0.63 in 16.0 mm Less
Dump Body Plate Thickness Varies Depending on Body Selection - Front Plate 0.35 in 9.0 mm Less
Dump Body Plate Thickness Varies Depending on Body Selection - Side Plate 0.31 in 8.0 mm Less
Heaped (SAE 2:1) 180-222 m3 (236-290 yd3) 180-222 m3 (236-290 yd3) Less
Struck 108-133 m3 (142-175 yd3) 108-133 m3 (142-175 yd3) Less

Power Train - Cat AC Electric Drive

Delivers you more power to the ground for greater productivity.


Power Train - Engine

Delivers power, reliability, and efficiency for your most demanding mining applications.


Engine/Power Train Integration

Delivers low operating costs through electronically combined power train components.


Cat Braking System

Delivers operator’s confidence, to maximize your productivity.


Structures

Cat structures are known for being the best in the industry for durability and long life.


MT Family Body Systems

Built to deliver a true 291 tonnes (320 tons) and provide rugged performance and reliability.


Monitoring System

Keeping your production at peak levels.


Operator’s Station

Ergonomically designed for all-day comfort, control and productivity.


Customer Support

The most experienced dealer network in the world.


Serviceability

Delivers easy service for more uptime and productivity.


Safety

Designed with safety as the first priority.


Sustainability

Reduced maintenance time results in more productivity.


MT5300D AC Standard Equipment

ELECTRICAL
  • Alarm, backup
  • Brushless alternator, 270 ampere charging
  • Batteries, 12V (8) 210 amp hour
  • Converter, 12V electrical
  • Electrical system, 14V, 10, 15, 20 amp fuses and breakers
  • Lighting, signals/service: - Backup hazard lighting - Directional signals (front and rear LED) - Front stair access/service deck - Stop/tail lights (LED) - Weigh system with lights - Inverter energy LED warning lights

OPERATOR ENVIRONMENT
  • Air conditioner with climate control
  • 12V DC power supply (2)
  • Cup holder (2)
  • Diagnostic connection port
  • Dome courtesy light
  • Entertainment radio ready: - 20 amp switched/10A memory converter, speaker, and wiring harnesses
  • Heater/defroster
  • Storage space behind seat
  • ROPS cab, insulated/sound suppressed
  • Seat, operator, air suspension
  • Seatbelt, operator, three point
  • Seatbelt, trainer, two point
  • Tinted glass
  • Gauge/indicators: - Hydraulic oil temperature - Engine coolant temperature - Fuel level - Electric control fault indicator - Electric hour meter - Speedometer - Tachometer - VIMS™ message center advisor
  • Window, electric powered, operator/passenger
  • Wiper, windshield, intermittent control and washer
  • Steering wheel, tilt, telescopic

POWER TRAIN
  • C175-16 EPA equivalent Tier 2 diesel engine: - Turbocharging (4)/after cooled - Air to air after cooler (ATAAC) - Air cleaner (4) - Elevated low idle control - Multi-point oil pressure sensing - Pre-lubrication/engine
  • Braking System: - Brake release towing - Oil-cooled, multi-disc (front and rear) (service, retarding, parking, secondary) - Automatic retarding control - Electric dynamic retarding with blended low speed service brakes - Engine overspeed protection - Extended life brake disc material
  • Body-up reverse neutralizer
  • Cat AC drivetrain: - IGBT controlled AC induction motors - Brushless AC traction alternator - Radial grid with AC blower motor
  • Programmable top speed
  • Rear axle continuous lube/filtration
  • Reverse shift inhibitor
  • Directional shift management
  • Neutral coast shift inhibitor
  • Neutral start inhibitor

FLUIDS
  • Extended life coolant to -35° C (-30° F)

OTHER STANDARD EQUIPMENT
  • Auxiliary “buddy” dumping quick connect
  • Auxiliary steering quick connect
  • Rotating component guards
  • Fast fill fuel system
  • Fuel filter with water separator
  • Ground level battery lockout
  • Machine lockout
  • Engine start lockout
  • ECM cabinet lockout
  • Ground level engine shutdown
  • Rock ejectors (chain)
  • Tow hooks
  • Mud flaps
  • Coolant level gauge (on radiator)
  • Automatic Lincoln lube
  • Battery charge receptacle: - Provides external power routing to batteries
  • S·O·S sample points (hydraulic, cooling, engine)

MT5300D AC Optional Equipment

C175-16 Tier 1/equivalent Tier 2 in 2610 kW (3,500 hp) or 2051 kW (2,750 hp)

Throttle lock

Timer, engine shutdown

Body heat exhaust

Gel batteries (8)

High Intensity Discharge (HID) lighting package

LED lighting package
  • Fog lights
  • Service/work lights in LED

English or Metric gauges

Payload, digital display

Diagonal powered ladder (ground level access on operator’s side)

Inverter platform

Heated mirrors (LH and RH)

Rear axle oil cooler

Standard accumulators and Australia/Canada certified accumulators

Hot start, for cold weather

Diesel fuel warmer

Oil pan guard

Wheel chocks

Portable fire extinguisher

Murphy gauge

High efficiency dump body
  • 1721 kg/m3 (2,900 lb/yd3) density ultra light weight body
  • 1543 kg/m3 (2,600 lb/yd3) density body
  • 1721 kg/m3 (2,900 lb/yd3) density body
  • 1839 kg/m3 (3,100 lb/yd3) density body
  • 2076 kg/m3 (3,500 lb/yd3) density body

Canopy extension

Body rock box

Side profile lighting

Active retarding light indicator

Cab standard or deluxe

Central service

Language monitors - English, Spanish, Italian, Portuguese, Dutch, Norwegian, Swedish, Estonian, Latin, Lithuanian, Slovakian, Slovenian, Greek, Romanian, Russian, Polish, Czech, Hungarian, Icelandic, Finnish, Danish, Thai, Indonesian, Vietnam, Malaysian, Chinese

A Commitment to the Mining Industry

As the demand for commodities grows, mining companies need a partner to support them in their efforts. Caterpillar is committed to being that partner.

View Customer Video
Mining Financial Services

Cat Financial is the single best resource for all your international mining finance needs, with capabilities to offer everything from leasing and general financing to project and structured financing.

See our Offers