< Back

Financing & Insurance
See our Offers
View Product Downloads
Please answer to continue. Select an option to continue. Enter a valid email address.
Yes, I would like to receive future communications (such as email) from Caterpillar extended enterprise and dealer network.

Overview

In 1963, Caterpillar introduced the 769, a revolutionary off-road truck that was purpose built for the rigors of mining and heavy construction. Fifty years later, our trucks have never been better. We’ve taken the best of our rugged, dependable heritage and combined it with technologies that help our environment, make your operators more productive and dramatically improve the economics of your haul fleet. This 770G has an updated traction control system to keep you moving when the ground conditions aren’t perfect, you’ll see improvements in fuel use through new and flexible fuel saving strategies, and we’re making the operating experience best in class with automotive quality shifting, noise reduction and cab updates. Our heritage and new use of technology are combined in this truck for one purpose - the continued success of your business.

Engine

Units:
Engine Model Cat® C15 ACERT™ Cat® C15 ACERT™ Less
Rated Engine Speed 1700.0 RPM 1700.0 RPM Less
Gross Power - SAE J1995 515.0 hp 384.0 kW Less
Net Power - SAE J1349 477.0 hp 356.0 kW Less
Net Power - 80/1269/EEC 489.0 hp 365.0 kW Less
Net Power - ISO 9249 477.0 hp 356.0 kW Less
Number of Cylinders 6 6 Less
Bore 5.4 in 137.0 mm Less
Stroke 6.7 in 171.0 mm Less
Displacement 927.6 in3 15.2 L Less
Net Power - ISO 14396 508.0 hp 379.0 kW Less
Net Torque - SAE J1349 1834.0 ft-lb 2486.0 N·m Less

Weights - Approximate

Target Gross Machine Operating Weight 157000.0 lb 71214.0 kg Less
Chassis Weight 55948.0 lb 25378.0 kg Less
Body Weight 17306.0 lb 7850.0 kg Less
Target Gross Machine Weight 157000.0 lb 71214.0 kg Less

Operating Specifications

Nominal Payload Class (100%) 42.1 tons 38.2 tonnes Less
Top Speed - Loaded 45.8 mph 73.7 km/h Less
Body Capacity (SAE 2:1) 32.9 yd3 25.2 m3 Less
Maximum Payload Class (110%) 46.3 tons 42.0 tonnes Less
Not to Exceed Payload (120%) 50.5 tons 50.4 tonnes Less
Target Payload Capacity 42.1 tons 38.2 tonnes Less

Transmission

Forward 1 7.4 mph 11.9 km/h Less
Forward 2 10.1 mph 16.3 km/h Less
Forward 3 13.8 mph 22.2 km/h Less
Forward 4 18.5 mph 29.8 km/h Less
Forward 5 25.1 mph 40.4 km/h Less
Forward 6 33.8 mph 54.4 km/h Less
Forward 7 45.8 mph 73.7 km/h Less
Reverse 8.8 mph 14.2 km/h Less

Final Drives

Differential Ratio 1.92:1 1.92:1 Less
Planetary Ratio 4.80:1 4.80:1 Less
Total Reduction Ratio 9.26:1 9.26:1 Less

Brakes

Brake Surface - Front 216.0 in2 1395.0 cm2 Less
Brake Surface - Rear 6235.0 in2 40225.0 cm2 Less
Brake Standards ISO 3450:1996 ISO 3450:1996 Less

Body Hoists

Pump Flow - High Idle 118.0 gal/min 448.0 L/min Less
Relief Valve Setting - Raise 2750.0 psi 18950.0 kPa Less
Relief Valve Setting - Lower 500.0 psi 3450.0 kPa Less
Body Raise Time - High Idle 7.5 Seconds 7.5 Seconds Less
Body Lower Time - Float 10.0 Seconds 10.0 Seconds Less
Body Power Down - High Idle 10.0 Seconds 10.0 Seconds Less

Capacity - Dual Slope - 100% Fill Factor

Struck 23.01 yd3 17.6 m3 Less
Heaped 2:1 (SAE) 32.9 yd3 25.2 m3 Less

Capacity - Flat Floor - 100% Fill Factor

Struck 23.01 yd3 17.6 m3 Less
Heaped 2:1 (SAE) 32.9 yd3 25.2 m3 Less

Weight Distributions - Approximate

Front Axle - Empty 49.0 % 49.0 % Less
Front Axle - Loaded 34.0 % 34.0 % Less
Rear Axle - Empty 51.0 % 51.0 % Less
Rear Axle - Loaded 66.0 % 66.0 % Less

Suspension

Rear Axle Oscillation 8.9 Degrees 8.9 Degrees Less
Empty Loaded Cylinder Stroke Front 9.2 in 234.0 mm Less
Empty Loaded Cylinder Stroke Rear 5.9 in 149.0 mm Less

Service Refill Capacities

Fuel Tank 140.0 gal 530.0 L Less
Cooling System 33.0 gal 125.0 L Less
Differentials and Final Drives 47.0 gal 180.0 L Less
Steering Tank 14.5 gal 55.0 L Less
Steering System (Includes Tank) 23.0 gal 87.0 L Less
Brake Hoist System 60.0 gal 227.0 L Less
Brake/Hoist Hydraulic Tank 38.0 gal 145.0 L Less
Crankcase 17.0 gal 64.0 L Less
DEF Tanks 6.0 gal 21.0 L Less
Torque Converter/Transmission System 17.0 gal 64.0 L Less

Tires

Standard Tire 18.00R33 (E4) 18.00R33 (E4) Less

ROPS

FOPS Standards FOPS (Falling Objects Protective Structure) meets ISO 3449:2005 Level II FOPS criteria. FOPS (Falling Objects Protective Structure) meets ISO 3449:2005 Level II FOPS criteria. Less
ROPS Standards ROPS (Rollover Protective Structure) for cab offered by Caterpillar meets ISO 3471:2008 ROPS criteria. ROPS (Rollover Protective Structure) for cab offered by Caterpillar meets ISO 3471:2008 ROPS criteria. Less

Sound

Sound Standards Hearing protection may be needed when operating with open operator station & cab for extended periods or in noisy environment. Hearing protection may be needed when operating with open operator station & cab for extended periods or in noisy environment. Less
Sound Standards Exterior sound pressure power level for standard machine measured according to tests specified in ISO 6395:2008 is 116 dB(A). Exterior sound pressure power level for standard machine measured according to tests specified in ISO 6395:2008 is 116 dB(A). Less
Sound Standards Operator Equivalent Sound Pressure Level is 79 dB(A) & 74 dB(A) with EU sound suppression applied when ISO 6396:2008 is used. Operator Equivalent Sound Pressure Level is 79 dB(A) & 74 dB(A) with EU sound suppression applied when ISO 6396:2008 is used. Less

Steering

Turning Diameter - Front 57.7 ft 17.6 m Less
Steering Standards ISO 5010:2007 ISO 5010:2007 Less
Steer Angle 40.5 Degrees 40.5 Degrees Less
Turning Circle Clearance Diameter 66.6 ft 20.3 m Less

Dimensions

Height to Top of ROPS 12.7 ft 3857.0 mm Less
Inside Body Depth - Maximum 4.6 ft 1404.0 mm Less
Overall Body Length 26.8 ft 8199.0 mm Less
Inside Body Length 18.5 ft 5635.0 mm Less
Overall Length 28.9 ft 8796.0 mm Less
Wheelbase 13.0 ft 3960.0 mm Less
Rear Axle to Tail 8.5 ft 2586.0 mm Less
Ground Clearance 1.6 ft 518.0 mm Less
Dump Clearance 1.7 ft 506.0 mm Less
Loading Height - Empty 10.3 ft 3147.0 mm Less
Overall Height - Body Raised 27.1 ft 8255.0 mm Less
Operating Width 15.7 ft 4780.0 mm Less
Centerline Front Tire Width 10.2 ft 3110.0 mm Less
Engine Guard Clearance 1.8 ft 335.0 mm Less
Outside Body Width 12.9 ft 3931.0 mm Less
Inside Body Width 11.9 ft 3627.0 mm Less
Front Canopy Height 13.5 ft 4114.0 mm Less
Rear Axle Clearance 1.8 ft 548.0 mm Less
Centerline Rear Dual Tire Width 8.3 ft 2536.0 mm Less
Overall Tire Width 12.1 ft 3693.0 mm Less

Power Train

Hauling quickly, efficiently, reliably


Emission Controls

Reduced emissions using simple to use, reliable solutions


Fuel Saving Strategies

Adjustable to meet your specific needs


Performance

Getting work done safely


Brake Performance

Confidence and control on grades


Traction Control System

Saving tire life, component wear and cycle times


Truck Bodies

Bodies for your applications and material types


Manufacturing and Design

Quality and value start here


Operator Experience

Industry leading comfort, confidence and control


VIMS

Information for key decisions


Monitoring Your Payload and Tires

Tracking your production and tire health


Pass Match

Because the right tools make a difference


Simple Service

Saving you time and money


Customer Support

A commitment to your success


Safety and Sustainability

Priorities that support our people and communities


770G Standard Equipment

ELECTRICAL
  • Alarm, backup
  • Alternator, 115 ampere
  • Auxiliary jump start receptacle
  • Batteries, maintenance-free, 12V (2), 190 amp-hour
  • Electrical system, 24V
  • Lighting system: - Backup light (halogen) - Directional signals/hazard warning (front and rear LED) - Headlights, (halogen) with dimmer - Operator access courtesy lights (Developing Market Only)

PRODUCT LINK™ COMMUNICATIONS
  • Product Link Ready

GUARDS
  • Driveline
  • Engine crankcase

OPERATOR ENVIRONMENT
  • Air conditioning
  • Ashtray and cigarette lighter
  • Coat hook
  • Cup holders (4)
  • Diagnostic connection port, 24V
  • Entertainment Radio Ready: - 5 amp converter - Speakers - Antenna - Wiring harness
  • Gauges/indicators: - Air cleaner service indicator - electronic - Brake oil temperature gauge - Coolant temperature gauge - Hour meter - Tachometer - Engine overspeed indicator - Fuel level - Speedometer with odometer - Transmission gear indicator
  • Heater/defroster (11 070 kCal/43,930 BTU)
  • Hoist lever
  • Horn, electric
  • Light - dome
  • Light - courtesy
  • Messenger, display unit
  • Mirrors
  • Power port, 12V
  • ROPS cab, insulated/sound suppressed
  • Seat, Cat Comfort Series III: - full air suspension - four point harness
  • Steering wheel, padded, tilt and telescopic
  • Storage compartment
  • Sun visor, tinted glass
  • Throttle lock
  • Windshield wiper (intermittent) and washer

POWER TRAIN
  • Air-To-Air Aftercooler (ATAAC)
  • Air cleaner with precleaner (1)
  • Automatic cold mode idle control
  • Electric start
  • Turbocharger
  • Braking system, hydraulic actuated: - Automatic Retarder Control (ARC) (utilizes rear oil-cooled, multiple disc brakes) - Brake release motor (towing) - Caliper-disc (front) - Oil-cooled, multiple disc (rear) - Parking - Secondary - Service
  • Transmission: - 7 speed automatic powershift - Body up shift inhibitor - Controlled throttle shifting - Directional shift management - Downshift inhibitor - Neutral start switch - Neutral coast inhibitor - Reverse shift inhibitor - Reverse neutralizer during dumping - Programmable top gear selection

SUSPENSION SYSTEMS
  • Suspension, front and rear

OTHER STANDARD EQUIPMENT
  • Body safety pin (secures body in up position)
  • Body down indicator
  • CD ROM parts book
  • Fan, hydraulic demand
  • Fuel tank (530 L/140 gal)
  • Guard, engine compartment
  • Guard, mud
  • Ground level battery disconnect
  • Ground level engine shutdown
  • Ground level grease fittings
  • Reservoirs (separate): - Brake/converter/hoist - Steering - Transmission/torque converter
  • Rims 15 × 33
  • Rock ejectors
  • Service platform, left and right side
  • Supplemental steering (automatic)
  • Tie down eyes
  • Tow hooks (front)/Tow pin (rear)
  • Vandalism protection locks

ANTIFREEZE
  • Extended Life Coolant to -35° C (-30° F)

770G Optional Equipment

Extended Life Brake Discs

Cat Engine Brake

Body heat/diverter box

Four (4) batteries

HID lights

Product Link

Backup alarm

Heated mirrors

Fuel heater

Ether aid

Coolant heater

Auto lube

Rear vision camera (WAVS)

Spare rims

Wheel chocks

Body sideboards

Traction Control System