Financing & Insurance
See our Offers
View Product Downloads
Please answer to continue. Enter a valid email address.

Overview

The RM500 Rotary Mixer offers enhanced production capabilities, optimized performance, simplified service and exceptional operator comfort.

Weights

Units:
Maximum Operating Weight 62060.0 lb 28145.0 kg Less

Operating Specifications

Cutting/Mixing Width 96.0 in 2438.0 mm Less
Maximum Cutting/Mixing Depth 20.0 in 508.0 mm Less
Maximum Travel Speed 5.7 mph 9.2 km/h Less
Operating Speed 2.0 mph 3.2 km/h Less
Rotor Options Universal, Combination, Soil Universal, Combination, Soil Less
Rotor Speed, First (@ 2100 Engine rpm) 110.0 RPM 110.0 RPM Less
Rotor Speed, Second (@ 2100 Engine rpm) 152.0 RPM 152.0 RPM Less
Rotor Speed, Third (@ 2100 Engine rpm) 205.0 RPM 205.0 RPM Less

Engine

Gross Power 540.0 hp 403.0 kW Less
Engine Model C15 with ACERT C15 with ACERT Less

Dimensions

Ground Clearance 20.8 in 530.0 mm Less
Length 31.67 ft 9.68 m Less
Maximum Height 11.33 ft 3.48 m Less
Wheelbase 20.42 ft 6.25 m Less
Width 9.58 ft 2.98 m Less

Service Refill Capacities

Fuel Tank Capacity 279.0 gal 1056.0 L Less

C15 Engine with ACERT™ Technology

A combination of innovations working at the point of combustion, ACERT Technology optimizes engine performance while meeting U.S. EPA Tier 3 and European EU Stage IIIa emission regulations for off-road applications.


Operator's Station

Ergonomic design emphasizes operator comfort, visibility and easy operation. The platform slides side-to-side to increase versatility and productivity while reducing operator fatigue.


Operational Controls

All machine controls, switches and gauges are positioned to minimize operator fatigue and maximize productivity.


Cab (Optional)

Optional cab can increase machine utilization and provides greater year-round comfort in extreme environment conditions. The cab is fully pressurized and includes air conditioning.


Electronic Control Modules

Reliable field-proven technology makes machine operation simple and self-diagnostics simplifies troubleshooting.


Dual Pump Propel System

Hydrostatic drive provides balanced full-time tractive effort to each drive motor.


All-Wheel Drive

A separate hydraulic pump provides hydraulic flow to large displacement motors on each rear wheel. The system is designed to propel the machine with full-time all-wheel drive.


Rotor Drive

Maximum production with high reliability. A Cat powershift transmission provides three rotor speeds for maximum performance in a variety of materials and cutting depths.


Mixing Chamber

The mixing chamber is a heavy-duty hood with large volume to handle deep mixing. Ensures depth control, proper sizing and thorough blending of reclaimed materials.


Hydraulic Front Door

Heavy-duty front door is ideal for peak efficiency on soil stabilization, bio-remediation or mixing passes on asphalt reclamation.


Universal Rotors

Two universal rotors for different tasks.


Combination Rotor

Designed primarily for soil stabilization applications in cohesive soils.


Soil Rotor

Designed primarily for soil stabilization applications in semi-cohesive or granular soils.


Serviceability

Less time on maintenance means more time on the job.


RM500 Optional Equipment

• Sliding Cab

• Friction Torque Limiter

• Umbrella

• Mirror Package

• Roll Over Protective Structure

• Universal Rotor

• Combination Rotor

• Soil Rotor

• Falling Object Protective Structure

• Water Spray System

• Roading Light Package

• Counterweight Kit

• Warning Beacon Light

Placeholder image
New Lanes for a Busy Motorway
Learn More
Financing & Insurance

You can count on Cat Financial to provide the best financial solutions, built just for you.

See our Offers