Financing & Insurance
See our Offers

Overview

The Cat 586C Site Prep Tractor is a multi-purpose, heavy-duty tool carrier with the muscle to power mulchers and brushcutters. You can tackle a variety of land clearing and maintenance projects with one machine, lowering your operation costs. Caterpillar offers the Cat HM825 Mulcher and the Cat BR624 Brushcutter for the 586C.

Engine

Units:
Engine Power 350.0 hp 261.0 kW Less
Engine Manufacturer Caterpillar Caterpillar Less
Gross Power 350.0 hp 261.0 kW Less
Engine Model Cat® C9.3 ACERT Cat® C9.3 ACERT Less
Engine Speed 1880.0 RPM 1880.0 RPM Less

Hydraulic System

Attachment Pump* 378 L/min @ 37 921 kPa - 100 gpm @ 5,500 psi 378 L/min @ 37 921 kPa - 100 gpm @ 5,500 psi Less
Hydrostatic Pump* 242 L/min @ 37 370 kPa - 64 gpm @ 5,420 psi 242 L/min @ 37 370 kPa - 64 gpm @ 5,420 psi Less
Primary Hydrauic Pump* 155 L/min @ 27 579 kPa - 41 gpm @ 4,000 psi 155 L/min @ 27 579 kPa - 41 gpm @ 4,000 psi Less

Operating Specifications

Ground Clearance 24.7 in 628.2 mm Less

Service Refill Capacities

Fuel Capacity** 130.5 gal 494.0 L Less

Weights

Operating Weight w/o Attachment 38450.0 lb 17440.0 kg Less

Dimensions

Wheelbase 120.0 in 3048.0 mm Less
Width - Overall, 30.5 tires 123.6 in. 3140.0 mm Less

Drive

Travel Speed (High Range with 30.5L × 32 Tires) 0-19.8 km/h 0-12.3 mph 0-19.8 km/h 0-12.3 mph Less
Travel Speed (Low Range with 30.5L × 32 Tires) 0 - 8.4 km/h 0 - 5.2 mph 0 - 8.4 km/h 0 - 5.2 mph Less
Cat® Dealer Service

Buy any piece of Cat® equipment and also get the full support and commitment of your local Cat Dealer.

Contact your local dealer
Financing & Insurance

You can count on Cat Financial to provide the best financial solutions, built just for you.

See our Offers