Engineered Class Conveyor Pulleys

< Back

Financing & Insurance
See our Offers
View Product Downloads
Please answer to continue. Select an option to continue. Enter a valid email address.
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

Cat® pulleys are engineered and machined to provide fewer areas of failure and maximum stability. These pulleys have proven their legendary strength and reliability under some of the most severe conditions imaginable. They perform reliably, driving conveyors with installed power in excess of 3728 kW (5,000 hp).

General Data

Units:
Application Surface and Underground Surface and Underground Less
Belt Widths Up to 2400 mm (96 in) Up to 2400 mm (96 in) Less
Design Type T-Bottom and Turbo-Disc T-Bottom and Turbo-Disc Less
Lagging Type Plain, Diamond Grooved, Ceramic, Spiral Plain, Diamond Grooved, Ceramic, Spiral Less
Pulley Specifications Designed to meet specific tension requirements for any conveyor system Designed to meet specific tension requirements for any conveyor system Less

T-Bottom and Turbo-Disc Designs

Strength and reliability to handle your most severe conditions