TH336C

Financing & Insurance
See our Offers
View Product Downloads
Please answer to continue. Enter a valid email address.

Overview

Engine

Units:
Engine Model Cat® C4.4 DITAAC Cat® C4.4 DITAAC Less
Gross Power – Standard 101.0 hp 74.5 kW Less
Bore 4.13 in 105.0 mm Less
Stroke 5.0 in 127.0 mm Less
Displacement 268.5 in3 4.4 L Less
Engine – Option 1 Cat C4.4 ACERT™* Cat C4.4 ACERT™* Less
Engine – Standard Cat® C4.4 DITAAC* Cat® C4.4 DITAAC* Less
Gross Power – Option 1 126.0 hp 93.1 kW Less
Maximum Torque – Option 1 496 N·m/1,400 rpm 496 N·m/1,400 rpm Less
Maximum Torque – Standard 410 N·m/1,400 rpm 410 N·m/1,400 rpm Less
Note All engine horsepower (hp) are metric. All engine horsepower (hp) are metric. Less
Note *Meets EEC Stage IIIA and EPA Tier 3 emission standards. *Meets EEC Stage IIIA and EPA Tier 3 emission standards. Less

Weights

Operating Weight with Carriage and Forks 16865.0 lb 7650.0 kg Less

Operating Specifications

Rated Load Capacity 6614.0 lb 3000.0 kg Less
Maximum Lift Height 20.0 ft 6100.0 mm Less
Maximum Forward Reach 10.2 ft 3109.0 mm Less
Top Travel Speed 24.85 mph 40.0 km/h Less
Load at Maximum Height 4960.0 lb 2250.0 kg Less
Load at Maximum Reach 2150.0 lb 975.0 kg Less
Outside Turning Radius Over Forks 15.32 ft 4670.0 mm Less
Outside Turning Radius Over Tires 12.14 ft 3700.0 mm Less

Tires

Standard 15.5/80-24 16PR 15.5/80-24 16PR Less

Hydraulic System

Maximum System Pressure 3626.0 psi 250.0 bar Less
Maximum Pump Flow 39.63 gal/min 150.0 L/min Less
Pump Type Variable Displacement Load Sensing Axial Piston Pump Variable Displacement Load Sensing Axial Piston Pump Less
Auxiliary Hydraulic Supply – Intermittent 21.13 gal/min 80.0 L/min Less
Auxiliary Hydraulic Supply – Continuous 15.85 gal/min 60.0 L/min Less

Service Refill Capacities

Fuel Tank 39.63 gal 150.0 L Less
Hydraulic Tank 23.78 gal 90.0 L Less

Boom Performance

Boom Up 5.1 Seconds 5.1 Seconds Less
Boom Down 4.9 Seconds 4.9 Seconds Less
Tele In 4.4 Seconds 4.4 Seconds Less
Tele Out 4.6 Seconds 4.6 Seconds Less
Crowd Forward (dump) 3.1 Seconds 3.1 Seconds Less
Crowd Backward 2.5 Seconds 2.5 Seconds Less
Combined – Up and Out 10.0 Seconds 10.0 Seconds Less
Combined – Down and In 7.0 Seconds 7.0 Seconds Less
Bucket Breakout Force to ISO 8313 12364.0 lb 55.0 kN Less
Drawbar Pull – Option 1 19109.0 lb 85.0 kN Less
Drawbar Pull – Standard 17535.0 lb 78.0 kN Less
Boom Breakout Force 8093.0 lb 36.0 kN Less

Brakes

Parking Brakes Mechanical on Front Axle Mechanical on Front Axle Less
Service Brakes Servo Assisted on Front Axle Servo Assisted on Front Axle Less

Sound

Exterior Sound 74.5 kW – 106 dB(A); 93.1 kW – 107 dB(A) 74.5 kW – 106 dB(A); 93.1 kW – 107 dB(A) Less
Operator Sound 80.0 dB(A) 80.0 dB(A) Less

Transmission Speeds – C4.4 DITAAC Engine Only

Forward – 1 4.2 mph 6.8 km/h Less
Forward – 2 8.3 mph 13.3 km/h Less
Forward – 3 12.3 mph 19.8 km/h Less
Forward – 4 19.0 mph 30.5 km/h Less
Reverse – 1 4.2 mph 6.8 km/h Less
Reverse – 2 8.3 mph 13.3 km/h Less
Reverse – 3 19.0 mph 30.5 km/h Less

Transmission Speeds – C4.4 ACERT Engine Only

Forward – 1 4.1 mph 6.6 km/h Less
Forward – 2 6.2 mph 10.0 km/h Less
Forward – 3 8.1 mph 13.0 km/h Less
Forward – 4 12.0 mph 19.3 km/h Less
Forward – 5 18.4 mph 29.6 km/h Less
Forward – 6 24.9 mph 40.0 km/h Less
Reverse – 1 4.1 mph 6.6 km/h Less
Reverse – 2 8.1 mph 13.0 km/h Less
Reverse – 3 18.4 mph 29.6 km/h Less
Cat® Dealer Service

Buy any piece of Cat® equipment and also get the full support and commitment of your local Cat Dealer.

Contact your local dealer
Financing & Insurance

You can count on Cat Financial to provide the best financial solutions, built just for you.

See our Offers