< Back

Financing & Insurance
See our Offers
View Product Downloads
Please answer to continue. Select an option to continue. Enter a valid email address.
Yes, I would like to receive future communications (such as email) from Caterpillar extended enterprise and dealer network.

Overview

Time is money. Optimizing the unloading time is what it is all about when it comes to machine selection. You can load many types of machines inside a shiphold but none would provide the perfect match for the application as the Track-Type Loader can thanks to the combination of tracks giving traction, loader arm for the reach and engine at back for the machine balance.

Engine

Units:
Net Flywheel Power 148.0 hp 110.0 kW Less
Bore 4.13 in 105.0 mm Less
Displacement 402.76 in3 6.6 L Less
Engine Model Cat® C6.6 ACERT™ Cat® C6.6 ACERT™ Less
Net Power 148.0 hp 110.0 kW Less
Regulations Rating at 2,000 rpm Rating at 2,000 rpm Less
Stroke 5.0 in 127.0 mm Less

Weights

Operating Weight - GP Bucket with Teeth 34229.0 lb 15526.0 kg Less
Operating Weight with GP Bucket and Teeth 34229.0 lb 15526.0 kg Less
Operating Weight with Trim Blade 33726.0 lb 15298.0 kg Less
Operating Weight - Trim Blade all material 33726.0 lb 15298.0 kg Less

Undercarriage

Ground Pressure - Optional Shoe 12.3 psi 84.1 kPa Less
Ground Pressure - Standard Shoe 9.5 psi 65.8 kPa Less
Ground Pressure - Standard Shoe with Trim Blade 9.8 psi 67.4 kPa Less
Grouser Height - Double Grouser 1.4 in 35.0 mm Less
Track Shoe Type Double Grouser Double Grouser Less
Track Shoe Width - Optional 15.0 in 380.0 mm Less
Track Shoe Width - Standard 18.9 in 480.0 mm Less

Drive System

Drive Pump Two, variable-displacement, slipper-type axial piston pumps Two, variable-displacement, slipper-type axial piston pumps Less
Relief Valve Setting 6961.8 psi 48000.0 kPa Less
Track Motor Two, variable displacement, bent axis motors Two, variable displacement, bent axis motors Less
Type Drive System Hydrostatic drive with infinite machine speeds to 10.0 km/h (6.2 mph) Drive System Hydrostatic drive with infinite machine speeds to 10.0 km/h (6.2 mph) Less

Main Service Refills

Cooling System 8.0 gal 31.0 L Less
Fuel Tank 83.5 gal 316.0 L Less
Hydraulic Tank 18.5 gal 70.0 L Less

Buckets

Capacity - GP 2.42 yd3 1.85 m3 Less
Bucket Width - General Purpose 97.8 in 2485.0 mm Less
Bucket Width - Multi-Purpose 97.3 in 2471.0 mm Less
Capacity - General Purpose 2.42 yd3 1.85 m3 Less
Capacity - MP 2.09 yd3 1.6 m3 Less
Capacity - Multi-Purpose 2.09 yd3 1.6 m3 Less

Blade

Trim Blade Capacity - All Material 2.09 yd3 1.6 m3 Less
Trim Blade Capacity - Coal Can be designed at order Can be designed at order Less

Trim Blade

Capacity - All Material 3.0 yd3 2.3 m3 Less

Track-Type Loaders

Shiphold/Port Handling


Work Tools and Optional Equipment

Designed to meet your needs


Features

When the attachments are available a typical Track-Type Loader working in the shiphold/port handling application needs to be equipped with the following recommended features:

  • Four lifting eyes
  • Joystick for the transmission control
  • Front guard for hydraulic tank
  • Guards for lift and tilt cylinders
  • Guard for the track rollers
  • Heavy duty bumper
  • Reversing fan
  • Engine air precleaner
  • E-SALT tracks equipped with center hole shoes
  • Trim blade or bucket (with or without quick coupler)
  • Lights facing forward, backward and sideways
  • Windshield sealed
  • Hydraulic tilt cab system