< Back

Financing & Insurance
See our Offers
View Product Downloads
Please answer to continue. Select an option to continue. Enter a valid email address.
Yes, I would like to receive future communications (such as email) from Caterpillar extended enterprise and dealer network.

Overview

Increased horsepower, excellent maneuverability, redesigned cab for operator comfort and the new implement system increase your productivity and make the new 963D unsurpassed in versatility.

Engine

Units:
Engine Model Cat® C6.6 ACERT™ Cat® C6.6 ACERT™ Less
Flywheel Power 189.0 hp 141.0 kW Less

Undercarriage

Track Shoe Width - Standard 21.65 in 550.0 mm Less
Track Shoe Width - Optional 17.72 in 450.0 mm Less
Track Gauge 72.83 in 1850.0 mm Less
Track on Ground 100.08 in 2542.0 mm Less
Ground Contact Area - Standard Shoe 4340.01 in2 2.8 m2 Less
Ground Contact Area - Optional Shoe 3565.01 in2 2.3 m2 Less
Ground Pressure - Standard Shoe 10.28 psi 70.9 kPa Less
Ground Pressure - Optional Shoe 12.4 psi 85.5 kPa Less
Track Shoe Type Double Grouser Double Grouser Less

Service Refill Capacities

Fuel Tank 105.67 gal 400.0 L Less
Cooling System 8.32 gal 31.5 L Less
Crankcase (with Filter) 4.36 gal 16.5 L Less
Final Drives (each) 3.96 gal 15.0 L Less
Hydraulic Tank 23.78 gal 90.0 L Less

Weights

Operating Weight 46297.0 lb 21000.0 kg Less

Buckets

Capacity - General Purpose Landfill 4.05 yd3 3.1 m3 Less
Capacity - General Purpose 4.05 yd3 3.1 m3 Less
Capacity - Multi-Purpose Landfill 3.53 yd3 2.7 m3 Less
Capacity - Multi-Purpose 3.53 yd3 2.7 m3 Less
Capacity - Refuse 5.5 yd3 4.2 m3 Less
Width - General Purpose Landfill 102.83 in 2612.0 mm Less
Width - General Purpose 102.83 in 2612.0 mm Less
Width - Multi-Purpose Landfill 101.29 in 2573.0 mm Less
Width - Multi-Purpose 101.38 in 2575.0 mm Less
Width - Refuse 119.37 in 3032.0 mm Less

Ripper Specifications

Type Radial Radial Less
Number of Pockets 3 3 Less
Overall Width/Beam 76.77 in 1950.0 mm Less
Penetration 11.61 in 295.0 mm Less
Ripping Width 72.28 in 1836.0 mm Less

Operating Specifications

Track on Ground 100.08 in 2542.0 mm Less

Versatility

The track loader is the all-purpose machine for large and small landfills. It can work alone, doing a wide variety of jobs, or it can act as a support machine, complementing other on-site machines.The track loader has the ability to:

  • Excavat
  • Carr
  • Stockpil
  • Loa
  • Cove
  • Sor
  • Shre
  • Doz
  • Grade Working with soil, sludge, trash, recyclables, white goods, construction/demolition materials or compost, track loaders bring an appetite for a variety of tasks to all sizes of landfills.


Transfer Stations

In transfer stations, track loaders:

  • Shred and densify material
  • can stock pile during peak periods


Basic Guarding Package

Guarding helps protect critical machine components and body panels from being damaged by debris under harsh waste handling environments.


Basic Waste Handler Arrangment

The basic Waste Handler Arrangement includes the Basic Guarding Package in addition to the following - Heavy-duty Bottom Guards, Guarded Lights, Debris Barrier Package, Trash Radiator, Heavy-duty Front Guards, and Idler Guards.


Transfer Station/Demolition Arrangement

In addtion to the Basic Guarding Package and the Basic Waste Handling Arrangement this package includes the following - Heavy-duty Fender and Battery Box, Lift Cylinder Guard, Lift Cylinder Lines Guard, Tilt Cylinder Guards, 2-piece Abrasion Guards, and Heavy-duty Bumper.


Recommended Options

Features for peak performance. Several additional options are recommended to assist matching your site requirements.


Serviceability

The 963D WH design offers reduced maintenance, convenient access to components, easy diagnostic capabilities, as well as easy and economical component replacement possibilities. Cat dealers also provide quick parts availability.


Total Customer Support

Your Cat Dealer offers a wide range of services whcih can be set up with a Customer Support Agreement. The dealer can customize a plan for you, from PM service to total machine maintenance, allowing you to optimize your return on investment.