Financing & Insurance
See our Offers
View Product Downloads
Please answer to continue. Select an option to continue. Enter a valid email address.
Yes, I would like to receive future communications from Caterpillar extended enterprise and dealer network.

Overview

Caterpillar built its first track loader in 1955. With its pedigree for digging, the track loader has excavated millions of building foundations all over the globe. It wasn’t long before customers demanded that the strength and versatility of this machine be adapted to the forestry, demolition, steel mill and waste industries. With Caterpillar built and designed waste handling features, the track loader is now considered the second most useful machines in a landfill (after the compactor). The Cat® 973D is the largest, most powerful track loader in the world, and it’s the safest, most environmentally friendly and efficient track loader Caterpillar has ever built. Put it to work in waste, it’s designed for it. Read on for more information on the 973D’s waste handling attributes, and how they can benefit your operation.

Engine

Units:
Engine Model Cat® C9 ACERT™ Cat® C9 ACERT™ Less
Flywheel Power 263.0 hp 196.0 kW Less

Undercarriage

Track Shoe Width – Standard 21.6 in 550.0 mm Less
Track Shoe Width – Optional 26.6 in 675.0 mm Less
Track Gauge 85.0 in 2160.0 mm Less
Ground Pressure – Standard Shoe 12.4 psi 85.5 kPa Less
Ground Pressure – Optional Shoe 10.1 psi 69.5 kPa Less
Track Shoe Type Double Grouser, Extreme Service Double Grouser, Extreme Service Less

Drive System

Drive Pump Two, variable-displacement, slipper-type axial piston pumps Two, variable-displacement, slipper-type axial piston pumps Less
Maximum System Pressure 6527.0 psi 45000.0 kPa Less
Track Motor Two, variable-displacement, bent axis piston motors Two, variable-displacement, bent axis piston motors Less
Type Hydrostatic drive with infinite machine speeds up to 11 km/h (6.8 mph) Hydrostatic drive with infinite machine speeds up to 11 km/h (6.8 mph) Less

Hydraulic System – Implement

Cycle Time – Dump 1.4 Seconds 1.4 Seconds Less
Cycle Time – Raise 6.5 Seconds 6.5 Seconds Less
Float Down 2.7 Seconds 2.7 Seconds Less
Output – Maximum 91.4 gal/min 346.0 L/min Less
Relief Valve Setting 3988.0 psi 27500.0 kPa Less
Type Closed Center Load Sensing Closed Center Load Sensing Less

Service Refill Capacities

Fuel Tank 164.0 gal 621.0 L Less
Cooling System 11.6 gal 44.0 L Less
Hydraulic Tank 49.9 gal 189.0 L Less

Electrical System

Alternator 95 amp, Heavy-Duty, Brushless 95 amp, Heavy-Duty, Brushless Less
Battery Capacity 1400 CCA 1400 CCA Less
Battery Quantity 2 2 Less
Battery Voltage 12 12 Less
Type 24V DC 24V DC Less

Weights

Operating Weight 65157.0 lb 29555.0 kg Less

Buckets

Capacity – General Purpose Landfill 6.4 yd3 4.9 m3 Less
Capacity – General Purpose 4.2 yd3 3.21 m3 Less
Capacity – Multi-Purpose Landfill 6.0 yd3 4.6 m3 Less
Capacity – Multi-Purpose 3.92 yd3 3.05 m3 Less
Width – General Purpose Landfill 114.56 in 2910.0 mm Less
Width – General Purpose 114.56 in 2910.0 mm Less
Width – Multi-Purpose Landfill 112.91 in 2868.0 mm Less
Width – Multi-Purpose 112.91 in 2868.0 mm Less

Ripper Specifications

Type Parallelogram Parallelogram Less
Number of Pockets 3 3 Less
Overall Width/Beam 86.6 in 2200.0 mm Less
Penetration 15.6 in 397.0 mm Less
Ripping Width 72.4 in 1840.0 mm Less

Standards

Standards Standards Standards Less

Value for your Investment

This machine will exceed your expectations


Waste Handler Guarding

Long-term protection for your machine and business


Waste Handler Guarding (cont.)


Prevention

Designs to keep you running


Prevention (cont.)


Track Shoe Options


Operator Environment

Promoting safe, engaged, and productive operators


Cat Work Tools

Options that make the most of the 973D’s strengths


Operation and Service

Service convenience and operator efficiency by design


Customer Support

Caterpillar has the most experienced dealer network in the world


Sustainability

A commitment for future generations


Cat® Dealer Service

Buy any piece of Cat® equipment and also get the full support and commitment of your local Cat Dealer.

Contact your local dealer
Financing & Insurance

You can count on Cat Financial to provide the best financial solutions, built just for you.

See our Offers