< Back

Mining Financial Services
See our Offers
View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

Specifications

Units:
Maximum Input Speed (motor speed) 1,782 rpm 1,782 rpm Less
Weight (without oil) - In-line Drive System 13000.0 lb 5900.0 kg Less
Maximum Output Torque for a Short Duration (3 sec.) 331858.0 ft-lb 450000.0 N·m Less

Typical Application

Description Chain Type Longwall Machinery like Armored Face Conveyors (AFC) Chain Type Longwall Machinery like Armored Face Conveyors (AFC) Less

Maximum Output Torque (for 3 sec) Tmax [N·m]

KP-45 V CST/P-45 V CST 331858.0 lb ft 450000.0 N·m Less
Rated Power P @ 50 Hz (n = 1,485 rpm) - Ratio i [-]: 16 1050 kW 1050 kW Less
Rated Power P @ 50 Hz (n = 1,485 rpm) - Ratio i [-]: 21 1050 kW 1050 kW Less
Rated Power P @ 50 Hz (n = 1,485 rpm) - Ratio i [-]: 28 1050 kW 1050 kW Less
Rated Power P @ 50 Hz (n = 1,485 rpm) - Ratio i [-]: 33 1050 kW 1050 kW Less
Rated Power P @ 50 Hz (n = 1,485 rpm) - Ratio i [-]: 39 820 kW 820 kW Less
Rated Power P @ 50 Hz (n = 1,485 rpm) - Ratio i [-]: 45 710 kW 710 kW Less
Rated Power P @ 50 Hz (n = 1,485 rpm) - Ratio i [-]: 50 650 kW 650 kW Less
Rated Power P @ 60 Hz (n = 1,782 rpm) - Ratio i [-]: 16 1,713 hp 1,713 hp Less
Rated Power P @ 60 Hz (n = 1,782 rpm) - Ratio i [-]: 21 1,713 hp 1,713 hp Less
Rated Power P @ 60 Hz (n = 1,782 rpm) - Ratio i [-]: 28 1,713 hp 1,713 hp Less
Rated Power P @ 60 Hz (n = 1,782 rpm) - Ratio i [-]: 33 1,713 hp 1,713 hp Less
Rated Power P @ 60 Hz (n = 1,782 rpm) - Ratio i [-]: 39 1,338 hp 1,338 hp Less
Rated Power P @ 60 Hz (n = 1,782 rpm) - Ratio i [-]: 45 1,158 hp 1,158 hp Less
Rated Power P @ 60 Hz (n = 1,782 rpm) - Ratio i [-]: 50 1,061 hp 1,061 hp Less

Dimensions

KP-45 V CST - Height 41.7 in 1060.0 mm Less
KP-45 V CST - Length 113.2 in 2875.0 mm Less
KP-45 V CST - Width 55.2 in 1401.0 mm Less
P-45 V CST - Height 41.7 in 1060.0 mm Less
P-45 V CST - Length 66.8 in 1697.0 mm Less
P-45 V CST - Width 44.1 in 1120.0 mm Less

Requirements of Cooling Water

Maximum Water Inlet Temperature 25° C/298.15 K (77° F/298.15 K) 25° C/298.15 K (77° F/298.15 K) Less
Required Cooling Water Quantity 6.6 gal/min 25.0 L/min Less

Capacity

KP-45 V CST - Gearbox Weight (without oil) 21380.0 lb 9700.0 kg Less
KP-45 V CST - Oil Quantity 193.0 gal 730.0 L Less
P-45 V CST - Gearbox Weight (without oil) 13000.0 lb 5900.0 kg Less
P-45 V CST - Oil Quantity 114.0 gal 430.0 L Less

Shaft Design

Input Shaft (cylindrical) DIN 5480-W 120×4 DIN 5480-W 120×4 Less
Output Shaft with Internal Toothing DIN 5480-N 260×10×30×24 DIN 5480-N 260×10×30×24 Less