< Back

Mining Financial Services
See our Offers
View Product Downloads
Please answer to continue. Select an option to continue. Enter a valid email address.
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

Specifications

Units:
Maximum Input Speed (motor speed) 1,782 rpm 1,782 rpm Less
Weight (without oil) - In-line Drive System 36165.0 lb 16400.0 kg Less
Maximum Output Torque for a Short Duration (3 sec.) 848196.0 ft-lb 1150000.0 N·m Less

Typical Application

Description Chain Type Longwall Machinery like Armored Face Conveyors (AFC) Chain Type Longwall Machinery like Armored Face Conveyors (AFC) Less

Maximum Output Torque (for 3 sec) Tmax [N·m]

KP-115 CST/P-115 CST 848196.0 lb ft 1150000.0 N·m Less
Rated Power P @ 50 Hz (n = 1,485 rpm) - Ratio i [-]: 39 1800 kW 1800 kW Less
Rated Power P @ 50 Hz (n = 1,485 rpm) - Ratio i [-]: 46 1800 kW 1800 kW Less
Rated Power P @ 60 Hz (n = 1,782 rpm) - Ratio i [-]: 39 2,937 hp 2,937 hp Less
Rated Power P @ 60 Hz (n = 1,782 rpm) - Ratio i [-]: 46 2,480 hp 2,480 hp Less

Dimensions

KP-115 CST - Height 51.1 in 1300.0 mm Less
KP-115 CST - Length 141.6 in 3600.0 mm Less
KP-115 CST - Width 79.8 in 2029.0 mm Less
P-115 CST - Height 51.1 in 1300.0 mm Less
P-115 CST - Length 110.6 in 2811.0 mm Less
P-115 CST - Width 55.1 in 1400.0 mm Less

Requirements of Cooling Water

Maximum Water Inlet Temperature 25° C/298.15 K (77° F/298.15 K) 25° C/298.15 K (77° F/298.15 K) Less
Required Cooling Water Quantity 23.8 gal/min 90.0 L/min Less

Capacity

KP-115 CST - Gearbox Weight (without oil) 52851.0 lb 23980.0 kg Less
KP-115 CST - Oil Quantity 212.0 gal 1300.0 L Less
P-115 CST - Gearbox Weight (without oil) 36145.0 lb 16400.0 kg Less
P-115 CST - Oil Quantity 132.0 gal 700.0 L Less

Shaft Design

Input Shaft (cylindrical) DIN 5480-W 140×4 DIN 5480-W 140×4 Less
Output Shaft with Internal Toothing DIN 5480-N 360×10 DIN 5480-N 360×10 Less