< Back

Mining Financial Services
See our Offers
View Product Downloads
Please answer to continue. Select an option to continue. Enter a valid email address.
Yes, I would like to receive future communications (such as email) from Caterpillar extended enterprise and dealer network.

Overview

The right roof support for any longwall application.

Specifications

Units:
Carry Capacity 22.0 tons 20.0 tonnes Less
Vehicle Length 31.17 ft 9.5 m Less
Vehicle Width 9.35 ft 2.85 m Less
Frame Oscillation 40.0 Degrees 40.0 Degrees Less
Gradients Possible (gradient data short-term only) 20° 20° Less
Ground Clearance 14.0 in 356.0 mm Less
Maximum Speed 4.0 mph 6.4 km/h Less
Maximum Speed with Load 3.3 mph 5.3 km/h Less
Motor/Engine DC/AC DC/AC Less
Power Rated at 100.0 hp 74.0 kW Less
Pull Winch Rated at 15.0 tons 13.6 tonnes Less
Steering Control stick Control stick Less
Steering Articulation 50.0 Degrees 50.0 Degrees Less
Torque/Tractive Effort 57480.0 lb 26072.0 kg Less
Turn Radius (outside) 24.18 ft 7.37 m Less
Wheel Base 14.17 ft 4.32 m Less

Weights

Empty Weights - Less Battery 46400.0 lb 21046.7 kg Less
Empty Weights - With 64SS125-21 Battery 62000.0 lb 28122.7 kg Less

Speed

Tram Speed 5.0 mph 8.0 km/h Less

Dimensions (Approximate)

Cab Height - Standard Cabs with 1117.6 mm (44 in) Tires Adjust from 1397 mm-1651 mm (Adjust from 55 in-65 in) Adjust from 1397 mm-1651 mm (Adjust from 55 in-65 in) Less
Cab Height - Standard Cabs with 965.2 mm (38 in) Tires Adjust from 1320.8 mm-1574.8 mm (Adjust from 52 in-62 in) Adjust from 1320.8 mm-1574.8 mm (Adjust from 52 in-62 in) Less
Chassis Height (Nominal) - With 1117.2 mm (44 in) Tires 3.33 ft 1016.0 mm Less
Chassis Height (Nominal) - With 965.2 mm (38 in) Tires 3.08 ft 939.8 mm Less
Frame Oscillation 40 Degrees Total 40 Degrees Total Less
Ground Clearance (Nominal) - With 1117.2 mm (44 in) Tires 14.0 in 355.6 mm Less
Ground Clearance (Nominal) - With 965.2 mm (38 in) Tires 11.0 in 279.4 mm Less
Inside Turn Radius 13.17 ft 4013.2 mm Less
Length Less Load Lifting and Battery Tray 25.83 ft 7874.0 mm Less
Length with 2082.8 mm (82 in) Lifting Fork 33.67 ft 10261.6 mm Less
Length with Lift Plate Attachment 36.25 ft 11049.0 mm Less
Outside Turn Radius 23.17 ft 7061.2 mm Less
Overall Width - With Attachments and 1117.6 mm (44 in) Tires 9.5 ft 2896.6 mm Less
Overall Width - With Attachments and 965.2 mm (38 in) Tires 9.33 ft 2844.8 mm Less
Steering Articulation 110 Degrees Total 110 Degrees Total Less
Wheelbase 16.25 ft 4953.0 mm Less

The Clean Air Act

Cat battery-powered roof support carriers do not burden your mine’s ventilation with emissions or heat. Due to infinitely variable power control, they are the ideal vehicle for the installation or removal of longwall roof supports where heat, emissions and noise would impact work and where a flexible vehicle is needed.


The Power You Need

A combination of Cat battery- and diesel-powered vehicles can offer the ideal solution for longwall installations and moves. Battery-powered roof support carriers can position or remove roof supports from old and new faces.


Battery Power for Versatility

Cat battery-powered roof support carriers make longwall face moves simpler and less costly. The specially engineered ultra-heavy-duty vehicle range builds on the knowledge of many years of operational experience.


Stability and Traction

Cat roof support carriers have a tri-sectional chassis with dual motors located near the axles. The rear drive axle and the battery lift are incorporated into a single oscillating entity at the rear.


Battery Competence

Caterpillar has developed unparalleled experience and expertise in the design of batteries and battery changing systems. Current 2000 Ah batteries enable maximum performance at peak loads as well as lasting performance throughout the shift.


Maximum Battery Efficiency

The Cat IGBT control makes the most of battery power.


Optional VFD

The latest Caterpillar innovation is the HiPAC 10 VFD control system, which drives the motive traction and hydraulic systems and provides the operator with machine management information. The HiPAC 10 is a DC-to-AC variable frequency inverter control that drives high-performance AC electric motors, which have superior speed-torque characteristics.


RAS - Rapid Attachment System

The Rapid Attachment System available for the CL10 and CL15 makes an accessory change a one-man operation, allowing a broad range of accessories to be fitted in moments without removing the backing plate. Utilizing the LHD with RAS attachments during longwall relocations can greatly reduce lost production time.


Features