< Back

Mining Financial Services
See our Offers
View Product Downloads
Please answer to continue. Select an option to continue. Enter a valid email address.
Yes, I would like to receive future communications (such as email) from Caterpillar extended enterprise and dealer network.

Overview

Specifications

Units:
Height 1864 mm (73.4 in) 1864 mm (73.4 in) Less
Load Capacity 10 tonnes (11.02 tons) 10 tonnes (11.02 tons) Less
Power Type Diesel, Turbocharged Diesel, Turbocharged Less

Capacities

Bucket Payload 17636.0 lb 8000.0 kg Less
Maximum Braked Trailer Mass Consult Caterpillar Consult Caterpillar Less
Maximum Un-braked Trailer Mass 22046.0 lb 10000.0 kg Less
RAS Belt/Cable Reeler, Maximum Payload 15432.0 lb 7000.0 kg Less
RAS Forks, Maximum Payload 22046.0 lb 10000.0 kg Less
RAS Slewing Jib, Maximum Payload 15432.0 lb 7000.0 kg Less

Standard Ejector Bucket

Heaped Capacity (SAE) 4.6 yd3 3.5 m3 Less
Struck Capacity 3.5 yd3 2.7 m3 Less

Weight

Laden with Forks and 10T Load 63934.0 lb 29000.0 kg Less
Unladen with Full Tanks and Bucket 41887.0 lb 19000.0 kg Less

Engine Speeds

High Idle 2300.0 RPM 2300.0 RPM Less
Low Idle 800.0 RPM 800.0 RPM Less

Fuel Consumption

At Full Power 10.4 Gal/hr 39.4 L/hr Less
Average Mine Duty 20-40 L/hr (5.3-10.6 gal/hr) 20-40 L/hr (5.3-10.6 gal/hr) Less

Start System

Starter Motor Type Air Turbine Type Air Turbine Type Less

Intake Air Cleaner

Intake Flame Trap Spiral Wound Type Spiral Wound Type Less
Type/Make Dry Dual Element/Caterpillar Dry Dual Element/Caterpillar Less

Exhaust Conditioner

Aftertreatment Catalytic Exhaust Purifier Catalytic Exhaust Purifier Less
Exhaust Filter Replaceable Element Except China Replaceable Element Except China Less
Exhaust Flame Trap Replaceable China and RSA Replaceable China and RSA Less
Make Caterpillar Caterpillar Less
Type Flameproof Wet Flameproof Wet Less

Transmission

Speeds, Forward and Reverse 4 4 Less
Type Power Shift with Forward/Reverse Power Shift with Forward/Reverse Less

Axles Standard

Front Axle Fixed Fixed Less
Rear Axle Bolster Mount Bolster Mount Less
Type Bevel Gear and Pinion Bevel Gear and Pinion Less
Type Outboard Planetary Outboard Planetary Less

Wheels

Make/Model 5 Pieces (Heavy Duty) 5 Pieces (Heavy Duty) Less

Hydraulic Filtration

Bucket System Return 10 Micron Replaceable with Bypass Return 10 Micron Replaceable with Bypass Less
Steer/Brake System Pressure 10 Micron Replaceable with Bypass Pressure 10 Micron Replaceable with Bypass Less

Articulation

Degrees of Turn Either Side 43 Degree 43 Degree Less

Oscillation

Degrees Up and Down from Horizon 7.5 Degree 7.5 Degree Less

Seating (Driver)

Type Cross-seated Cross-seated Less

Canopy

Type Protective Device ROPS/FOPS ROPS/FOPS Less

Electrical System

Polarity Floating Chassis Floating Chassis Less
Type Approved Flameproof Approved Flameproof Less
Voltage 12.0 volts 12.0 volts Less

Shutdown System

Optional Shutdowns High Methane; Low Hydraulic Oil; Exhaust Scrubber Temperature High Methane; Low Hydraulic Oil; Exhaust Scrubber Temperature Less
Standard Shutdowns Low Engine Oil Pressure; Exhaust Temperature; Engine Coolant Level; Engine Coolant Temperature; Turbo Temperature Low Engine Oil Pressure; Exhaust Temperature; Engine Coolant Level; Engine Coolant Temperature; Turbo Temperature Less
Standard Shutdowns (cont'd.) Scrubber Level 1; Scrubber Level 2 Scrubber Level 1; Scrubber Level 2 Less
System Type DCS Electronic; Intrinsically Safe Approved DCS Electronic; Intrinsically Safe Approved Less

Lights

Number/Location 2 Front, 2 Rear; Approved Flameproof 2 Front, 2 Rear; Approved Flameproof Less

Alternator

Drive Hydraulic Hydraulic Less
Type Approved Flameproof Approved Flameproof Less

Pneumatic System

Air Flow 0.340 m3/min (1.2 ft3/min) @ 1,500 rpm 0.340 m3/min (1.2 ft3/min) @ 1,500 rpm Less
Air Receiver Volume 40.0 gal 150.0 L Less
Compressor Type Piston Engine Gear Driven Piston Engine Gear Driven Less
Governed Pressure 116.0 psi 800.0 kPa Less
Relief Pressure 120.0 psi 830.0 kPa Less

Vehicle Speeds

1st Gear 1.8 mph 2.9 km/h Less
2nd Gear 3.8 mph 6.1 km/h Less
3rd Gear 6.5 mph 10.5 km/h Less
4th Gear 11.3 mph 18.1 km/h Less

Grade Ability

Front to Rear 1:4 1:4 Less
Side to Side (Empty) 1:4 1:4 Less
Side to Side (Loaded) 1:8 1:8 Less

Service Capacities

Axle Oil (Each) 15.9 gal 60.0 L Less
Engine Cooling System Water 19.0 gal 72.0 L Less
Engine Crankcase Oil (with Filter) 6.6 gal 25.0 L Less
Fuel Tank 53.0 gal 200.0 L Less
Hydraulic Tank 66.0 gal 250.0 L Less
Main Air Receiver 40.0 gal 150.0 L Less
Transmission/Converter Oil 10.6 gal 40.0 L Less
Water Make Up Tank 118.9 gal 450.0 L Less

Engine (6 Cylinder)

Cooling Fan Hydraulic Driven Fan Hydraulic Driven Fan Less
Cooling System Coolant Based Radiator Coolant Based Radiator Less
Displacement 439.3 in3 7.2 L Less
Engine Make/Model Cat® C7 Cat® C7 Less
Maximum Power Gross 171.5 kW (230 hp) @ 2,200 rpm 171.5 kW (230 hp) @ 2,200 rpm Less
Maximum Torque Tested 895 N·m (660 lb-ft) @ 1,700 rpm 895 N·m (660 lb-ft) @ 1,700 rpm Less
Radiator Position Vertical Rear Vertical Rear Less
Type Diesel, Turbocharged Diesel, Turbocharged Less

Tires

Inflation Media Air Air Less
Inflation Pressure 116.0 psi 800.0 kPa Less
Ply Rating Radial Radial Less
Size 17.5 × R25 17.5 × R25 Less
Type XKA Tires XKA Tires Less

Dimensions (Approximate)

Height - Ground Clearance 14.6 in 370.0 mm Less
Height - Top of Covers 61.0 in 1550.0 mm Less
Height - Top of ROPS: HIGH Canopy Mount 78.3 in 1990.0 mm Less
Height - Top of ROPS: LOW Canopy Mount 73.4 in 1864.0 mm Less
Height - Top of ROPS: MID Canopy Mount 75.8 in 1927.0 mm Less
Inner Turn Radius 122.5 in 3110.0 mm Less
Length - Overall with Bucket 378.9 in 9620.0 mm Less
Length - Overall with Fork 379.7 in 9650.0 mm Less
Length - Rear Axle to Bumper 109.0 in 2770.0 mm Less
Length - Wheel Base 132.3 in 3360.0 mm Less
Lift Height of Fork 98.0 in 2490.0 mm Less
Lift Height - Bucket Raised 146.9 in 3730.0 mm Less
Lift Height - Fork Frame 145.7 in 3700.0 mm Less
Outer Turn Radius Frame 232.3 in 5901.0 mm Less
Turn Radius Bucket 248.2 in 6305.0 mm Less
Width 92.1 in 2340.0 mm Less
Width - Overall 98.4 in 2500.0 mm Less

CL210B Standard Equipment

The Cat CL210 comes standard with the Rapid Attachment System (RAS) for rapid pick up and release of attachments.

CL210B Optional Equipment

10 000 kg (22,046 lb) Forks with Side Shift

7000 kg (15,432 lb) Slewing Jib Crane

3.5 m3 (4.6 yd3) Bucket - Spade or Straight Lip

5 m³ (6.5 yd3) Bucket (Direct Mount)

General Purpose Trailer

Pipe Trailer

Power Assist Ready

7000 kg (15,432 lb) Belt/Cable Reeler

10 000 kg (22,046 lb) Manual Side Shift Forks

Work Platform

Fuel Pod

Concrete Kibble

Trailer Towing Adapter (SH150)

Trailer Power Assist (SH150)