SU482 DN

Mining Financial Services
See our Offers
View Product Downloads
Please answer to continue. Enter a valid email address.

Overview

With over 40 years’ experience and over 6,500 battery-powered units produced, the Cat® scoop is the obvious choice for a low-maintenance, high-productivity utility vehicle. The products from the No. 1 manufacturer of battery-powered mining machinery are setting the pace in efficient and reliable underground utility vehicles. The SU488 is the strongest and most rugged low-profile scoop ever built.

Specifications

Units:
Height to Top of Cab 2.83 ft 864.0 mm Less
Payload Capacity 7.0 tons 6.8 tonnes Less
Length 28.75 ft 8763.0 mm Less
Height to Top of Body 2.25 ft 685.0 mm Less
Width 10.16 ft 3098.0 mm Less

Lift and Carry Capacity

Capacity 6.8 tonnes (7.5 tons) at 914 mm (36 in) from the face of lift plate 6.8 tonnes (7.5 tons) at 914 mm (36 in) from the face of lift plate Less

Dimensions (approximate)

Adjustable Cab Height (minimum) – 28x15-15 Tires 3.17 ft 965.0 mm Less
Adjustable Cab Height (minimum) – 32x15-15 Tires 3.33 ft 1016.0 mm Less
Ground Clearance (No Axles Spacers) (Please reference sales drawing for Ground Clearance profile) – 28x15-15 Tires 7.0 in 178.0 mm Less
Ground Clearance (No Axles Spacers) (Please reference sales drawing for Ground Clearance profile) – 32x15-15 Tires 9.0 in 229.0 mm Less
Inside turn radius 11.75 ft 3581.0 mm Less
Main Frame Height – 28x15-15 Tires 2.83 ft 864.0 mm Less
Main Frame Height – 32x15-15 Tires 3.0 ft 914.0 mm Less
Outside turn radius 22.92 ft 6985.0 mm Less
Overall Length – With contoured bucket 28.83 ft 8788.0 mm Less
Overall Length – With lifting forks 27.17 ft 8280.0 mm Less
Overall Width – With contoured bucket 122.0 in 3099.0 mm Less
Overall Width – With lifting forks 119.5 in 3035.0 mm Less
Scoop utility empty weights 28000.0 lb 12700.0 kg Less
Steering articulation 40° 40° Less
Wheelbase 11.67 ft 3556.0 mm Less

Engine (4 Cylinder)

Cooling System Oil cooled with water cooled exhaust manifolding (opt water cooled assist for engine) Oil cooled with water cooled exhaust manifolding (opt water cooled assist for engine) Less
Cooling fan Hydraulic driven fan Hydraulic driven fan Less
Displacement 189.7 in3 3.1 L Less
Engine make/model Deutz BF4L 2011 Deutz BF4L 2011 Less
Maximum power tested 58 kW (78 hp) @ 2,800 rpm 58 kW (78 hp) @ 2,800 rpm Less
Maximum torque tested 169.5 ft-lb 229.0 N·m Less
Type Diesel, Turbo Charged, and 4 Cycle Diesel, Turbo Charged, and 4 Cycle Less

Engine Speeds

High idle 3200.0 RPM 3200.0 RPM Less
Low idle 900.0 RPM 900.0 RPM Less

Start System

Starter motor type Electric, 12 V Electric, 12 V Less

Intake Air Cleaner

Intake dual element type Primary & Secondary Primary & Secondary Less
Type Dry Dry Less

Exhaust System

After Treatment Catalytic exhaust purifier Catalytic exhaust purifier Less
DPM Control Disposable filter 97% eff Disposable filter 97% eff Less
Make Caterpillar® Caterpillar® Less
Type Ultra flow dry scrubber Ultra flow dry scrubber Less

Transmission

Make/Model Dana 20000 series Dana 20000 series Less
Speeds, forward and reverse 3 3 Less
Type Power shift with Fwd/Rev mod Power shift with Fwd/Rev mod Less

Torque Converter

Make/Model Dana integral Dana integral Less
Type Mounted on engine, single element Mounted on engine, single element Less

Axles (Front/Rear)

Differential Type Bevel gear and pinion Bevel gear and pinion Less
Make/Model Kessler 42 Series Kessler 42 Series Less
Type Outboard Planetary/SAHR Brakes Outboard Planetary/SAHR Brakes Less

Wheels

Make/Model 3 piece (Heavy Duty) 3 piece (Heavy Duty) Less

Tires – Standard

Size: 28x15-15 – Inflation media Urethane Fill Urethane Fill Less
Size: 28x15-15 – Ply rating Bias Bias Less
Size: 32x15-15 – Inflation media Urethane Fill Urethane Fill Less
Size: 32x15-15 – Ply rating Bias Bias Less

Hydraulic Filtration

Auxiliary system Pressure 10 micron; Tank mounted, 25 micron Pressure 10 micron; Tank mounted, 25 micron Less
Bucket/PTO system Pressure 10 micron Pressure 10 micron Less
Common Return replaceable bypass replaceable bypass Less
Steer/brake system Pressure 10 micron Pressure 10 micron Less

Hydraulic Systems

Auxiliary system Open center, HRO Control Open center, HRO Control Less
Bucket/PTO system Open center/Motor Spool Open center/Motor Spool Less
Steer/brake system Open center, HRO Control Open center, HRO Control Less
Tank type Sealed Sealed Less

Main Hydraulic Pump

Std pump output @ 2,000 rpm 17.0 gal/min 64.0 L/min Less
Type Gear Gear Less

Cooling/Fan Pump

Std pump output @ 2,000 rpm 4.5 gal/min 17.0 L/min Less
Type Gear Gear Less

Cylinders

Counterbalance load Art frame cyls Art frame cyls Less
Rods Hard chromed Hard chromed Less
Type Double acting Double acting Less

Steering System

Actuation HRO Control HRO Control Less
Control valve Open center Open center Less

Accumulator Brakes

Operation Pre charge 6.2 Mpa (900 psi) – Nitrogen pressure 6.2 Mpa (900 psi) – Nitrogen pressure Less
Quantity x capacity 116.0 in3 1.9 L Less
Type Piston Piston Less

Bucket System

Actuation HRO HRO Less
Control valve Open center Open center Less

Articulation

Bearing type and size Pin & bearing Pin & bearing Less
Bush material Hardened steel Hardened steel Less
Degrees of turn either side 45.0 Degrees 45.0 Degrees Less
Pin material Hardened steel Hardened steel Less

Oscillation

Degrees up and down from horizontal 15.0 Degrees 15.0 Degrees Less
Type Ball Bearing at Articulation Ball Bearing at Articulation Less

Seating (Driver)

Type Adjustable Cross-seated Adjustable Cross-seated Less

Canopy

Type Adjustable CAB Certified to MSHA req Adjustable CAB Certified to MSHA req Less

Electrical System

Polarity Floating Floating Less
Voltage 12 12 Less

Lights

Number/location 2 front, 2 rear 2 front, 2 rear Less
Type Ocenco/MCI Ocenco/MCI Less

Alternator

Drive Electric Electric Less
Type Bosch, 12V Bosch, 12V Less

Service Capacities

Fuel Tank 83 L (22 gal) – MSHA Limited 83 L (22 gal) – MSHA Limited Less
Hydraulic tank 40.0 gal 151.0 L Less
With 32x15-15 Tires – 1st gear max 2.2 mph 3.5 km/h Less
With 32x15-15 Tires – 2nd gear max 4.0 mph 6.4 km/h Less
With 32x15-15 Tires – 3rd gear max 10.5 mph 16.9 km/h Less

Maximum Tractive Effort

Reference Refer to engineering for information dependent on the applications Refer to engineering for information dependent on the applications Less

Grade-ability

Front to rear Up to 30% Up to 30% Less

The Cat Control System

We have led the way in increasing the productivity of battery powered mining equipment.


State-of-the-Art Drive Technology

Optional HiPAC 10 VFD – The Cat HiPAC 10 is a DC to AC variable-frequency inverter control that drives high-performance AC electronic motors, which have a superior speed-torque characteristics.


Mine Duty, 37 kW/50 hp Tram Motor

The scoop is equipped with a 50 hp, 110 V DC, class H insulation series wound traction motor.


Explosion Proof, 11.9 kW/16 hp Pump Motor

All Cat utility scoops feature large hydraulic fluid reservoirs for maximum cooling capacity. Each reservoir is equipped for easy fluid-level monitoring.


Human-factor Engineered Operator’s Compartment

For long-shift productivity, operator comfort is paramount for maintaining a safe working environment.


Heavy-duty Center Section

To provide superior stability in tough conditions, the scoop offers ball bearing oscillation. The problems associated with three-point-hitch style oscillation are eliminated with the robust design of the pivot section.


Environmentally Responsible

The Cat Diesel Power pack, in both permissible and non-permissible configurations, is the cleanest power pack available for the underground mining environment.


Diesel Options

Cat diesel-powered equipment boasts the most efficient engines and powertrains available while ensuring the lowest levels of emissions. The SU482 DN is capable of operating for long distances at high speeds and is designed for challenging roadway conditions with steep gradients. The unit has SAHR Braking systems and can be available for PA or WV operations.


SU482 DN Standard Equipment

Oversize center sections

Tape switch type emergency stops

Wet-disc service brakes

Cat IGBT electric controllers (optional HIPAC 10 AC drive)

Multi-purpose contoured bottom bucket

Planetary wheel drives

Ground-level battery change system

SU482 DN Optional Equipment

Vertical lift and tilt

Dual tram motors

Battery sizes from 550 to 1,500 Amp/hrs

Heavy-duty, forged steel fork frame

Special rock bucket

Cat Control Stick

Diesel versions available

AC Motors with VFD Control System

A Commitment to the Mining Industry

As the demand for commodities grows, mining companies need a partner to support them in their efforts. Caterpillar is committed to being that partner.

View Customer Video
Mining Financial Services

Cat Financial is the single best resource for all your international mining finance needs, with capabilities to offer everything from leasing and general financing to project and structured financing.

See our Offers