SU482

Mining Financial Services
See our Offers
View Product Downloads
Please answer to continue. Enter a valid email address.

Overview

With over 40 years’ experience and over 6,500 battery-powered units produced, the Cat® scoop is the obvious choice for a low-maintenance, high-productivity utility vehicle. The products from the No. 1 manufacturer of battery-powered mining machinery are setting the pace in efficient and reliable underground utility vehicles. The SU488 is the strongest and most rugged low-profile scoop ever built.

Specifications

Units:
Height to Top of Cab 2.83 ft 864.0 mm Less
Payload Capacity 5.0 tons 4.5 tonnes Less
Length 28.74 ft 8760.0 mm Less
Height to Top of Body 2.08 ft 635.0 mm Less
Width 9.58 ft 2920.0 mm Less

Lift and Carry Capacity

Capacity 7 tons (6.4 tonnes) at 48 in (1219 mm) from bucket mounting pin 7 tons (6.4 tonnes) at 48 in (1219 mm) from bucket mounting pin Less

Drive Train

Axles John Deere (John Deere axles feature in-board planetaries and wet disc brakes.) John Deere (John Deere axles feature in-board planetaries and wet disc brakes.) Less
Axles Kessler (Kessler axles feature wheel and planetaries and wet disc brakes.) Kessler (Kessler axles feature wheel and planetaries and wet disc brakes.) Less
Drive Lines Heavy duty off-highway driveshafts with slip joints Heavy duty off-highway driveshafts with slip joints Less
Reducer A foot mounted 3.33:1 ratio gearbox A foot mounted 3.33:1 ratio gearbox Less

Brakes

Service and Emergency/Park Spring applied hydraulic release SAHR Spring applied hydraulic release SAHR Less
Service and Emergency/Park 4-wheel wet disc 4-wheel wet disc Less
Service and Emergency/Park Controlled by modulating valve (Deere axle) Controlled by modulating valve (Deere axle) Less
Service and Emergency/Park Controlled by reverse modulating valve (Kessler axle) Controlled by reverse modulating valve (Kessler axle) Less
Service and Emergency/Park Left pedal activated Left pedal activated Less

Hydraulics

Hydraulic Hose and Fittings JIC fittings with high pressure hosing; MSHA 2G flame resistant approved. JIC fittings with high pressure hosing; MSHA 2G flame resistant approved. Less
Hydraulic PTO Two (2) quick coupler connections, 1,200 psi (8.3 MPa) maximum recommended operating pressure. Two (2) quick coupler connections, 1,200 psi (8.3 MPa) maximum recommended operating pressure. Less
Lift Cylinder Two (2) 6 in (152 mm) bore, double acting cylinders with forged rods and self-aligning bushings. Two (2) 6 in (152 mm) bore, double acting cylinders with forged rods and self-aligning bushings. Less
Reservoir Fill System Fill cap assembly in top of reservoir tank. Fill cap assembly in top of reservoir tank. Less
Steering Cylinder Two (2) 4 in (102 mm) bore, double acting cylinders with forged rods and self-aligning bearings. Two (2) 4 in (102 mm) bore, double acting cylinders with forged rods and self-aligning bearings. Less

Operator’s Compartment

Components Extended Operator’s Deck Extended Operator’s Deck Less
Components Right Foot Accelerator Pedal Right Foot Accelerator Pedal Less
Components Left Foot Brake Pedal Left Foot Brake Pedal Less
Components Tape Strip Panic Switch that De-Energizes Electrical System and Applies Automatic Brake Tape Strip Panic Switch that De-Energizes Electrical System and Applies Automatic Brake Less
Components Warning Gong Warning Gong Less
Components Manual Circuit Breaker Lever Re-Set Handle Manual Circuit Breaker Lever Re-Set Handle Less
Components Park Brake Release Pressure Gauge Park Brake Release Pressure Gauge Less
Components System Pressure Gauge System Pressure Gauge Less
Components Accumulator Pressure Gauge Accumulator Pressure Gauge Less
Valve Bank Hydraulic – Functions: • Steering • Bucket • Bucket Eject • Winch/Power Take Off • Battery Changer • Steering • Bucket • Bucket Eject • Winch/Power Take Off • Battery Changer Less

Electrical Controls

Types Mine duty, 600 amp frame circuit breaker, with UVR (under voltage release) trip unit Mine duty, 600 amp frame circuit breaker, with UVR (under voltage release) trip unit Less

Manuals

Types Two Battery Maintenance Manuals Two Battery Maintenance Manuals Less
Types Two Parts Manuals Two Parts Manuals Less
Types One LinkOne CD which includes all above manuals in electronic format One LinkOne CD which includes all above manuals in electronic format Less
Types Two Electrical Troubleshooting Guides Two Electrical Troubleshooting Guides Less
Types Two Battery Maintenance Charts Two Battery Maintenance Charts Less
Types Two Operation and Preventive Maintenance Manuals Two Operation and Preventive Maintenance Manuals Less

Tire/Wheel Option

Options 28x15-15 Tires – Customer specified tire brand and fill type 28x15-15 Tires – Customer specified tire brand and fill type Less
Options 32x16-15 Tires – Customer specified tire brand and fill type 32x16-15 Tires – Customer specified tire brand and fill type Less

Operator Control Options

Options Left hand control stick that incorporates the most common operator functions Left hand control stick that incorporates the most common operator functions Less
Options Speed control accomplished by right foot activated pedal Speed control accomplished by right foot activated pedal Less
Options Manual Disconnect Switch Manual Disconnect Switch Less
Options Tapeswitch stop switches located on both sides of operator Tapeswitch stop switches located on both sides of operator Less

Battery Plug – Single Connector Option

Options Other connector options available upon request Other connector options available upon request Less
Options Wrench – brass plug with a captive wrench to install or remove the battery plugs Wrench – brass plug with a captive wrench to install or remove the battery plugs Less
Options J&R 2000, 5-pole, Brass w/Captive J&R 2000, 5-pole, Brass w/Captive Less
Options Battery plug is rated at 600 amps Battery plug is rated at 600 amps Less

Lighting System Option

Options Ocenco, Halogen, 12VDC, 50 watt – two front headlights with protective guard, and two rear headlights with protective guard. Ocenco, Halogen, 12VDC, 50 watt – two front headlights with protective guard, and two rear headlights with protective guard. Less
Options MCI 12V MCI 12V Less
Options MCI 120V MCI 120V Less

Auxiliary Components

Components Battery Change Cables Battery Change Cables Less

Machine Battery

Components Battery Tray Battery Tray Less
Components Battery Filling System Battery Filling System Less
Components Battery Receptacle Kit Battery Receptacle Kit Less
Components Battery with Plastisol Coated Tray (Single Connector) Battery with Plastisol Coated Tray (Single Connector) Less

Battery Charger Options

Options Dual output for two batteries Dual output for two batteries Less
Options Single output for one battery Single output for one battery Less

Dimensions (approximate)

Battery Height from Ground – With 64-SS55-21 Battery: 28X15-15 Tires 2.17 ft 660.0 mm Less
Battery Height from Ground – With 64-SS55-19 Battery: 28X15-15 Tires 2.17 ft 660.0 mm Less
Battery Height from Ground – With 64-SS55-19 Battery: 32X15-15 Tires 2.49 ft 760.0 mm Less
Battery Height from Ground – With 64-SS55-21 Battery: 32X15-15 Tires 2.49 ft 760.0 mm Less
Ground Clearance (No Axles Spacers) – With 28 in Tires 6.0 in 150.0 mm Less
Ground Clearance (No Axles Spacers) – With 32 in Tires 8.0 in 200.0 mm Less
Inside turn radius 9.58 ft 2920.0 mm Less
Main Frame Height – With 28 in Tires 2.17 ft 660.0 mm Less
Main Frame Height – With 32 in Tires 2.43 ft 740.0 mm Less
Minimum Canopy Height – With 28 in Tires 3.0 ft 910.0 mm Less
Minimum Canopy Height – With 32 in Tires 3.17 ft 965.0 mm Less
Outside turn radius 21.65 ft 6600.0 mm Less
Overall Length – With bucket 27.0 ft 8230.0 mm Less
Overall width – At 21 in extended deck 10.33 ft 3150.0 mm Less
Overall width – At bucket 9.25 ft 2820.0 mm Less
Scoop Utility Empty Weights – Less Battery 22250.0 lb 10090.0 kg Less
Scoop Utility Empty Weights – With 64-SS55-19 Battery 29160.0 lb 13230.0 kg Less
Scoop Utility Empty Weights – With 64-SS55-21 Battery 30000.0 lb 13610.0 kg Less
Steering articulation 80° total 80° total Less
Tram Speed 5.0 mph 8.0 km/h Less
Wheelbase 11.0 ft 3350.0 mm Less

Operator’s Compartment Options

Options 21 in (533 mm) deck extension to provide better visibility in the lower seams 21 in (533 mm) deck extension to provide better visibility in the lower seams Less

The Cat Control System

We have led the way in increasing the productivity of battery powered mining equipment.


State-of-the-Art Drive Technology

Optional HiPAC 10 VFD – The Cat HiPAC 10 is a DC to AC variable-frequency inverter control that drives high-performance AC electronic motors, which have a superior speed-torque characteristics.


Mine Duty, 37 kW/50 hp Tram Motor

The scoop is equipped with a 50 hp, 110 V DC, class H insulation series wound traction motor.


Explosion Proof, 11.9 kW/16 hp Pump Motor

All Cat utility scoops feature large hydraulic fluid reservoirs for maximum cooling capacity. Each reservoir is equipped for easy fluid-level monitoring.


Human-factor Engineered Operator’s Compartment

For long-shift productivity, operator comfort is paramount for maintaining a safe working environment.


Heavy-duty Center Section

To provide superior stability in tough conditions, the scoop offers ball bearing oscillation. The problems associated with three-point-hitch style oscillation are eliminated with the robust design of the pivot section.


Environmentally Responsible

The Cat Diesel Power pack, in both permissible and non-permissible configurations, is the cleanest power pack available for the underground mining environment.


SU482 Standard Equipment

Oversize center sections

Tape switch type emergency stops

Wet-disc service brakes

Cat IGBT electric controllers (optional HIPAC 10 AC drive)

Multi-purpose contoured bottom bucket

Planetary wheel drives

Ground-level battery change system

SU482 Optional Equipment

• Vertical lift and tilt

• Dual tram motors

• Battery sizes from 550 to 1,500 Amp/hrs

• Heavy-duty, forged steel fork frame

• Special rock bucket

• Cat Control Stick

• Diesel versions available

• AC Motors with VFD Control System

• Schroder Test Mate

• PA approval Kit

• Park Brake Pressure Switch

• Center Section Lock Bar

• Venturi Jet Fill

• Traction Motor Over Speed Protection

• BUC 2000 HAND Held Calibrator (Control adjustments and Troubleshooting)

A Commitment to the Mining Industry

As the demand for commodities grows, mining companies need a partner to support them in their efforts. Caterpillar is committed to being that partner.

View Customer Video
Mining Financial Services

Cat Financial is the single best resource for all your international mining finance needs, with capabilities to offer everything from leasing and general financing to project and structured financing.

See our Offers