< Back

Mining Financial Services
See our Offers
View Product Downloads
Please answer to continue. Select an option to continue. Enter a valid email address.
Yes, I would like to receive future communications (such as email) from Caterpillar extended enterprise and dealer network.

Overview

With over 40 years’ experience and over 6,500 battery-powered units produced, the Cat® scoop is the obvious choice for a low-maintenance, high-productivity utility vehicle. The products from the No. 1 manufacturer of battery-powered mining machinery are setting the pace in efficient and reliable underground utility vehicles. The SU488 is the strongest and most rugged low-profile scoop ever built.

Specifications

Units:
Height to Top of Cab 4.08 ft 1245.0 mm Less
Payload Capacity 16.0 tons 14.5 tonnes Less
Length 29.25 ft 8915.0 mm Less
Height to Top of Body 3.17 ft 965.0 mm Less
Width 9.58 ft 2920.0 mm Less

Drive Train

Axles Optional Diff-Lock Optional Diff-Lock Less
Axles Alternate axles will be considered upon request Alternate axles will be considered upon request Less
Axles 35 800 kg (79,000 lb) capacity axle 35 800 kg (79,000 lb) capacity axle Less
Axles Heavy duty Heavy duty Less
Axles Brake cooling Brake cooling Less
Axles SAHR brakes SAHR brakes Less
Axles Features outboard planetary Features outboard planetary Less
Drive Lines Heavy duty off-highway Heavy duty off-highway Less
Drive Lines 7C type driveshafts with slip joints 7C type driveshafts with slip joints Less
Reducer A foot-mounted 3.33:1 ratio gearbox A foot-mounted 3.33:1 ratio gearbox Less
Tram Motor Non-ventilated cooling Non-ventilated cooling Less
Tram Motor Foot-mounted Foot-mounted Less
Tram Motor Direct current Direct current Less
Tram Motor Mine traction Mine traction Less
Tram Motor One proprietary design One proprietary design Less
Tram Motor MSHA totally enclosed, explosion-proof MSHA totally enclosed, explosion-proof Less
Tram Motor Gear motor rated at 37 kW (50 hp) (1 hour) at 1,540 rpm and 110 Volts Gear motor rated at 37 kW (50 hp) (1 hour) at 1,540 rpm and 110 Volts Less

Brakes

Service and Emergency/Park Spring-applied hydraulic release SAHR Spring-applied hydraulic release SAHR Less
Service and Emergency/Park 4-wheel wet disc 4-wheel wet disc Less
Service and Emergency/Park Controlled by reverse modulating valve Controlled by reverse modulating valve Less
Service and Emergency/Park Left-pedal activated Left-pedal activated Less

Hydraulics

Hydraulic Hose and Fittings JIC fittings with high pressure hoses, MSHA 2G flame-resistant approved. JIC fittings with high pressure hoses, MSHA 2G flame-resistant approved. Less
Hydraulic PTO Two (2) quick coupler connections, 8.3 MPa (1,200 psi) maximum recommended operating pressure. Two (2) quick coupler connections, 8.3 MPa (1,200 psi) maximum recommended operating pressure. Less
Lift Cylinder Two (2) 178 mm (7 in) bore, double-acting cylinders with forged rods and self-aligning bushings. Two (2) 178 mm (7 in) bore, double-acting cylinders with forged rods and self-aligning bushings. Less
Pump Pump is directly mounted to the pump motor housing. Pump is directly mounted to the pump motor housing. Less
Pump Fixed displacement Fixed displacement Less
Pump Helical gear tandem pumps rated at 91 total L/min (24 total gpm) at 1,600 rpm Helical gear tandem pumps rated at 91 total L/min (24 total gpm) at 1,600 rpm Less
Pump Motor Foot-mounted Foot-mounted Less
Pump Motor Non-ventilated cooling Non-ventilated cooling Less
Pump Motor MSHA totally enclosed, explosion-proof MSHA totally enclosed, explosion-proof Less
Pump Motor Motor rated at 12 kW (16 hp) (1 hour) Motor rated at 12 kW (16 hp) (1 hour) Less
Pump Motor Direct current Direct current Less
Pump Motor Laminated frame Laminated frame Less
Pump Motor Mine duty Mine duty Less
Pump Motor 110 Volts DC 110 Volts DC Less
Reservoir 170 L (45 gal) capacity with magnetic particle sump strainer and 10 micron return line filter with by-pass. 170 L (45 gal) capacity with magnetic particle sump strainer and 10 micron return line filter with by-pass. Less
Reservoir A sight glass on the side of the oil tank for oil-level monitoring. A sight glass on the side of the oil tank for oil-level monitoring. Less
Reservoir Fill System Fill cap assembly in top of reservoir tank. Fill cap assembly in top of reservoir tank. Less
Steering Cylinder Two (2) 127 mm (5 in) bore, double-acting cylinders with forged rods and self-aligning bearings. Two (2) 127 mm (5 in) bore, double-acting cylinders with forged rods and self-aligning bearings. Less
Valve Bank Six section, parallel (flow through) type with 15.5 MPa (2,250 psi) internal relief and 11.7 MPa (1,700 psi) steering relief. Six section, parallel (flow through) type with 15.5 MPa (2,250 psi) internal relief and 11.7 MPa (1,700 psi) steering relief. Less
Valve Bank Valve bank is rated at 151 L/min (40 gpm). Valve bank is rated at 151 L/min (40 gpm). Less

Operator’s Compartment

Components Right foot accelerator pedal Right foot accelerator pedal Less
Components 254 mm (10 in) extended operator’s deck 254 mm (10 in) extended operator’s deck Less
Components Manual circuit breaker lever reset handle Manual circuit breaker lever reset handle Less
Components Left foot brake pedal Left foot brake pedal Less
Components Accumulator pressure gauge Accumulator pressure gauge Less
Components Park brake release pressure gauge Park brake release pressure gauge Less
Components Tape strip panic switch that de-energizes electrical system and applies automatic brake Tape strip panic switch that de-energizes electrical system and applies automatic brake Less
Components Warning gong Warning gong Less
Components System pressure gauge System pressure gauge Less
Components Control station Control station Less
Valve Bank Hydraulic Functions: • Steering • Bucket • Bucket Eject • Winch/Power Take Off • Battery Changer • Steering • Bucket • Bucket Eject • Winch/Power Take Off • Battery Changer Less

Electrical Controls

Types Model 2000, microprocessor controlled, IGBT, contactorless, 128VDC, 1200 amp traction motor controller. Model 2000, microprocessor controlled, IGBT, contactorless, 128VDC, 1200 amp traction motor controller. Less
Types Mine duty, 600 amp frame circuit breaker, with UVR (under voltage release) trip unit. Mine duty, 600 amp frame circuit breaker, with UVR (under voltage release) trip unit. Less
Types Microprocessor controlled, IGBT, contactorless, 128VDC, 350 amp, pump motor controller. Microprocessor controlled, IGBT, contactorless, 128VDC, 350 amp, pump motor controller. Less

Tire/Wheel Option

Options 35X15-15 Tires - Customer-specified tire brand and fill type. 35X15-15 Tires - Customer-specified tire brand and fill type. Less
Options 38X16-15 Tires - Customer-specified tire brand and fill type. 38X16-15 Tires - Customer-specified tire brand and fill type. Less

Battery Plug - Single Connector Option

J&R 2000, 5-pole, Brass w/Captive Wrench Brass plug with a captive wrench to install or remove the battery plugs. Battery plug is rated at 600 amps. Brass plug with a captive wrench to install or remove the battery plugs. Battery plug is rated at 600 amps. Less
J&R 2000, 5-pole, Brass w/Captive Wrench Other connector options available upon request Other connector options available upon request Less

Lighting System Option

Options MCI 120V MCI 120V Less
Options Ocenco, Halogen, 12VDC, 50 watt - Two front headlights with protective guard, and two rear headlights with protective guard. Ocenco, Halogen, 12VDC, 50 watt - Two front headlights with protective guard, and two rear headlights with protective guard. Less
Options MCI 12V MCI 12V Less

Auxiliary Components

Components Battery Change Cables Battery Change Cables Less

Machine Battery

Components Battery Tray Battery Tray Less
Components Battery with Plastisol Coated Tray (Single Connector) Battery with Plastisol Coated Tray (Single Connector) Less
Components Battery Filling System Battery Filling System Less
Components Battery Receptacle Kit Battery Receptacle Kit Less

Battery Charger Options

Options Dual-output for two batteries Dual-output for two batteries Less
Options Single-output for one battery Single-output for one battery Less

Dimensions (approximate)

Adjustable Cab Height - 35x15-15 Tires 1270 mm-1520 mm (4 ft 2 in-5 ft 0 in) 1270 mm-1520 mm (4 ft 2 in-5 ft 0 in) Less
Adjustable Cab Height - 38x16-15 Tires 1350 mm-1600 mm (4 ft 5 in-5 ft 3 in) 1350 mm-1600 mm (4 ft 5 in-5 ft 3 in) Less
Battery Height from Ground - With 64-SS100-21 Battery: 35X15-15 Tires 3.35 ft 1020.0 mm Less
Battery Height from Ground - With 64-SS100-21 Battery: 38X16-15 Tires 3.51 ft 1070.0 mm Less
Battery Height from Ground - With 64-SS125-21 Battery: 35X15-15 Tires 3.67 ft 1120.0 mm Less
Battery Height from Ground - With 64-SS125-21 Battery: 38X16-15 Tires 3.84 ft 1170.0 mm Less
Battery Height from Ground - With 64-SS85-21 Battery: 35X15-15 Tires 3.17 ft 965.0 mm Less
Battery Height from Ground - With 64-SS85-21 Battery: 38X16-15 Tires 3.35 ft 1020.0 mm Less
Ground Clearance (Nominal) (Please reference sales drawing for Ground Clearance profile) - 35x15-15 Tires 10.0 in 250.0 mm Less
Ground Clearance (Nominal) (Please reference sales drawing for Ground Clearance profile) - 38x16-15 Tires 13.0 in 330.0 mm Less
Inside turn radius 12.0 ft 3660.0 mm Less
Main Frame Height - 35x15-15 Tires 2.82 ft 860.0 mm Less
Main Frame Height - 38x16-15 Tires 3.08 ft 940.0 mm Less
Outside turn radius 24.0 ft 7315.0 mm Less
Overall Length - Length with lift plate attachment 27.0 ft 8230.0 mm Less
Overall Length - With contoured bucket 29.33 ft 8940.0 mm Less
Overall Length - With lifting forks 26.35 ft 8030.0 mm Less
Overall Length - With quick-attach flat bottom bucket 30.0 ft 9140.0 mm Less
Overall Width - With contoured bucket 9.51 ft 2900.0 mm Less
Overall Width - With lifting forks 8.83 ft 2690.0 mm Less
Overall Width - With quick-attach flat bottom bucket 9.51 ft 2900.0 mm Less
Steering articulation 80° total 80° total Less
Tram Speed 5.0 mph 8.0 km/h Less
Un-A-Trac Empty Weights - Less Battery 36700.0 lb 16650.0 kg Less
Un-A-Trac Empty Weights - With 64-SS100-21 Battery 48000.0 lb 21770.0 kg Less
Un-A-Trac Empty Weights - With 64-SS85-21 Battery 46750.0 lb 21200.0 kg Less
Wheelbase 12.0 ft 3660.0 mm Less

Operator’s Compartment Options

Options Hydraulically activated, floor mounted, foot operated push button. Hydraulically activated, floor mounted, foot operated push button. Less
Options 533 mm (21 in) deck extension to provide better visibility in the lower seams 533 mm (21 in) deck extension to provide better visibility in the lower seams Less

Lift Capacity

Capacity 14.5 tonnes at 914 mm (16 tons at 36 in) from the face of lift plate 14.5 tonnes at 914 mm (16 tons at 36 in) from the face of lift plate Less

Fire Suppression

Type Four point, 9 kg (20 lb), multi-purpose, ABC dry chemical fire suppression system; manually actuated. Four point, 9 kg (20 lb), multi-purpose, ABC dry chemical fire suppression system; manually actuated. Less

Frame

Components Heavy-duty with bends utilized where applicable to reduce the number of indeterminate stresses introduced by welding. Heavy-duty with bends utilized where applicable to reduce the number of indeterminate stresses introduced by welding. Less
Components 254 mm (10 in) extended operator’s deck with side egress access. 254 mm (10 in) extended operator’s deck with side egress access. Less
Components Constructed of ASTM 572-GR50 steel with T-1 steel at high stress or wear areas. Constructed of ASTM 572-GR50 steel with T-1 steel at high stress or wear areas. Less

Center Section

Components Heavy-duty ball bearing with unlimited oscillation. Heavy-duty ball bearing with unlimited oscillation. Less
Components Pivot points designed to distribute loads using self-aligning, one-piece, heavy-duty radial bearings. Pivot points designed to distribute loads using self-aligning, one-piece, heavy-duty radial bearings. Less
Components Internal grease seals to prevent contamination of the ball bearings. Internal grease seals to prevent contamination of the ball bearings. Less

Operator Control

Components Left-hand control stick that incorporates the most common operator functions Left-hand control stick that incorporates the most common operator functions Less
Components Ergonomically designed control stick for one-hand control. Ergonomically designed control stick for one-hand control. Less
Components Manual disconnect switch Manual disconnect switch Less
Components Tapeswitch stop switches located on both sides of operator. Tapeswitch stop switches located on both sides of operator. Less
Components Speed control accomplished by right-foot-activated pedal. Speed control accomplished by right-foot-activated pedal. Less

Lift Attachment Option

Options QDS quick attach module (required for all QDS attachments) QDS quick attach module (required for all QDS attachments) Less
Options QDS battery carrier QDS battery carrier Less
Options QDS fork assembly QDS fork assembly Less

Winch Option

Options Requires operator cab in lieu of canopy. Requires operator cab in lieu of canopy. Less
Options Winch - 13 600 kg (30,000 lb) bare drum pull, 2-speed winch assembly with 21.3 m of 19 mm (70 ft of ¾ in) diameter steel cable. Winch - 13 600 kg (30,000 lb) bare drum pull, 2-speed winch assembly with 21.3 m of 19 mm (70 ft of ¾ in) diameter steel cable. Less

Cab Options (cab must be utilized when winch is selected)

Options Hydraulic Hydraulic Less
Options Manual Manual Less

Center Section Cable Location Option

Components Cables are protected with additional guarding and covers. This will add 76 mm (3 in) to overall frame height. Cables are protected with additional guarding and covers. This will add 76 mm (3 in) to overall frame height. Less
Components All cables over the top of center section. All cables over the top of center section. Less

Battery Charger Accessories

Heavy-duty Charger Case Sled consisting of heavy-duty protection framework and equipped with lifting mechanisms. Sled consisting of heavy-duty protection framework and equipped with lifting mechanisms. Less

Other Options

Option Handheld calibrator (control adjustments and troubleshooting) Handheld calibrator (control adjustments and troubleshooting) Less
Option Schroder Test Mate Schroder Test Mate Less
Option PA approval kit PA approval kit Less
Option HiPAC 10 control system HiPAC 10 control system Less
Option Venturi jet fill Venturi jet fill Less
Option Traction motor over speed protection Traction motor over speed protection Less
Option Park brake pressure switch Park brake pressure switch Less

The Cat Control System

We have led the way in increasing the productivity of battery powered mining equipment.


State-of-the-Art Drive Technology

Optional HiPAC 10 VFD - The Cat HiPAC 10 is a DC to AC variable-frequency inverter control that drives high-performance AC electronic motors, which have a superior speed-torque characteristics.


Mine Duty, 37 kW/50 hp Tram Motor

The scoop is equipped with a 50 hp, 110 V DC, class H insulation series wound traction motor.


Explosion Proof, 11.9 kW/16 hp Pump Motor

All Cat utility scoops feature large hydraulic fluid reservoirs for maximum cooling capacity. Each reservoir is equipped for easy fluid-level monitoring.


Heavy-duty Drive Train

With options and features like full inboard planetary axles and bulletproof outboard and hub-end planetary axles, the Cat Scoop is the right combination for any application.


Human-factor Engineered Operator’s Compartment

For long-shift productivity, operator comfort is paramount for maintaining a safe working environment.


Heavy-duty Center Section

To provide superior stability in tough conditions, the scoop offers ball bearing oscillation. The problems associated with three-point-hitch style oscillation are eliminated with the robust design of the pivot section.


Environmentally Responsible

The Cat Diesel Power pack, in both permissible and non-permissible configurations, is the cleanest power pack available for the underground mining environment.


SU488 Standard Equipment

Oversize center sections

Tape switch type emergency stops

Wet-disc service brakes

Cat IGBT electric controllers (optional HIPAC 10 AC drive)

Multi-purpose contoured bottom bucket

Planetary wheel drives

Ground-level battery change system

SU488 Optional Equipment

Vertical lift and tilt

Dual tram motors

Battery sizes from 550 to 1,500 Amp/hrs

Two-speed winch

Heavy-duty, forged steel fork frame

Special rock bucket

Hydraulically operated cab assembly

Cat Control Stick

Diesel versions available

AC Motors with VFD Control System