< Back

Mining Financial Services
See our Offers
View Product Downloads
Please answer to continue. Select an option to continue. Enter a valid email address.
Yes, I would like to receive future communications (such as email) from Caterpillar extended enterprise and dealer network.

Overview

Specifications

Units:
Height to Top of Cab 3.67 ft 1120.0 mm Less
Payload Capacity 16.0 tons 14.5 tonnes Less
Length 32.41 ft 9880.0 mm Less

Lift and Carry Capacity

Capacity 14.5 tonnes (16 tons) at 914 mm (36 in) from the face of lift plate 14.5 tonnes (16 tons) at 914 mm (36 in) from the face of lift plate Less

Dimensions (approximate)

Adjustable Cab Height (minimum) - 35x15-15 Tires 4.12 ft 1257.0 mm Less
Adjustable Cab Height (minimum) - 38x16-15 Tires 4.25 ft 1295.0 mm Less
Adjustable Cab Height (minimum) - 44x18-20 Tires 4.5 ft 1372.0 mm Less
Ground Clearance (No Axles Spacers) (Please reference sales drawing for Ground Clearance profile) - 35x15-15 Tires 10.5 in 267.0 mm Less
Ground Clearance (No Axles Spacers) (Please reference sales drawing for Ground Clearance profile) - 38x16-15 Tires 10.5 in 267.0 mm Less
Ground Clearance (No Axles Spacers) (Please reference sales drawing for Ground Clearance profile) - 44x18-20 Tires 10.5 in 267.0 mm Less
Inside turn radius 12.0 ft 3660.0 mm Less
Main Frame Height - 35x15-15 Tires 3.21 ft 978.0 mm Less
Main Frame Height - 38x16-15 Tires 3.33 ft 1016.0 mm Less
Main Frame Height - 44x18-20 Tires 3.58 ft 1092.0 mm Less
Outside turn radius 29.33 ft 8940.0 mm Less
Overall Length - With contoured bucket 32.41 ft 9880.0 mm Less
Overall Length - With lifting forks 29.43 ft 8970.0 mm Less
Overall Width - With contoured bucket 9.58 ft 2920.0 mm Less
Overall Width - With lifting forks 8.92 ft 2720.0 mm Less
Scoop utility empty weights 50000.0 lb 22680.0 kg Less
Scoop utility empty weights - with 3,000 lb Ballast 53000.0 lb 24040.0 kg Less
Steering articulation 80° 80° Less
Wheelbase 12.66 ft 3860.0 mm Less

Engine (4 Cylinder)

Cooling System water based radiator water based radiator Less
Cooling fan Hydraulic driven fan Hydraulic driven fan Less
Displacement 290.7 in3 4.8 L Less
Engine make/model Caterpillar/Deutz 1013 FC Caterpillar/Deutz 1013 FC Less
Maximum power tested 112 kW (150 hp) @ 2,300 rpm 112 kW (150 hp) @ 2,300 rpm Less
Maximum torque tested 480.0 ft-lb 651.0 N·m Less
Type Diesel, Turbo Charged, and 4 Cycle Diesel, Turbo Charged, and 4 Cycle Less

Engine Speeds

High idle 2350.0 RPM 2350.0 RPM Less
Low idle 1000.0 RPM 1000.0 RPM Less

Start System

Type Pneumatic gear reduction Pneumatic gear reduction Less

Intake Air Cleaner

Intake dual element type Primary & Secondary Primary & Secondary Less
Type Dry Dry Less

Exhaust System

After Treatment Dry Scrubber Dry Scrubber Less
DPM Control Disposable filter 97% eff Disposable filter 97% eff Less
Make Evarpar/ECS Evarpar/ECS Less
Type Preliminary DOC Preliminary DOC Less

Transmission

Make/Model Dana 32000 series Dana 32000 series Less
Speeds, forward and reverse 4 4 Less
Type Power shift with Fwd/Rev mod Power shift with Fwd/Rev mod Less

Torque Converter

Make/Model Dana integral Dana integral Less
Type Mounted on engine, single element Mounted on engine, single element Less

Axles (Front/Rear)

Differential Type Hydraulic Actuated, Bevel Gear and Pinion Forced Brake Cooling Hydraulic Actuated, Bevel Gear and Pinion Forced Brake Cooling Less
Make/Model Kessler 72 Series Kessler 72 Series Less
Type Outboard Planetary/SAHR Brakes Outboard Planetary/SAHR Brakes Less

Wheels

Make/Model 3 piece (Heavy Duty) 3 piece (Heavy Duty) Less

Tires - Standard

Load 9120 kg @ 8 km/h (20,100 lb @ 5 mph) 9120 kg @ 8 km/h (20,100 lb @ 5 mph) Less
Size: 35x15-15 - Inflation media Urethane Fill Urethane Fill Less
Size: 35x15-15 - Ply rating Bias Bias Less
Size: 38x16-15 - Inflation media Urethane Fill Urethane Fill Less
Size: 38x16-15 - Ply rating Bias Bias Less
Size: 44x18-20 - Inflation media Urethane Fill Urethane Fill Less
Size: 44x18-20 - Ply rating Bias Bias Less

Hydraulic Filtration

Auxiliary system Pressure 10 micron; Tank mounted, 25 micron Pressure 10 micron; Tank mounted, 25 micron Less
Bucket/PTO system Pressure 10 micron Pressure 10 micron Less
Common Return replaceable bypass replaceable bypass Less
Steer/brake system Pressure 10 micron Pressure 10 micron Less

Hydraulic Systems

Auxiliary system Open center, HRO Control Open center, HRO Control Less
Bucket/PTO system Open center/Motor Spool Open center/Motor Spool Less
Steer/brake system Open center, HRO Control Open center, HRO Control Less
Tank type Sealed Sealed Less

Main Hydraulic Pump

Std pump output @ 2,000 rpm 28.0 gal/min 106.0 L/min Less
Type Gear Gear Less

Cooling/Fan Pump

Std pump output @ 2,000 rpm 17/45 L/min (4.5/12 gal/min) 17/45 L/min (4.5/12 gal/min) Less
Type Gear Gear Less

Cylinders

Counterbalance load Lock valves Lift & Tilt (opt) Lock valves Lift & Tilt (opt) Less
Rods Hard chromed Hard chromed Less
Type Double acting Double acting Less

Steering System

Actuation HRO Control HRO Control Less
Control valve Open center Open center Less

Accumulator Brakes

Operation Pre charge 6.2 Mpa (900 psi) - Nitrogen pressure 6.2 Mpa (900 psi) - Nitrogen pressure Less
Quantity x capacity 116.0 in3 1.9 L Less
Type Piston Piston Less

Bucket System

Actuation HRO HRO Less
Control valve Open center Open center Less

Articulation

Bearing type and size Pin & bearing Pin & bearing Less
Bush material Hardened steel Hardened steel Less
Degrees of turn either side 45.0 Degrees 45.0 Degrees Less
Pin material Hardened steel Hardened steel Less

Oscillation

Degrees up and down from horizontal 15.0 Degrees 15.0 Degrees Less
Type Ball Bearing at Articulation Ball Bearing at Articulation Less

Seating (Driver)

Type Adjustable Cross-seated Adjustable Cross-seated Less

Canopy

Type Adjustable CAB Certified to MSHA req Adjustable CAB Certified to MSHA req Less

Electrical System

Polarity Floating Floating Less
Type Approved flameproof Approved flameproof Less
Voltage 12 12 Less

Lights

Number/location 2 front, 2 rear 2 front, 2 rear Less
Type VICTOR VICTOR Less

Alternator

Drive Hydraulic Hydraulic Less
Type Caterpillar Flameproof Caterpillar Flameproof Less

Pneumatic System

Air receiver volume 28.0 gal 106.0 L Less
Compressor type Piston engine gear driven Piston engine gear driven Less
Governed pressure 150.0 psi 1.03 Mpa Less
Relief pressure 210.0 psi 1.45 Mpa Less

Service Capacities

Fuel Tank 132 L (35 gal) - MSHA Limited 132 L (35 gal) - MSHA Limited Less
Hydraulic tank 70.0 gal 265.0 L Less
With 35x15-15 Tires - 1st gear max 1.8 mph 2.9 km/h Less
With 35x15-15 Tires - 2nd gear max 3.7 mph 6.0 km/h Less
With 35x15-15 Tires - 3rd gear max 6.4 mph 10.3 km/h Less
With 35x15-15 Tires - 4th gear max 11.1 mph 17.9 km/h Less

Maximum Tractive Effort

Reference Refer to engineering for information dependent on the applications Refer to engineering for information dependent on the applications Less

Grade-ability

Front to rear Up to 30% Up to 30% Less