824H Wood Chip Scoop

< Back

Financing & Insurance
See our Offers
View Product Downloads
Please answer to continue. Select an option to continue. Enter a valid email address.
Yes, I would like to receive future communications (such as email) from Caterpillar extended enterprise and dealer network.

Overview

Cat® wood chip scoops have been proven in the field, helping customers achieve top efficiency and productivity while keeping costs down. With the 824H, you get a purpose built machine that provides industry leading uptime, safety, serviceability and operator comfort.

Engine

Units:
Engine Model Cat® C15 ACERT™ Cat® C15 ACERT™ Less
Net Power 354.0 hp 264.0 kW Less
Net Power - EEC 80/1269 354.0 hp 264.0 kW Less
Net Power - ISO 9249 354.0 hp 264.0 kW Less
Bore 5.4 in 137.0 mm Less
Stroke 6.7 in 171.0 mm Less
Displacement 928.0 in3 15.2 L Less
Converter Drive - Flywheel Power 354.0 hp 264.0 kW Less
Converter Drive - Gross Power 401.0 hp 299.0 kW Less
Direct Drive - Flywheel Power 354.0 hp 264.0 kW Less
Direct Drive - Gross Power 401.0 hp 299.0 kW Less

Transmission

Converter Drive - Forward 1 3.8 mph 6.1 km/h Less
Converter Drive - Forward 2 6.5 mph 10.5 km/h Less
Converter Drive - Forward 3 11.5 mph 18.3 km/h Less
Converter Drive - Forward 4 20.0 mph 32.1 km/h Less
Converter Drive - Reverse 1 4.3 mph 6.9 km/h Less
Converter Drive - Reverse 2 7.5 mph 12.0 km/h Less
Converter Drive - Reverse 3 13.0 mph 20.8 km/h Less
Converter Drive - Reverse 4 22.7 mph 36.6 km/h Less

Brakes

Brakes Meet SAE/ISO 3450 1996 Meet SAE/ISO 3450 1996 Less

Axles

Front Planetary-Fixed Planetary-Fixed Less
Oscillating Rear ±13 ±13 Less

Weights

Operating Weight 71329.0 lb 32355.0 kg Less

Service Refill Capacities

Fuel Tank 185.0 gal 700.0 L Less
Cooling System 21.9 gal 83.0 L Less
Crankcase 9.0 gal 34.0 L Less
Transmission 16.4 gal 62.0 L Less
Hydraulic Tank 23.2 gal 88.0 L Less
Differentials and Final Drives - Front 23.8 gal 90.0 L Less
Differentials and Final Drives - Rear 23.8 gal 90.0 L Less

Cab

Cab ROPS/FOPS is standard ROPS/FOPS is standard Less
Sound Performance Levels Meet ANSI/SAE, SAE and ISO standards Meet ANSI/SAE, SAE and ISO standards Less
ROPS/FOPS Meets SAE and ISO standards Meets SAE and ISO standards Less

Scoop Capacities

Carry 27.0 yd3 21.0 m3 Less
Doze 54.0 yd3 41.0 m3 Less

Productivity

Improving your bottom line


Reliability

Maximizing uptime, long life - it’s what you expect from your bottom line


Safety

Built to protect you


Serviceability

Easy to maintain. Easy to service.


Operator Comfort

Best-in-class working environment


Customer Support

Count on Cat dealers for business solutions


824H Wood Chip Scoop Standard Equipment

ELECTRICAL
  • Alarm, back-up
  • Alternator (100-amp)
  • Batteries, maintenance-free
  • Deutsch terminal connectors
  • Electrical system (24-volt)
  • Lighting system, halogen (front and rear), access stairway
  • Starter, electric (heavy-duty)
  • Starting receptacle for emergency starts

OPERATOR ENVIRONMENT
  • Air conditioner
  • Cab, sound suppressed and pressurized
  • Internal four-post rollover protective structure
  • (ROPS/FOPS), radio ready (entertainment) includes antenna, speakers and converter (12-volt, 15 amp), 12-volt power port, tinted glass
  • Cigar lighter (12-volt, 15-amp) and ashtray
  • Coat hook
  • Electro-hydraulic lift, tilt and dump
  • Heater and defroster
  • Horn, electric
  • Light, cab (dome)
  • Lock-up clutch disable switch
  • Lunch box and beverage holders
  • Monitoring system (EMS-III)
  • Action alert system, three category
  • Instrumentation, gauges:
  • Instrumentation, warning indicators
  • Mirrors, rearview (externally mounted)
  • Rimpull select switch
  • Seat, Comfort Series (cloth), air suspension
  • Seat belt, retractable, 76 mm (3 in) wide
  • STIC control system with steering lock
  • Tilt and lift control system lock
  • Transmission gear indicator
  • Wet-arm wipers/washers (front and rear)
  • Intermittent front wiper

POWER TRAIN
  • Brakes, full hydraulic, enclosed, wet-disc
  • Multiple disc service brakes
  • Case drain filters
  • Demand fan
  • Fuel priming pump (electric)
  • Parking brake
  • Precleaner, engine air intake
  • Radiator, Next Generation Modular Radiator (NGMR)
  • Separated cooling system
  • Starting aid (ether) automatic
  • Throttle lock
  • Torque converter, impeller clutch with lockup control system and rimpull control system (switch and dial in cab)
  • Transmission, planetary, autoshift (4F/3R)

OTHER STANDARD EQUIPMENT
  • Doors, service access (locking)
  • Engine, crankcase, 500 hour interval with CH-4 oil
  • Grouped Electronic Clutch Pressure Control, remote mounted pressure taps
  • Hitch, drawbar with pin
  • Hood, metallic with lockable service doors
  • Hydraulic oil cooler
  • Muffler (under hood)
  • Oil sampling valves
  • Steering, load sensing
  • Vandalism protection caplocks
  • Venturi stack

TIRES, RIMS AND WHEELS
  • A tire must be selected from the mandatory attachments section - base machine price includes a tire allowance

ANTIFREEZE
  • Premixed 50 percent concentration of Extended Life Coolant with freeze protection to -34° C (-29° F)

824H Wood Chip Scoop Optional Equipment

Cab, guard front windows

Cab, rear fan and grill

Cab, rubber-mounted glass

Camera, rear vision

Computer Aided Earthmoving System (CAES) attachment ready option

Differentials, No-SPIN (rear)

Fast fill system

Heater, engine coolant

Heater, fuel

Lighting, HID

Light, warning flashing strobe

Light, warning rotating beacon

Mirror, inside (panoramic)

Oil Change System, high speed

Precleaners

Radio, AM/FM/CD/MP3

Radio, CB (ready)

Radio, Satellite, Bluetooth

Sound suppression

Switch, disconnect, remote mounted

Visor, front