< Back

4 YEARS 0% APR + $5K WORK TOOL CREDIT + 3 YEARS EXTENDED PROTECTION
Learn More
View Product Downloads
Please answer to continue. Select an option to continue. Enter a valid email address.
Yes, I would like to receive future communications from Caterpillar extended enterprise and dealer network

Overview

The D Series incorporates innovations for improved performance and versatility. Increased lifting capacity, improved cycle times and ease of operation lead to increased productivity and lower operating costs.

Engine

Units:
Engine Model Cat® C6.6 with ACERT™ Technology Cat® C6.6 with ACERT™ Technology Less
Net Power 158.0 hp 118.0 kW Less
Gross Power 166.0 hp 124.0 kW Less
Bore 4.13 in 105.0 mm Less
Stroke 5.0 in 127.0 mm Less
Displacement 403.0 in3 6.6 L Less
Cylinders 6 6 Less
Maximum Torque at 1,400 rpm 579.0 lb ft 785.0 N·m Less
Net Power - 80/1269/EEC 158.0 hp 118.0 kW Less
Net Power - ISO 9249 158.0 hp 118.0 kW Less
Net power (ISO 9249) at 1,800 rpm 158.0 hp 118.0 kW Less
Ratings 1800.0 RPM 1800.0 RPM Less

Weights

Dozer Blade 1700.0 lb 740.0 kg Less
Outriggers 2270.0 lb 1030.0 kg Less
Counterweight - Optional 9039.0 lb 4100.0 kg Less
Counterweight - Standard 8157.0 lb 3700.0 kg Less
Offset Boom* - Front and Rear Outriggers 40455.0 lb 18350.0 kg Less
Offset Boom* - Rear Dozer Only 37809.0 lb 17150.0 kg Less
Offset Boom* - Rear Dozer, Front Outriggers 40014.0 lb 18150.0 kg Less
One-Piece Boom* - Front and Rear Outriggers 38250.0 lb 17350.0 kg Less
One-Piece Boom* - Rear Dozer Only 35605.0 lb 16150.0 kg Less
One-Piece Boom* - Rear Dozer, Front Outriggers 37809.0 lb 17150.0 kg Less
Operating Weight 17 000 to 19 200 kg (37,500 lb to 42,328 lb) 17 000 to 19 200 kg (37,500 lb to 42,328 lb) Less
Sticks - Industrial - 3100 mm (10'2") 992.0 lb 450.0 kg Less
Sticks - Long - 2600 mm (8'6") 1168.0 lb 530.0 kg Less
Sticks - Medium - 2400 mm (7'10") 1133.0 lb 514.0 kg Less
Sticks - Short - 2100 mm (6'11") 1036.0 lb 470.0 kg Less
VA Boom* - Front and Rear Outriggers 39352.0 lb 17850.0 kg Less
VA Boom* - Rear Dozer Only 36707.0 lb 16650.0 kg Less
VA Boom* - Rear Dozer, Front Outriggers 38912.0 lb 17650.0 kg Less

Swing Mechanism

Swing Speed 10.5 RPM 10.5 RPM Less
Swing Torque 29502.0 lb ft 40.0 kN·m Less

Hydraulic System

Maximum Flow - Auxiliary Circuit - High Pressure 66.0 gal/min 250.0 L/min Less
Maximum Flow - Auxiliary Circuit - Medium Pressure 13.0 gal/min 50.0 L/min Less
Maximum Flow - Implement/Travel Circuit 66.0 gal/min 250.0 L/min Less
Maximum Flow - Swing Mechanism 21.0 gal/min 80.0 L/min Less
Maximum Pressure - Auxiliary Circuit - High Pressure 5076.0 psi 350.0 bar Less
Maximum Pressure - Auxiliary Circuit - Medium Pressure 2683.0 psi 185.0 bar Less
Maximum Pressure - Implement Circuit - Heavy Lift 5439.0 psi 375.0 bar Less
Maximum Pressure - Implement Circuit - Normal 5076.0 psi 350.0 bar Less
Maximum Pressure - Swing Mechanism 5366.0 psi 370.0 bar Less
Maximum Pressure - Travel Circuit 5076.0 psi 350.0 bar Less
System 61.0 gal 230.0 L Less
Tank Capacity 36.0 gal 135.0 L Less

Transmission

Drawbar Pull 21806.0 lb 97.0 kN Less
Maximum Gradeability 63% 63% Less
Creeper Speed - 1st Gear 2.0 mph 3.0 km/h Less
Creeper Speed - 2nd Gear 8.0 mph 13.0 km/h Less
Forward/Reverse - 1st Gear 5.0 mph 8.0 km/h Less
Forward/Reverse - 2nd Gear 23.0 mph 37.0 km/h Less

Service Refill Capacities

Cooling 9.5 gal 36.0 L Less
Engine Crankcase 4.0 gal 15.0 L Less
Rear Axle Housing (Differential) 3.7 gal 14.0 L Less
Front Steering Axle (Differential) 2.8 gal 10.5 L Less
Final Drive 0.7 gal 2.5 L Less
Powershift Transmission 0.7 gal 2.5 L Less
Fuel Tank 82.0 gal 310.0 L Less

Tires

Standard 1) 10.00-20 (dual pneumatic) 1) 10.00-20 (dual pneumatic) Less
Optional 1) 11.00-20 (dual pneumatic) 2) 18 R 19.5 XF (single pneumatic) 3) 10.00-20 (dual solid rubber) 1) 11.00-20 (dual pneumatic) 2) 18 R 19.5 XF (single pneumatic) 3) 10.00-20 (dual solid rubber) Less

Undercarriage

Ground Clearance 15.0 in 370.0 mm Less
Maximum Steering Angle 35° 35° Less
Minimum Turning Radius - Standard Axle - End of One-Piece Boom 27.0 ft 8300.0 mm Less
Minimum Turning Radius - Standard Axle - End of VA Boom 23.0 ft 7000.0 mm Less
Minimum Turning Radius - Standard Axle - Outside of Tire 21.0 ft 6400.0 mm Less
Minimum Turning Radius - Wide Axle - End of One-Piece Boom 28.0 ft 8500.0 mm Less
Minimum Turning Radius - Wide Axle - End of VA Boom 23.0 ft 7100.0 mm Less
Minimum Turning Radius - Wide Axle - Outside of Tire 21.0 ft 6500.0 mm Less
Oscillation Axle Angle ±9° ±9° Less

Bucket Specifications

Bucket Capacities 0.38 to 1.26 m3 (0.5 to 1.65 yd3) 0.38 to 1.26 m3 (0.5 to 1.65 yd3) Less

Working Ranges

Maximum Digging Depth 19.91 ft 6070.0 mm Less
Maximum Reach at Ground Level 30.77 ft 9380.0 mm Less

Drive

Maximum Travel Speed 23.0 mph 37.0 km/h Less

Sound Levels

Exterior Sound Exterior Sound Exterior Sound Less

Cab/ROPS/FOGS

Standards Standards Standards Less

Engine

Built for power, reliability, low maintenance, excellent fuel economy and low emissions.


Hydraulics

Load-sensing hydraulic system provides fast cycle times, increased lift capacity and high bucket and stick forces to maximize your productivity in any job.


SmartBoom™

Reduces stress and vibrations transmitted to the machine and provides a more comfortable environment.


Environmentally Responsible Design

The M316D helps build a better world and preserve the fragile environment.


Operator Comfort

The interior layout maximizes operator space, provides exceptional comfort and reduces operator fatigue.


Undercarriage

Undercarriage and axle design provides maximum strength, flexibility and mobility on wheels.


Booms and Sticks

Designed for maximum flexibility to keep production high on all jobs.


Work Tools

A wide variety of Work Tools help optimize machine performance. Purpose designed and built to Caterpillar’s high durability standards.


Serviceability and Complete Customer Support

Simplified and easy maintenance save you time and money. Cat dealer services help you operate longer with lower costs.


Versatility

A wide variety of optional factory-installed attachments are available to enhance performance and improve job site management.


M316D Standard Equipment

Electrical
  • Alternator, 75 A
  • Lights
  • Main shut-off switch
  • Maintenance free batteries
  • Signal/warning horn

Engine
  • Automatic engine speed control
  • Automatic starting aid
  • Cat C6.6 with ACERT Technology EPA Tier 3 compliant
  • Fuel/water separator with level indicator

Hydraulics
  • Heavy lift mode
  • Load-sensing Plus hydraulic system
  • Manual work modes (economy, power)
  • Separate swing pump
  • Stick regeneration circuit

Operator Station
  • ROPS cab structure compliant with 2006/42/EC and tested according to ISO 12117-2:2008
  • Adjustable armrests
  • Air conditioner, heater and defroster with automatic climate control
  • Ash tray with cigarette lighter (24 volt)
  • Beverage cup/can holder
  • Bolt-on FOGS capability
  • Bottle holder
  • Bottom mounted parallel wiping system that covers the upper and lower windshield glass
  • Camera mounted on counterweight displays through cab monitor
  • Coat hook
  • Floor mat, washable, with storage compartment
  • Fully adjustable mechanical suspension seat
  • Instrument panel and gauges
  • Laminated front windshield
  • Left side console, tiltable, with lock out for all controls
  • Literature compartment behind seat
  • Literature holder in right console
  • Mobile phone holder
  • Parking brake
  • Positive filtered ventilation
  • Power supply, 12V-7A
  • Rear window, emergency exit
  • Retractable seat belt
  • Skylight
  • Sliding door windows
  • Steering column, tiltable
  • Storage area suitable for a lunch box
  • Sunshade for windshield and skylight

Undercarriage
  • Heavy-duty axles, advanced travel motor, adjustable braking force
  • Oscillating front axle with remote greasing
  • Tires, 10.00-20 16 PR, dual
  • Tool box in undercarriage
  • Two-piece drive shaft

Other Equipment
  • Automatic swing brake
  • Counterweight, 3700 kg (8,157 lb)
  • Mirrors, frame and cab
  • Product Link ready

M316D Optional Equipment

Auxiliary Controls and Lines
  • Auxiliary boom and stick lines
  • Anti-drift valves for bucket, stick, VA boom and tool control/multi-function circuits
  • Basic control circuits:
  • Cat BIO HYDO Advanced HEES™ biodegradable hydraulic oil
  • Lowering control devices for boom and stick
  • SmartBoom™

Front Linkage
  • Booms
  • Bucket linkage with diverter valve
  • Sticks

Electrical
  • Back-up alarm
  • Heavy-duty maintenance free batteries
  • Refueling pump

Operator Station
  • Adjustable hydraulic sensitivity
  • Falling objects guard
  • Joystick steering
  • CD/MP3 Radio (12V) at rear location including speakers and 12V converter
  • Seat, adjustable high-back
  • Travel speed lock
  • Vandalism guards
  • Visor for rain protection
  • Windshield

Undercarriage
  • Dozer blade, front or rear mounted
  • Outriggers, front and/or rear mounted
  • Second tool box for undercarriage
  • Spacer rings for tires
  • Wide axles

Other Equipment
  • Auto-lube system (implements and swing gear)
  • Cat Machine Security System
  • Cat Product Link
  • Counterweight, 4100 kg (9,039 lb)
  • Mirrors heated, frame and cab
  • Ride Control
  • Tires (see specifications)
  • Tool box in upperframe, lockable
  • Waste Handling Package

Cat® Dealer Service

Buy any piece of Cat® equipment and also get the full support and commitment of your local Cat Dealer.

Contact your local dealer
Placeholder image
0% FOR 48 MONTHS + 90 DAYS NO PAYMENTS
See Our Offers