< Back

4 YEARS 0% APR + $5K WORK TOOL CREDIT + 3 YEARS EXTENDED PROTECTION
Learn More
View Product Downloads
Please answer to continue. Select an option to continue. Enter a valid email address.
Yes, I would like to receive future communications from Caterpillar extended enterprise and dealer network

Overview

The D Series incorporates innovations for improved performance and versatility. High lifting capacity, fast cycle times and ease of operation lead to increased productivity and lower operating costs.

Engine

Units:
Engine Model Cat® C4.4 with ACERT™ Technology Cat® C4.4 with ACERT™ Technology Less
Net Power 128.0 hp 95.0 kW Less
Gross Power 139.0 hp 102.0 kW Less
Bore 4.1 in 105.0 mm Less
Stroke 5.0 in 127.0 mm Less
Displacement 268.0 in3 4.4 L Less
Cylinders 4 4 Less
Maximum Torque at 1,400 rpm 405.0 lb ft 550.0 N·m Less
Net Power - 80/1269/EEC 128.0 hp 95.0 kW Less
Net Power - SAE J1349/ISO 9249 128.0 hp 95.0 kW Less
Net power (ISO 9249) at 2,000 rpm 128.0 hp 95.0 kW Less
Ratings 2000.0 RPM 2000.0 RPM Less

Weights

Dozer Blade 1654.0 lb 750.0 kg Less
Outriggers 2116.0 lb 960.0 kg Less
Counterweight - Optional 7275.0 lb 3300.0 kg Less
Counterweight - Standard 6390.0 lb 2900.0 kg Less
Offset Boom* - Front and Rear Outriggers 34392.0 lb 15600.0 kg Less
Offset Boom* - Rear Dozer Only 31636.0 lb 14350.0 kg Less
Offset Boom* - Rear Dozer, Front Outriggers 33731.0 lb 15300.0 kg Less
One-Piece Boom* - Front and Rear Outriggers 32250.0 lb 14750.0 kg Less
One-Piece Boom* - Rear Dozer Only 29762.0 lb 13500.0 kg Less
One-Piece Boom* - Rear Dozer, Front Outriggers 31857.0 lb 14450.0 kg Less
Operating Weight 14 000 to 16 200 kg (30,865 to 35,715 lb) 14 000 to 16 200 kg (30,865 to 35,715 lb) Less
Sticks - Industrial - 2900 mm (9'6") 838.0 lb 380.0 kg Less
Sticks - Long - 2600 mm (8'6") 970.0 lb 440.0 kg Less
Sticks - Medium - 2300 mm (7'7") 860.0 lb 390.0 kg Less
Sticks - Short - 2000 mm (6'7") 816.0 lb 370.0 kg Less
VA Boom* - Front and Rear Outriggers 33180.0 lb 15050.0 kg Less
VA Boom* - Rear Dozer Only 30424.0 lb 13800.0 kg Less
VA Boom* - Rear Dozer, Front Outriggers 32520.0 lb 14750.0 kg Less

Swing Mechanism

Swing Speed 10.5 RPM 10.5 RPM Less
Swing Torque 25815.0 lb ft 35.0 kN·m Less

Hydraulic System

Maximum Flow - Auxiliary Circuit - High Pressure 50.0 gal/min 190.0 L/min Less
Maximum Flow - Auxiliary Circuit - Medium Pressure 13.0 gal/min 50.0 L/min Less
Maximum Flow - Implement/Travel Circuit 50.0 gal/min 190.0 L/min Less
Maximum Flow - Swing Mechanism 21.0 gal/min 80.0 L/min Less
Maximum Pressure - Auxiliary Circuit - High Pressure 5076.0 psi 350.0 bar Less
Maximum Pressure - Auxiliary Circuit - Medium Pressure 2683.0 psi 185.0 bar Less
Maximum Pressure - Implement Circuit - Heavy Lift 5440.0 psi 375.0 bar Less
Maximum Pressure - Implement Circuit - Normal 5076.0 psi 350.0 bar Less
Maximum Pressure - Swing Mechanism 5076.0 psi 350.0 bar Less
Maximum Pressure - Travel Circuit 5076.0 psi 350.0 bar Less
System 47.6 gal 180.0 L Less
Tank Capacity 25.0 gal 95.0 L Less

Transmission

Drawbar Pull 17085.0 lb 76.0 kN Less
Maximum Gradeability 58% 58% Less
Creeper Speed - 1st Gear 1.9 mph 3.0 km/h Less
Creeper Speed - 2nd Gear 8.0 mph 13.0 km/h Less
Forward/Reverse - 1st Gear 5.6 mph 9.0 km/h Less
Forward/Reverse - 2nd Gear 23.0 mph 37.0 km/h Less

Service Refill Capacities

Cooling 8.2 gal 31.0 L Less
Engine Crankcase 2.1 gal 8.0 L Less
Rear Axle Housing (Differential) 3.0 gal 11.2 L Less
Front Steering Axle (Differential) 2.4 gal 9.0 L Less
Final Drive 0.6 gal 2.4 L Less
Powershift Transmission 0.7 gal 2.5 L Less
Fuel Tank 62.0 gal 235.0 L Less

Tires

Standard 1) 10.00-20 (dual pneumatic) 1) 10.00-20 (dual pneumatic) Less
Optional 1) 11.00-20 (dual pneumatic) 2) 18 R 19.5 XF (single pneumatic) 3) 10.00-20 (dual solid rubber) 1) 11.00-20 (dual pneumatic) 2) 18 R 19.5 XF (single pneumatic) 3) 10.00-20 (dual solid rubber) Less

Undercarriage

Ground Clearance 14.6 in 370.0 mm Less
Maximum Steering Angle 35° 35° Less
Minimum Turning Radius - End of One-Piece Boom 26.57 ft 8100.0 mm Less
Minimum Turning Radius - End of VA Boom 22.0 ft 6700.0 mm Less
Minimum Turning Radius - Outside of Tire 20.34 ft 6200.0 mm Less
Oscillation Axle Angle ±9° ±9° Less

Bucket Specifications

Bucket Capacities 0.18 to 0.92 m3 (0.24 to 1.2 yd3) 0.18 to 0.92 m3 (0.24 to 1.2 yd3) Less

Working Ranges

Maximum Digging Depth 18.86 ft 5750.0 mm Less
Maximum Reach at Ground Level 28.77 ft 8770.0 mm Less

Drive

Maximum Travel Speed 23.0 mph 37.0 km/h Less

Sound Levels

Exterior Sound Exterior Sound Exterior Sound Less

Cab/ROPS/FOGS

Standards Standards Standards Less

Engine

Built for power, reliability, low maintenance, excellent fuel economy and low emissions.


Hydraulics

Load-sensing hydraulic system provides fast cycle times, increased lift capacity and high bucket and stick forces to maximize your productivity in any job.


SmartBoom™

Reduces stress and vibrations transmitted to the machine and provides a more comfortable environment.


Environmentally Responsible Design

The M313D helps build a better world and preserve the fragile environment.


Operator Comfort

The interior layout maximizes operator space, provides exceptional comfort and reduces operator fatigue.


Undercarriage

Undercarriage and axle design provides maximum strength, flexibility and mobility on wheels.


Booms and Sticks

Designed for maximum flexibility to keep production high on all jobs.


Work Tools

A wide variety of Work Tools help optimize machine performance. Purpose designed and built to Caterpillar’s high durability standards.


Serviceability and Complete Customer Support

Simplified and easy maintenance saves you time and money. Cat dealer services help you operate longer with lower costs.


Versatility

A wide variety of optional factory-installed attachments are available to enhance performance and improve job site management.


M313D Standard Equipment

Electrical
  • Alternator, 75 A
  • Backup alarm
  • Lights: • Boom working light • Cab interior light • Roading lights two front • Roading lights two rear • Rotating beacon on cab • Working lights, cab mounted (front and rear)
  • Main shut-off switch
  • Maintenance free batteries
  • Signal/warning horn

Engine
  • Automatic engine speed control
  • Automatic starting aid
  • Cat C4.4 with ACERT Technology U.S. Tier 3 compliant while meeting applicable engine emission standards (ADSD-N EPA/ARB Flexibility Engine)
  • Fuel/water separator with level indicator

Hydraulics
  • Heavy lift mode
  • Load-sensing Plus hydraulic system
  • Manual work modes (economy, power)
  • Separate swing pump
  • Stick regeneration circuit

Operator Station
  • ROPS cab structure compliant with 2006/42/EC and tested according to ISO 12117-2:2008
  • Adjustable armrests
  • Air conditioner, heater and defroster with automatic climate control
  • Ash tray with cigarette lighter (24 volt)
  • Beverage cup/can holder
  • Bolt-on FOGS capability
  • Bottle holder
  • Bottom mounted parallel wiping system that covers the upper and lower windshield glass
  • Camera mounted on counterweight displays through cab monitor
  • Coat hook
  • Floor mat, washable, with storage compartment
  • Fully adjustable suspension seat
  • Instrument panel and gauges: • Information and warning messages in local language • Gauges for fuel level, engine coolant and hydraulic oil temperature • Filters/fluids change interval • Indicators for headlights, turning signal, low fuel, engine dial setting • Clock with 10-day backup battery
  • Laminated front windshield
  • Left side console, tiltable, with lock out for all controls
  • Literature compartment behind seat
  • Literature holder in right console
  • Mobile phone holder
  • Parking brake
  • Positive filtered ventilation
  • Power supply, 12V-7A
  • Rear window, emergency exit
  • Retractable seat belt
  • Skylight
  • Sliding door windows
  • Steering column, tiltable
  • Storage area suitable for a lunch box
  • Sunshade for windshield and skylight

Undercarriage
  • Heavy-duty axles, advanced travel motor, adjustable braking force
  • Oscillating front axle with remote greasing
  • Tires, 10.00-20 16 PR, dual
  • Tool box in undercarriage
  • Two-piece drive shaft

Other Equipment
  • Automatic swing brake
  • Counterweight, 2900 kg (6,390 lb)
  • Mirrors, frame and cab
  • Product Link ready

M313D Optional Equipment

Auxiliary Controls and Lines
  • Auxiliary boom and stick lines
  • Anti-drift valves for bucket, stick, VA boom and tool control/multi-function circuits
  • Basic control circuits: - Medium pressure: • Two-way, medium pressure circuit, for rotating or tilting of work tools - Tool control/multi function: • One/two-way high pressure for hammer application or opening and closing of a work tool • Programmable flow and pressure for up to 10 work tools - selection via monitor - Second high pressure: • Additional two-way, high pressure circuit, for tools requiring a second high or medium pressure function - Quick coupler control
  • Cat BIO HYDO Advanced HEES™ biodegradable hydraulic oil
  • Lowering control devices for boom and stick
  • SmartBoom™

Front Linkage
  • Booms: • One-piece boom, 4815 mm (15 ft 10 in) • VA boom (two piece), 5020 mm (16 ft 6 in) • Offset boom, 5020 mm (16 ft 6 in)
  • Bucket linkage with diverter valve
  • Sticks: • 2000 mm (6 ft 7 in), 2300 mm (7 ft 7 in), 2600 mm (8 ft 6 in) • 2900 mm (9 ft 6 in) industrial with drop nose

Electrical
  • Heavy-duty maintenance free batteries
  • Refueling pump

Operator Station
  • Adjustable hydraulic sensitivity
  • Falling objects guard
  • Joystick steering
  • CD/MP3 Radio (12V) at rear location including speakers and 12V converter
  • Seat, adjustable high-back: • mechanical suspension • air suspension (vertical) • deluxe with headrest, air suspension
  • Travel speed lock
  • Vandalism guards
  • Visor for rain protection
  • Windshield: • One-piece high impact resistant • 70/30 split, openable

Undercarriage
  • Dozer blade, front or rear mounted
  • Outriggers, front and/or rear mounted
  • Second tool box for undercarriage
  • Spacer rings for tires

Other Equipment
  • Auto-lube system (implements and swing gear)
  • Cat Machine Security System
  • Cat Product Link
  • Counterweight, 3300 kg (7,275 lb)
  • Mirrors heated, frame and cab
  • Ride Control
  • Tires (see specifications)
  • Tool box in upperframe, lockable

Cat® Dealer Service

Buy any piece of Cat® equipment and also get the full support and commitment of your local Cat Dealer.

Contact your local dealer
Placeholder image
0% FOR 48 MONTHS + 90 DAYS NO PAYMENTS
See Our Offers