< Back

3.59% p.a. over 60 months competitive finance
Learn More
View Product Downloads
Please answer to continue. Select an option to continue. Enter a valid email address.
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

The D Series incorporates innovations for improved performance and versatility. High lifting capacity, short cycle times and ease of operation lead to increased productivity and lower operating costs.

Engine

Units:
Engine Model Cat® C4.4 with ACERT™ Technology Cat® C4.4 with ACERT™ Technology Less
Net Power 137.0 hp 101.0 kW Less
Gross Power 147.0 hp 108.0 kW Less
Bore 4.1 in 105.0 mm Less
Stroke 5.0 in 127.0 mm Less
Displacement 268.0 in3 4.4 L Less
Cylinders 4 4 Less
Maximum Torque at 1,400 rpm 405.0 lb ft 550.0 N·m Less
Net Power (ISO 9249) at 2,000 rpm (DIN) 137.0 hp 101.0 kW Less
Net Power - ISO 9249 137.0 hp 101.0 kW Less
Ratings 2000.0 RPM 2000.0 RPM Less

Weights

Dozer Blade 1652.0 lb 750.0 kg Less
Outriggers 2114.0 lb 960.0 kg Less
Counterweight - Optional 8590.0 lb 3900.0 kg Less
Counterweight - Standard 7700.0 lb 3500.0 kg Less
Offset Boom* - Front and Rear Outriggers 38623.0 lb 17540.0 kg Less
Offset Boom* - Rear Dozer Only 35870.0 lb 16290.0 kg Less
Offset Boom* - Rear Dozer, Front Outriggers 37960.0 lb 17240.0 kg Less
One-Piece Boom* - Front and Rear Outriggers 36530.0 lb 16590.0 kg Less
One-Piece Boom* - Rear Dozer Only 33780.0 lb 15340.0 kg Less
One-Piece Boom* - Rear Dozer, Front Outriggers 35870.0 lb 16290.0 kg Less
Operating Weight 16 100 to 18 300 kg (35,450 to 40,300 lb) 16 100 to 18 300 kg (35,450 to 40,300 lb) Less
Sticks - Long (2600 mm) 1167.0 lb 530.0 kg Less
Sticks - Medium (2400 mm) 1132.0 lb 514.0 kg Less
Sticks - Short (2100 mm) 1035.0 lb 470.0 kg Less
VA Boom* - Front and Rear Outriggers 37630.0 lb 17090.0 kg Less
VA Boom* - Rear Dozer Only 34880.0 lb 15840.0 kg Less
VA Boom* - Rear Dozer, Front Outriggers 36970.0 lb 16790.0 kg Less

Swing Mechanism

Swing Speed 10.5 RPM 10.5 RPM Less
Swing Torque 29500.0 lb ft 40.0 kN·m Less

Hydraulic System

Maximum Flow - Auxiliary Circuit - High Pressure 58.0 gal/min 220.0 L/min Less
Maximum Flow - Auxiliary Circuit - Medium Pressure 13.2 gal/min 50.0 L/min Less
Maximum Flow - Implement/Travel Circuit 58.0 gal/min 220.0 L/min Less
Maximum Flow - Swing Mechanism 21.1 gal/min 80.0 L/min Less
Maximum Pressure - Auxiliary Circuit - High Pressure 5076.0 psi 350.0 bar Less
Maximum Pressure - Auxiliary Circuit - Medium Pressure 2683.0 psi 185.0 bar Less
Maximum Pressure - Implement Circuit - Heavy Lift 5439.0 psi 375.0 bar Less
Maximum Pressure - Implement Circuit - Normal 5076.0 psi 350.0 bar Less
Maximum Pressure - Swing Mechanism 5366.0 psi 370.0 bar Less
Maximum Pressure - Travel Circuit 5076.0 psi 350.0 bar Less
System 67.3 gal 255.0 L Less
Tank Capacity 35.6 gal 135.0 L Less

Transmission

Drawbar Pull 21825.0 lb 97.0 kN Less
Maximum Gradeability 69% 69% Less
Creeper Speed - 1st Gear 1.9 mph 3.0 km/h Less
Creeper Speed - 2nd Gear 8.0 mph 13.0 km/h Less
Forward/Reverse - 1st Gear 5.0 mph 8.0 km/h Less
Forward/Reverse - 2nd Gear 21.0 mph 34.0 km/h Less

Service Refill Capacities

Cooling 8.7 gal 33.0 L Less
Engine Crankcase 2.1 gal 8.0 L Less
Rear Axle Housing (Differential) 3.7 gal 14.0 L Less
Front Steering Axle (Differential) 2.8 gal 10.5 L Less
Final Drive 0.66 gal 2.5 L Less
Powershift Transmission 0.66 gal 2.5 L Less
Fuel Tank 63.4 gal 240.0 L Less

Tires

Standard 1) 10.00-20 (dual pneumatic) 1) 10.00-20 (dual pneumatic) Less
Optional 1) 11.00-20 (dual pneumatic) 2) 18 R 19.5 XF (single pneumatic) 3) 10.00-20 (dual solid rubber) 1) 11.00-20 (dual pneumatic) 2) 18 R 19.5 XF (single pneumatic) 3) 10.00-20 (dual solid rubber) Less

Undercarriage

Ground Clearance 14.6 in 370.0 mm Less
Maximum Steering Angle 35° 35° Less
Minimum Turning Radius - End of One-Piece Boom 27.23 ft 8300.0 mm Less
Minimum Turning Radius - End of VA Boom 22.64 ft 6900.0 mm Less
Minimum Turning Radius - Outside of Tire 20.67 ft 6300.0 mm Less
Oscillation Axle Angle ±9° ±9° Less

Bucket Specifications

Bucket Capacities 0.38 to 1.26 m3 (0.5 to 1.65 yd3) 0.38 to 1.26 m3 (0.5 to 1.65 yd3) Less

Working Ranges

Maximum Digging Depth 19.91 ft 6070.0 mm Less
Maximum Reach at Ground Level 30.77 ft 9380.0 mm Less

Drive

Maximum Travel Speed 21.0 mph 34.0 km/h Less

Sound Levels

Exterior Sound Exterior Sound Exterior Sound Less

Cab/ROPS/FOGS

Standards Standards Standards Less

Engine

Built for power, reliability, low maintenance, excellent fuel economy and low emissions.


Hydraulics

Load-sensing hydraulic system provides fast cycle times, increased lift capacity and high bucket and stick forces to maximize your productivity in any job.


SmartBoom™

Reduces stress and vibrations transmitted to the machine and provides a more comfortable environment.


Environmentally Responsible Design

The M315D helps build a better world and preserve the fragile environment.


Operator Comfort

The interior layout maximizes operator space, provides exceptional comfort and reduces operator fatigue.


Undercarriage

Undercarriage and axle design provides maximum strength, flexibility and mobility on wheels.


Booms and Sticks

Designed for maximum flexibility to keep production high on all jobs.


Work Tools

A wide variety of Work Tools help optimize machine performance. Purpose designed and built to Caterpillar’s high durability standards.


Serviceability and Complete Customer Support

Simplified and easy maintenance saves you time and money. Cat dealer services help you operate longer with lower costs.


Versatility

A wide variety of optional factory-installed attachments are available to enhance performance and improve job site management.


M315D Standard Equipment

Electrical
  • Alternator, 75 A
  • Lights: • Boom working light • Cab interior light • Roading lights two front • Roading lights two rear • Rotating beacon on cab • Working lights, cab mounted (front and rear)
  • Main shut-off switch
  • Maintenance free batteries
  • Signal/warning horn

Engine
  • Automatic engine speed control
  • Automatic starting aid
  • U.S. Tier 3 compliant while meeting applicable engine emission standards (EPA/ARB Flexibility Engines)
  • Fuel/water separator with level indicator

Hydraulics
  • Heavy lift mode
  • Load-sensing Plus hydraulic system
  • Manual work modes (economy, power)
  • Separate swing pump
  • Stick regeneration circuit

Operator Station
  • ROPS cab structure compliant with 2006/42/EC and tested according to ISO 12117-2:2008
  • Adjustable armrests
  • Air conditioner, heater and defroster with automatic climate control
  • Ash tray with cigarette lighter (24 volt)
  • Beverage cup/can holder
  • Bolt-on FOGS capability
  • Bottle holder
  • Bottom mounted parallel wiping system that covers the upper and lower windshield glass
  • Camera mounted on counterweight displays through cab monitor
  • Coat hook
  • Floor mat, washable, with storage compartment
  • Fully adjustable suspension seat
  • Instrument panel and gauges: • Information and warning messages in local language • Gauges for fuel level, engine coolant and hydraulic oil temperature • Filters/fluids change interval • Indicators for headlights, turning signal, low fuel, engine dial setting • Clock with 10-day backup battery
  • Laminated front windshield
  • Left side console, tiltable, with lock out for all controls
  • Literature compartment behind seat
  • Literature holder in right console
  • Mobile phone holder
  • Parking brake
  • Positive filtered ventilation
  • Power supply, 12V-7A
  • Rear window, emergency exit
  • Retractable seat belt
  • Skylight
  • Sliding door windows
  • Steering column, tiltable
  • Storage area suitable for a lunch box
  • Sunshade for windshield and skylight

Undercarriage
  • Heavy-duty axles, advanced travel motor, adjustable braking force
  • Oscillating front axle with remote greasing
  • Tires, 10.00-20 16 PR, dual
  • Tool box in undercarriage
  • Two-piece drive shaft

Other Equipment
  • Automatic swing brake
  • Backup alarm
  • Counterweight, 3500 kg (7,700 lb)
  • Mirrors, frame and cab
  • Product Link ready

M315D Optional Equipment

Auxiliary Controls and Lines
  • Auxiliary boom and stick lines
  • Anti-drift valves for bucket, stick, VA boom and tool control/multi-function circuits
  • Basic control circuits: - Medium pressure: • Two-way, medium pressure circuit, for rotating or tilting of work tools - Tool control/multi function: • One/two-way high pressure for hammer application or opening and closing of a work tool • Programmable flow and pressure for up to 10 work tools - selection via monitor - Second high pressure: • Additional two-way, high pressure circuit, for tools requiring a second high or medium pressure function - Quick coupler control
  • Cat BIO HYDO Advanced HEES™ biodegradable hydraulic oil
  • Lowering control devices for boom and stick
  • SmartBoom™

Front Linkage
  • Booms: • One-piece boom, 5050 mm (16 ft 7 in) • VA boom (two piece), 5200 mm (17 ft 1 in) • Offset boom, 5200 mm (17 ft 1 in)
  • Bucket linkage with diverter valve
  • Sticks: • 2100 mm (6 ft 11 in), 2400 mm (7 ft 10 in), 2600 mm (8 ft 6 in)

Electrical
  • Heavy-duty maintenance free batteries
  • Refueling pump

Operator Station
  • Adjustable hydraulic sensitivity
  • Falling objects guard
  • Joystick steering
  • CD/MP3 Radio (12V) at rear location including speakers and 12V converter
  • Seat, adjustable high-back: • mechanical suspension • air suspension (vertical) • deluxe with headrest, air suspension
  • Travel speed lock
  • Vandalism guards
  • Visor for rain protection
  • Windshield: • One-piece high impact resistant • 70/30 split, openable

Undercarriage
  • Dozer blade, front or rear mounted
  • Outriggers, front and/or rear mounted
  • Second tool box for undercarriage
  • Spacer rings for tires

Other Equipment
  • Auto-lube system (implements and swing gear)
  • Cat Machine Security System
  • Cat Product Link
  • Counterweight, 3900 kg (8,590 lb)
  • Mirrors heated, frame and cab
  • Ride Control
  • Tires (see specifications)
  • Tool box in upperframe, lockable