< Back

Financing & Insurance
See our Offers
View Product Downloads
Please answer to continue. Select an option to continue. Enter a valid email address.
Yes, I would like to receive future communications (such as email) from Caterpillar extended enterprise and dealer network.

Overview

The new H2 Series Compact Wheel Loaders maintain the Cat strengths while boasting a whole new range of features and benefits. In short, a machine that can be trusted to perform.

Engine

Units:
Net Power 69.0 hp 52.0 kW Less
Gross Power 73.0 hp 55.0 kW Less
Model Cat® C3.3B DIT Cat® C3.3B DIT Less
Bore 3.7 in 94.0 mm Less
Description Cat C3.3B engine, 4 cylinder, turbocharged, direct injection Cat C3.3B engine, 4 cylinder, turbocharged, direct injection Less
Displacement 201.38 in3 3.3 L Less
Net Power - 80/1269/EEC 69.0 hp 52.0 kW Less
Net Power - ISO 9249 69.0 hp 52.0 kW Less
Stroke 4.72 in 120.0 mm Less

Weights

Operating Weight 14253.0 lb 6465.0 kg Less

Service Refill Capacities

Cooling System 6.34 gal 24.0 L Less
Fuel Tank 20.61 gal 78.0 L Less
Hydraulic System 18.49 gal 70.0 L Less
Engine Oil 2.64 gal 10.0 L Less

Operating Specifications

Rated Bucket Capacity 1.44 yd3 1.1 m3 Less
Bucket Capacity 1.44 yd3 1.1 m3 Less

Hydraulic System

3rd Auxiliary Flow - Standard 21.93 gal/min 83.0 L/min Less
Hydraulic Cycle Time - Lift 5 secs 5 secs Less
3rd Auxiliary Flow - High Flow 33.02 gal/min 125.0 L/min Less
Hydraulic Cycle Time - Dump 2 secs 2 secs Less
Main Relief 3408.39 psi 235.0 bar Less
Hydraulic Cycle Time - Rackback 2.5 secs 2.5 secs Less
Hydraulic Cycle Time - Lower 4 secs 4 secs Less

Travel Speeds

High Speed 21.75 mph 35.0 km/h Less
Speed 1 4.35 mph 7.0 km/h Less
Speed 2 12.43 mph 20.0 km/h Less

ROPS/FOPS

Standards Cat cab, Rollover Protective Structure (ROPS) and Falling Objects Protective Structure (FOPS) Cat cab, Rollover Protective Structure (ROPS) and Falling Objects Protective Structure (FOPS) Less

Sound Levels

Exterior Sound For European Union compliant machine configurations, machine is measured according to test procedures specified in 2000/14/EC. For European Union compliant machine configurations, machine is measured according to test procedures specified in 2000/14/EC. Less
Interior Sound Dynamic operator sound pressure level is 75 dB(A) when “ISO 6396:1992” is used to measure the value for an enclosed cab. Dynamic operator sound pressure level is 75 dB(A) when “ISO 6396:1992” is used to measure the value for an enclosed cab. Less

Maximum Material Densities - General Purpose

Bucket Weights - Horizontal Pin BOCE 979.0 lb 444.0 kg Less
Bucket Weights - Vertical Pin BOCE 979.0 lb 444.0 kg Less
Bucket Width 6.76 ft 2060.0 mm Less
Dump Height - Horizontal Pin Coupler 8.71 ft 2655.0 mm Less
Dump Height - SSL Coupler 8.33 ft 2540.0 mm Less
Maximum Material Density - Horizontal Pin Coupler 1658 kg/m3 1658 kg/m3 Less
Maximum Material Density - SSL Coupler 1549 kg/m3 1549 kg/m3 Less
Rated Capacity 1.44 yd3 1.1 m3 Less

Maximum Material Densities - Multi Purpose

Bucket Weights - Horizontal Pin BOCE 1329.0 lb 603.0 kg Less
Bucket Weights - Vertical Pin BOCE 1283.0 lb 582.0 kg Less
Bucket Width 6.76 ft 2060.0 mm Less
Dump Height - Horizontal Pin Coupler 8.74 ft 2665.0 mm Less
Dump Height - SSL Coupler 8.63 ft 2630.0 mm Less
Maximum Material Density - Horizontal Pin Coupler 1967 kg/m3 1967 kg/m3 Less
Maximum Material Density - SSL Coupler 1929 kg/m3 1929 kg/m3 Less
Rated Capacity 1.18 yd3 0.9 m3 Less

Maximum Material Densities - Light Material

Bucket Weights - Horizontal Pin BOCE 1135.0 lb 515.0 kg Less
Bucket Weights - Vertical Pin BOCE 1133.0 lb 514.0 kg Less
Bucket Width 6.82 ft 2080.0 mm Less
Dump Height - Horizontal Pin Coupler 8.07 ft 2460.0 mm Less
Dump Height - SSL Coupler 7.69 ft 2345.0 mm Less
Maximum Material Density - Horizontal Pin Coupler 1106 kg/m3 1106 kg/m3 Less
Maximum Material Density - SSL Coupler 1034 kg/m3 1034 kg/m3 Less
Rated Capacity 1.96 yd3 1.5 m3 Less

Operating Specifications - HP Coupler

Breakout Force, Bucket (ISO 14397-2:2007) 12814.0 lb 57.0 kN Less
Full Turn Static Tipping Load, Bucket (ISO 14397-1:2007) 8047.0 lb 3650.0 kg Less
Operating Weight (ISO 6016:1998) 14253.0 lb 6465.0 kg Less
Rackback, Transport Position 52.0 Degrees 52.0 Degrees Less
Rated Bucket Capacity (ISO 7546:1983) 1.44 yd3 1.1 m3 Less
Rated Operating Load at Full Turn, Bucket (ISO 14397-1:2007) 4023.0 lb 1825.0 kg Less
Rated Operating Load at Full Turn, Forks (EN 474-3:2006, Firm and Level Ground, 1.25 Stability and 500 mm Load Center) 5545.0 lb 2515.0 kg Less
Rated Operating Load at Full Turn, Forks (Firm and Level Ground, 1.25 Stability and 500 mm Load Center, Transport 100 mm Above Ground) 6790.0 lb 3080.0 kg Less
Straight Tipping Load, Bucket (ISO 14397-1:2007) 11244.0 lb 5100.0 kg Less
Tire Size 405/70 R20 405/70 R20 Less

Operating Specifications - SSL Coupler

Breakout Force, Bucket (ISO 14397-2:2007) 10566.0 lb 47.0 kN Less
Full Turn Static Tipping Load, Bucket (ISO 14397-1:2007) 7518.0 lb 3410.0 kg Less
Operating Weight (ISO 6016:1998) 14253.0 lb 6465.0 kg Less
Rackback, Transport Position 52.0 Degrees 52.0 Degrees Less
Rated Bucket Capacity (ISO 7546:1983) 1.44 yd3 1.1 m3 Less
Rated Operating Load at Full Turn, Bucket (ISO 14397-1:2007) 3759.0 lb 1705.0 kg Less
Rated Operating Load at Full Turn, Forks (EN 474-3:2006, Firm and Level Ground, 1.25 Stability and 500 mm Load Center) 5192.0 lb 2355.0 kg Less
Rated Operating Load at Full Turn, Forks (Firm and Level Ground, 1.25 Stability and 500 mm Load Center, Transport 100 mm Above Ground) 6592.0 lb 2990.0 kg Less
Straight Tipping Load, Bucket (ISO 14397-1:2007) 10527.0 lb 4775.0 kg Less
Tire Size 405/70 R20 405/70 R20 Less

Cab Features - Comfort Cab

Cabin Light Standard Standard Less
Cat Radio/CD/MP3/WMA/AUX Optional Optional Less
Coat Hook Standard Standard Less
External Knock Back Mirrors Standard Standard Less
Fixed Steering Column Standard Standard Less
Heated Rear Window Standard Standard Less
Heater Standard Standard Less
Heater and Air Conditioning Optional Optional Less
Left Window - Fixed Standard Standard Less
Lockable Storage Box Standard Standard Less
Radio-ready Kit (Wiring, Speaker, Aerial and Grilles) Standard Standard Less
Rear Blind Optional Optional Less
Right Window - Sliding Standard Standard Less
Sun Visor Standard Standard Less
Vinyl Suspension Seat Standard Standard Less

Cab Features - Deluxe Cab

Cabin Light Standard Standard Less
Cat Radio/CD/MP3/WMA/AUX Optional Optional Less
Cloth Suspension Seat, Armrest Standard Standard Less
Coat Hook Standard Standard Less
External Knock Back Mirrors Standard Standard Less
Fixed Steering Column Standard Standard Less
Heated Rear Window Standard Standard Less
Heater Standard Standard Less
Heater and Air Conditioning Optional Optional Less
Left Window - Fixed Standard Standard Less
Left Window - Sliding Standard Standard Less
Lockable Storage Box Standard Standard Less
Radio-ready Kit (Wiring, Speaker, Aerial and Grilles) Standard Standard Less
Rear Blind Optional Optional Less
Right Window - Sliding Standard Standard Less
Sun Visor Standard Standard Less

Cab Features - Canopy

Adjustable Steering Column Standard Standard Less
Cabin Light Standard Standard Less
Heated Rear Window Standard Standard Less
Heater Standard Standard Less
Lockable Storage Box Standard Standard Less
Radio-ready Kit (Wiring, Speaker, Aerial and Grilles) Standard Standard Less
Two Access Doors Standard Standard Less

Dimensions - With Horizontal Pin Coupler

Articulation Angle (Degrees) 39.0 Degrees 39.0 Degrees Less
Cab Height 8.69 ft 2650.0 mm Less
Departure Angle (Degrees) 34.0 Degrees 34.0 Degrees Less
Dig Depth 0.28 ft 85.0 mm Less
Dump Angle at Maximum Height (Degrees) 45.0 Degrees 45.0 Degrees Less
Fork Depth Below Ground 0.23 ft 70.0 mm Less
Fork Height at Maximum Reach 4.76 ft 1450.0 mm Less
Fork Reach at Maximum Height 1.51 ft 460.0 mm Less
Ground Clearance 1.12 ft 340.0 mm Less
Hinge Pin at Maximum Height 11.19 ft 3410.0 mm Less
Load Over Height 10.58 ft 3225.0 mm Less
Machine Width 6.51 ft 1985.0 mm Less
Maximum Dump Height 8.71 ft 2655.0 mm Less
Maximum Fork Height 10.58 ft 3225.0 mm Less
Maximum Reach 4.3 ft 1310.0 mm Less
Overall Length with Bucket 18.36 ft 5595.0 mm Less
Overall Length with Forks 19.73 ft 6015.0 mm Less
Reach at Ground Level 2.59 ft 790.0 mm Less
Reach at Maximum Dump Height 2.49 ft 760.0 mm Less
Tire Gauge 5.15 ft 1570.0 mm Less
Turning Radius Inside Tire 6.82 ft 2080.0 mm Less
Turning Radius Over Bucket 14.8 ft 4510.0 mm Less
Wheelbase 7.12 ft 2170.0 mm Less
Width Over Bucket 6.76 ft 2060.0 mm Less

Dimensions - With SSL Coupler

Articulation Angle (Degrees) 39.0 Degrees 39.0 Degrees Less
Cab Height 8.69 ft 2650.0 mm Less
Departure Angle (Degrees) 34.0 Degrees 34.0 Degrees Less
Dig Depth 0.31 ft 95.0 mm Less
Dump Angle at Maximum Height (Degrees) 45.0 Degrees 45.0 Degrees Less
Fork Depth Above Ground 0.1 ft 30.0 mm Less
Fork Height at Maximum Reach 5.0 ft 1525.0 mm Less
Fork Reach at Maximum Height 1.95 ft 595.0 mm Less
Ground Clearance 1.12 ft 340.0 mm Less
Hinge Pin at Maximum Height 11.19 ft 3410.0 mm Less
Load Over Height 10.55 ft 3215.0 mm Less
Machine Width 6.51 ft 1985.0 mm Less
Maximum Dump Height 8.33 ft 2540.0 mm Less
Maximum Fork Height 10.83 ft 3300.0 mm Less
Maximum Reach 4.74 ft 1445.0 mm Less
Overall Length with Bucket 18.9 ft 5760.0 mm Less
Overall Length with Forks 20.18 ft 6150.0 mm Less
Reach at Ground Level 3.03 ft 925.0 mm Less
Reach at Maximum Dump Height 2.81 ft 855.0 mm Less
Tire Gauge 5.15 ft 1570.0 mm Less
Turning Radius Inside Tire 6.82 ft 2080.0 mm Less
Turning Radius Over Bucket 14.96 ft 4560.0 mm Less
Wheelbase 7.12 ft 2170.0 mm Less
Width Over Bucket 6.76 ft 2060.0 mm Less

908H2 Compact Wheel Loader

Built to operate in tougher conditions.


Operator Station

Modern interior, high quality, with an intuitive design.


Power Train

Cat Hystat power train delivers aggressive performance.


Couplers

Making the Compact Wheel Loader even more versatile.


Z-bar Loader Linkage

The ideal linkage for Compact Wheel Loaders.


Work Tools

A range of buckets, forks and hydraulically powered work tools optimize machine performance.


Reliability and Durability

Quality within, quality throughout.


Customer Support

Unmatched dealer support and complete services provided by the world’s largest dealer network.


Serviceability

Easy access to service points for routine maintenance.


908H2 Standard Equipment

TRANSMISSION
  • Transmission, 20 km/h with heavy duty axles
  • Transmission inching function
  • Hydrostatic drive

LOADER
  • Hydraulic horizontal pin quick coupler or skid steer quick coupler
  • Proportional auxiliary hydraulic circuit
  • Loader arm float function
  • Connect under pressure hydraulic quick connector
  • Parallel lift Z-bar loader

ENGINE
  • Cat C3.3B DIT EU Stage IIIA compliant
  • Cat C3.3B engine is EU Stage II and EPA Tier 2 emissions compliant
  • Two stage air cleaner with visual indicator
  • Cat extended life coolant
  • Lockable engine compartments
  • Easy quick release fuel filter/water separator
  • Engine oil drain valve
  • Closed circuit breather

ELECTRICAL
  • Battery disconnect switch
  • Heavy duty battery, 12V
  • Engine cold starter aid
  • Alternator 80 A
  • Service point connector for electronic diagnostics (Electronic Technician™)

GENERAL
  • E-coat paint primer
  • Pressure test points
  • Recovery hitch and pin
  • Scheduled oil sampling S·O·S ports

OPERATOR ENVIRONMENT
  • Radio-ready kit includes speakers
  • Two doors
  • Cup holder
  • Sun visor
  • Heated rear window
  • ROPS and FOPS certified cab
  • Adjustable wrist rest
  • Retractable seat belt (2 inch)
  • Cabin light
  • Auxiliary power sockets
  • Coat hook
  • Pressurized cab
  • On board digital display cluster
  • Heater with window, side and feet vents
  • Sound suppression
  • Multifunction joystick with direction control
  • Proportional auxiliary control
  • Two external knock back mirrors
  • Warning indicators for major systems
  • Wiper/washer front and rear
  • Easy clean cab floor
  • Lockable storage box
  • Adjustable internal mirror

908H2 Optional Equipment

TRANSMISSION
  • Transmission control upgrade
  • 100% diff-lock on both axles, selectable on the move
  • Ride control
  • Speeder, 35 km/h with secondary steering

LOADER
  • High flow auxiliary hydraulics
  • Load check valves
  • Return to dig work tool positioner

ENGINE
  • Engine block heater 120V
  • Engine oil drain valve (non spill eco drain)

ELECTRICAL
  • Reverse alarm
  • Machine Security System (MSS)
  • Magnetic rotating beacon
  • Work tool wiring harness
  • Working lights, two front and two rear

GENERAL
  • Custom color
  • Rear light guards
  • Heavy duty coupler guard
  • Tire options including heavy duty tires

FLUIDS
  • Biodegradeable hydraulic oil
  • Cat extended life coolant (-50° C)

OPERATOR ENVIRONMENT
  • Air conditioning
  • Retractable seat belt (3 inch)
  • Cat radio/CD/MP3/WMA/AUX
  • ROPS and FOPS certified canopy
  • Comfort and deluxe cabs
  • Radio-ready kit for base cab (wiring, speakers, aerial and grille)
  • Rear blind

WORK TOOLS
  • For all work tools and standard/high flow options (consult your Cat dealer)
  • For a summary of available cab options please refer to Cab Features.