988H Millyard Arrangement

< Back

Mining Financial Services
See our Offers
View Product Downloads
Please answer to continue. Select an option to continue. Enter a valid email address.
Yes, I would like to receive future communications (such as email) from Caterpillar extended enterprise and dealer network.

Overview

In the harsh environment of a millyard application, you need a wheel loader designed for the job. Since 1963, the Cat® Large Wheel Loaders have helped more customers than any other manufacturer’s model in this wheel loader size class. Read on to learn more about how Cat log loaders deliver sustainable productivity, fuel efficiency, serviceability, reliability and versatility.

Engine

Units:
Net Power 532.0 hp 393.0 kW Less
Engine Model Cat® C18 ACERT™ Cat® C18 ACERT™ Less
Gross Power 555.0 hp 414.0 kW Less
Net Power - ISO 9249 501.0 hp 373.0 kW Less
Gross Power - ISO 3046-2 520.0 hp 388.0 kW Less
Bore 5.7 in 145.0 mm Less
Stroke 7.2 in 183.0 mm Less
Displacement 1104.5 in3 18.1 L Less
Net Power - EEC 80/1269 501.0 hp 373.0 kW Less
Net Power - ISO 14396 532.0 hp 393.0 kW Less

Operating Specifications

Operating Weight 128328.0 lb 58330.0 kg Less
Attachment Type Cat Logging Forks Cat Logging Forks Less
Hinge Pin Height, Unloaded 16.11 ft 4909.0 mm Less
Overall Length 40.9 ft 12465.0 mm Less
Tipping Load - Articulated 37° 65740.0 lb 29819.0 kg Less
Tipping Load - Straight 75702.0 lb 34338.0 kg Less
Turning Radius at SAE Carry 30.36 ft 9253.0 mm Less

Transmission

Converter Drive - Forward 1 4.2 mph 6.7 km/h Less
Converter Drive - Forward 2 7.3 mph 11.8 km/h Less
Converter Drive - Forward 3 12.9 mph 20.8 km/h Less
Converter Drive - Forward 4 22.3 mph 36.0 km/h Less
Converter Drive - Reverse 1 4.7 mph 7.6 km/h Less
Converter Drive - Reverse 2 8.4 mph 13.5 km/h Less
Converter Drive - Reverse 3 14.7 mph 23.7 km/h Less
Direct Drive - Forward 1 Lock-up disabled Lock-up disabled Less
Direct Drive - Forward 2 7.7 mph 12.3 km/h Less
Direct Drive - Forward 3 13.6 mph 21.9 km/h Less
Direct Drive - Forward 4 24.0 mph 38.6 km/h Less
Direct Drive - Reverse 1 4.9 mph 7.9 km/h Less
Direct Drive - Reverse 2 8.8 mph 14.1 km/h Less
Direct Drive - Reverse 3 15.6 mph 25.1 km/h Less

Service Refill Capacities

Fuel Tank 188.0 gal 712.0 L Less
Cooling System 27.2 gal 103.0 L Less
Crankcase 15.9 gal 60.0 L Less
Transmission 18.5 gal 70.0 L Less
Differentials and Final Drives - Front 49.0 gal 186.0 L Less
Differentials and Final Drives - Rear 49.0 gal 186.0 L Less
Hydraulic System (factory fill) 124.2 gal 470.0 L Less
Hydraulic System (tank only) 70.5 gal 267.0 L Less

Axles

Maximum Single-Wheel Rise and Fall 22.4 in 568.0 mm Less
Front Fixed Fixed Less
Rear Oscillating ±13° Oscillating ±13° Less

Brakes

Brakes Meet SAE/ISO 3450:1996 Meet SAE/ISO 3450:1996 Less

Cab

Cab - ROPS/FOPS Meets SAE and ISO standards Meets SAE and ISO standards Less
Sound Performance Meets ANSI, SAE and ISO standards Meets ANSI, SAE and ISO standards Less

Steering

Steering Meets SAE and ISO standards Meets SAE and ISO standards Less
Total Steering Angle 74.0 Degrees 74.0 Degrees Less

Productivity

Improving your bottom line


Fuel Efficiency

Minimizing costs


Reliability

Maximizing uptime, long life - it’s what you expect from your Cat Wheel Loader


Safety

Built to protect you


Serviceability

Easy to maintain. Easy to service.


Operator Comfort

Best-in-class working environment


Versatility

Work Tool options to meet your needs


Customer Support

Count on Cat dealers for business solutions