990H Millyard Arrangement

< Back

Mining Financial Services
See our Offers
View Product Downloads
Please answer to continue. Select an option to continue. Enter a valid email address.
Yes, I would like to receive future communications (such as email) from Caterpillar extended enterprise and dealer network.

Overview

In the harsh environment of a millyard application, you need a wheel loader designed for the job. Since 1963, the Cat® Large Wheel Loaders have helped more customers than any other manufacturer’s model in this wheel loader size class. Read on to learn more about how Cat log loaders deliver sustainable productivity, fuel efficiency, serviceability, reliability and versatility.

Engine

Units:
Net Power 627.0 hp 468.0 kW Less
Engine Model Cat® C27 ACERT™ Cat® C27 ACERT™ Less
Gross Power 687.0 hp 512.0 kW Less
Net Power - ISO 9249 627.0 hp 468.0 kW Less
Gross Power - ISO 3046-2 627.0 hp 468.0 kW Less
Bore 5.4 in 137.0 mm Less
Stroke 6.0 in 152.0 mm Less
Displacement 1666.0 in3 27.1 L Less
Flywheel Power 627.0 hp 468.0 kW Less
Net Power - EEC 80/1269 627.0 hp 468.0 kW Less

Operating Specifications

Operating Weight 198334.0 lb 89963.0 kg Less
Attachment Type Cat Millyard Forks Cat Millyard Forks Less
Hinge Pin Height, Unloaded 19.25 ft 5866.0 mm Less
Overall Length 44.81 ft 13659.0 mm Less
Tipping Load - Articulated 37° 77799.0 lb 35289.0 kg Less
Tipping Load - Straight 88315.0 lb 40059.0 kg Less
Turning Radius at SAE Carry 33.12 ft 10096.0 mm Less

Transmission

Converter Drive - Forward 1 4.3 mph 7.0 km/h Less
Converter Drive - Forward 2 7.5 mph 12.1 km/h Less
Converter Drive - Forward 3 12.9 mph 20.8 km/h Less
Converter Drive - Reverse 1 4.8 mph 7.7 km/h Less
Converter Drive - Reverse 2 8.3 mph 13.4 km/h Less
Converter Drive - Reverse 3 14.2 mph 22.8 km/h Less
Direct Drive - Forward 1 Lock-up disabled Lock-up disabled Less
Direct Drive - Forward 2 7.9 mph 12.8 km/h Less
Direct Drive - Forward 3 13.9 mph 22.4 km/h Less
Direct Drive - Reverse 1 4.9 mph 7.9 km/h Less
Direct Drive - Reverse 2 8.8 mph 14.1 km/h Less
Direct Drive - Reverse 3 15.4 mph 24.8 km/h Less

Service Refill Capacities

Fuel Tank 284.0 gal 1074.0 L Less
Cooling System 50.2 gal 190.0 L Less
Crankcase 25.0 gal 95.0 L Less
Transmission 29.0 gal 110.0 L Less
Differentials and Final Drives - Front 71.6 gal 271.0 L Less
Differentials and Final Drives - Rear 68.9 gal 261.0 L Less
Hydraulic System (tank only) 45.97 gal 174.0 L Less
Hydraulic System - Lift/Tilt and Brakes 113.0 gal 435.0 L Less
Hydraulic System - Steering and Engine Cooling Fan 50.5 gal 194.0 L Less
Hydraulic System (including tank) 114.91 gal 435.0 L Less

Axles

Maximum Single-Wheel Rise and Fall 22.5 in 572.0 mm Less
Front Fixed Fixed Less
Rear Oscillating Oscillating Less
Oscillation Angle ±11° ±11° Less

Brakes

Brakes Meet SAE/ISO 3450:1996 Meet SAE/ISO 3450:1996 Less

Cab

Cab - ROPS/FOPS Meets SAE and ISO standards Meets SAE and ISO standards Less
Sound Performance Meets ANSI, SAE and ISO standards Meets ANSI, SAE and ISO standards Less

Steering

Steering Meets SAE and ISO standards Meets SAE and ISO standards Less
Total Steering Angle 70.0 Degrees 70.0 Degrees Less

Productivity

Improving your bottom line


Fuel Efficiency

Minimizing costs


Reliability

Maximizing uptime, long life - it’s what you expect from your Cat Wheel Loader


Safety

Built to protect you


Serviceability

Easy to maintain. Easy to service.


Operator Comfort

Best-in-class working environment


Versatility

Work Tool options to meet your needs


Customer Support

Count on Cat dealers for business solutions