< Back

Mining Financial Services
See our Offers
View Product Downloads
Please answer to continue. Select an option to continue. Enter a valid email address.
Yes, I would like to receive future communications (such as email) from Caterpillar extended enterprise and dealer network.

Overview

Caterpillar first introduced the 992 in 1968. This large wheel loader has been a global leader ever since, building a reputation as a face loader that’s both safe to operate, productive and durable. With the introduction of the K Series, we’ve enhanced the operator’s experience and the safety of those working on and around the machine. With both standard and high lift configurations, this machine will pass match with fleets of 775 and 777 trucks. If your operations revolve around the 992 as a loading tool, you’ll find everything that’s important to your business in the 992K; safety, productivity, cost control and comfort for your people.

Engine

Units:
Net Power 814.0 hp 607.0 kW Less
Engine Model Cat® C32 ACERT™ Cat® C32 ACERT™ Less
Gross Power 907.0 hp 676.0 kW Less
Bore 5.7 in 145.0 mm Less
Stroke 6.4 in 162.0 mm Less
Displacement 8.5 gal 32.1 L Less
Emissions U.S. EPA Tier 2 (Equivalent) U.S. EPA Tier 2 (Equivalent) Less
Gross Power - SAE J1995 907.0 hp 676.0 kW Less

Operating Specifications

Operating Weight 218864.0 lb 99275.0 kg Less
Operating Weight High Lift** 220621.0 lb 100072.0 kg Less
Operating Weight Standard Lift* 218864.0 lb 99275.0 kg Less
Rated Payload - High Lift 21.0 tons 19.1 tonnes Less
Rated Payload - Standard Lift 24.0 tons 21.7 tonnes Less

Transmission

Converter Drive - Forward 1 4.3 mph 6.9 km/h Less
Converter Drive - Forward 2 7.4 mph 11.9 km/h Less
Converter Drive - Forward 3 12.6 mph 20.3 km/h Less
Converter Drive - Reverse 1 4.7 mph 7.6 km/h Less
Converter Drive - Reverse 2 8.1 mph 13.1 km/h Less
Converter Drive - Reverse 3 13.8 mph 22.2 km/h Less
Direct Drive - Forward 1 Lock-up Disabled Lock-up Disabled Less
Direct Drive - Forward 2 8.0 mph 12.9 km/h Less
Direct Drive - Forward 3 14.2 mph 22.8 km/h Less
Direct Drive - Reverse 1 4.9 mph 7.9 km/h Less
Direct Drive - Reverse 2 8.8 mph 14.2 km/h Less
Direct Drive - Reverse 3 15.4 mph 24.8 km/h Less

Service Refill Capacities

Cooling System 77.0 gal 290.0 L Less
Crankcase 32.0 gal 120.0 L Less
Transmission 45.0 gal 169.0 L Less
Differentials and Final Drives - Front 95.0 gal 360.0 L Less
Differentials and Final Drives - Rear 91.0 gal 345.0 L Less
Fuel Tank - Standard 413.0 gal 1562.0 L Less
Hydraulic Tank - Implement 86.0 gal 326.0 L Less
Hydraulic Tank - Steering/Brake 42.0 gal 159.0 L Less
Windshield Washer Fluid 4.9 gal 18.6 L Less

Buckets

Bucket Capacities 10.7-12.3 m3 (14-16 yd3) 10.7-12.3 m3 (14-16 yd3) Less

Brakes

Brakes Meets SAE J1473, OCT90 and ISO 3450:1992 Meets SAE J1473, OCT90 and ISO 3450:1992 Less

Cab

ROPS/FOPS Meets SAE and ISO standards Meets SAE and ISO standards Less

Tires

Tires Choose from a variety of tires to match your application. Choose from a variety of tires to match your application. Less

Loader Hydraulic System

Relief Valve Setting 4500.0 psi 31000.0 kPa Less
Lift Cylinders, Double Acting: Bore 11.0 in 279.4 mm Less
Lift Cylinders, Double Acting: Stroke 45.2 in 1148.0 mm Less
Tilt Cylinder, Double Acting: Bore 10.5 in 266.7 mm Less
Tilt Cylinder, Double Acting: Stroke 80.9 in 2055.0 mm Less

Weights

Operating Weight - High Lift** 220621.0 lb 100072.0 kg Less
Operating Weight - Standard Lift* 218864.0 lb 99275.0 kg Less

Hydraulic Cycle Times

Dump* 1.8 Seconds 1.8 Seconds Less
Lower Float Down (Empty) 3.7 Seconds 3.7 Seconds Less
Raise* 9.4 Seconds 9.4 Seconds Less
Total Hydraulic Cycle Time 14.9 Seconds 14.9 Seconds Less

Model

Serial Number Prefix ZMX ZMX Less

Operating Specifications - Standard Lift*

Breakout Force 123439.0 lb 55991.0 kg Less
Static Tipping Load, at 35° articulation 121302.0 lb 55022.0 kg Less

Operating Specifications - High Lift*

Breakout Force 127813.0 lb 57975.0 kg Less
Static Tipping Load at 35° articulation 114105.0 lb 51757.0 kg Less

Sound Performance

Performance Performance Performance Less

Reliability

Proven designs and components ensure multiple life cycles


Productivity

Delivering optimum performance for your application


Operator Comfort

Leading the industry in design and ergonomics


Technology Solutions

Electronic Systems Integration enables the 992K achieve greater productivity


Safety

Safety is always our first priority


Service Made Simple

Organized to reduce your costs


Quality

The key to a better built machine


Sustainability

Protecting the Environment


Buckets

Options to reduce your cost per ton


Bucket Ground Engaging Tools

Protect your investment


992K Standard Equipment

ELECTRICAL
  • Alarm, back-up
  • Alternator, (150-amp)
  • Batteries, low maintenance
  • Deutsch & Amp Seal terminal connectors
  • ECM diagnostic connector
  • Ground level electrical disconnect
  • Ground level starting receptacle for emergency start
  • Lighting system, halogen (front and rear)
  • Lighting, access stairway
  • Starter, electric (heavy duty)
  • Starting and charging system (24-volt)

OPERATOR ENVIRONMENT
  • Advisor display
  • Air conditioner and heater with automatic temperature control
  • Cab, sound suppressed, pressurized, rollover protective structure (ROPS/FOPS) Radio ready for (entertainment) includes antenna, speakers, and 1 x 12V converters (24-volt, 10 amp) for use with laptop/cell phone
  • Cigar lighter and ashtray
  • Coat hook
  • Electro-hydraulic tilt and lift control system locks
  • Heater and defroster
  • Horn, electric
  • Implement and steering lockouts
  • VIMS 3G monitoring system
  • Light, dome (cab)
  • Lunchbox and beverage holders
  • Mirrors, rearview (externally mounted)
  • Seat belt, retractable, 76 mm (3 in) wide operator and trainer seats
  • Seat, Cat Comfort (cloth) air suspension
  • STIC control system
  • Tinted glass
  • Wet-arm wipers/washer (front, rear, and corners), intermittent front wipers

POWER TRAIN
  • Air-to-Air After cooler (ATAAC)
  • Auto Idle Kickdown
  • Axle oil coolers (front and rear)
  • Brakes, fully hydraulic, enclosed, wet multiple disc service brakes and dry parking/secondary brake
  • Case drain filters
  • Delayed Engine Shutdown
  • Demand fan
  • Electric fuel priming pump
  • Engine Cat® C32 ACERT
  • Ground level engine shutdown
  • Ground level fast fill fuel
  • Ground level transmission lockout
  • Ground level starter lockout
  • Idle Engine Shutdown
  • Precleaner, engine air intake
  • Next Generation Modular Radiator (NGMR)
  • Starting aid (ether) automatic
  • Throttle lock
  • Transmission, 533 mm (21 in) planetary, powershift with 3F/3R, electronic control
  • Venturi Exhaust Stacks

OTHER STANDARD EQUIPMENT
  • Autolube
  • Automatic bucket lift/tilt kickouts, electronically adjustable from cab
  • Bumper service center
  • Couplings, Cat O-ring face seals
  • Doors, service access (locking)
  • Emergency platform egress
  • Fenders, steel (front and rear)
  • Grouped hydraulic pressure ports
  • Guards, power train and crankcase
  • Hitch, drawbar with pin
  • Hoses, Cat XT and XT-ES
  • Hydraulic oil cooler
  • Impeller clutch
  • Implement and steering ecology drains
  • Mufflers, under hood
  • Oil sampling valves
  • Piston pump case drain filters
  • Positive Flow Control implement system
  • Product Link
  • Service center with ground level electrical and fluids service center
  • Sight gauges:
  • Starter lockout, bumper
  • Stairway, left and right rear access
  • Steering, load sensing
  • Tilt regeneration
  • Toe kicks
  • Transmission lockout, bumper
  • Vandalism protection caplocks
  • Windshield cleaning platforms

TIRES, RIMS, AND WHEELS
  • A tire must be selected from the mandatory attachments section. Base machine price includes a tire allowance.

ANTIFREEZE
  • Premixed 50 percent concentration of extended life coolant with freeze protection to 34° C (-29° F)

992K Optional Equipment

ELECTRICAL
  • 10A converter
  • HID lights
  • Object Detection
  • Rear vision camera
  • LED strobe warning beacons

OPERATOR ENVIRONMENT
  • AM/FM/CD/MP3 radio
  • Cab precleaner
  • Sirius/USB/Bluetooth Radio
  • Sun Screen

STARTING AIDS
  • Engine coolant 120V heater
  • Engine coolant 240V heater

MACHINE CONTROL AND GUIDANCE
  • CAES attachment ready option

MISCELLANEOUS ATTACHMENTS
  • Arctic Antifreeze for protection to -50° C (-58° F)
  • Diagnostic lines
  • Roading fenders