< Back

3.59% p.a. over 60 months competitive finance
Learn More
View Product Downloads
Please answer to continue. Select an option to continue. Enter a valid email address.
Yes, I would like to receive future communications (such as email) from Caterpillar extended enterprise and dealer network.

Overview

Cat® H-Series Wheel Loaders - The New Standard For Midsize Loaders

Engine

Units:
Net Power - ISO 9249 262.0 hp 195.0 kW Less
Engine Model Cat® C11 ACERT™ Cat® C11 ACERT™ Less
Net Power - 80/1269/EEC 262.0 hp 195.0 kW Less
Flywheel Power 262.0 hp 195.0 kW Less
Gross Power - SAE J1995 286.0 hp 213.0 kW Less
Net Power - SAE J1349 259.0 hp 193.0 kW Less
Peak Torque (Net) @ 1,400 rpm 896.0 ft-lb 1215.0 N·m Less
Bore 5.12 in 130.0 mm Less
Stroke 5.51 in 140.0 mm Less
Displacement 677.0 in3 11.1 L Less

Weights

Operating Weight 52254.0 lb 23698.0 kg Less

Buckets

Bucket Capacities 3.4-4.2 m3 4.5-5.5 yd3 3.4-4.2 m3 4.5-5.5 yd3 Less
Maximum Bucket Capacity 5.5 yd3 4.2 m3 Less
Bucket Width 10.32 ft 3145.0 mm Less
Capacity - Reference bucket 4.58 yd3 3.5 m3 Less
Type - Reference bucket GP GP Less
Breakout force of Reference bucket 48558.72 lb 216.0 kN Less

Operating Specifications

Dump Clearance 9858.89 ft 3.005 m Less
Static Tipping Load, Full Turn 34120.0 lb 15474.0 kg Less
Breakout Force 42300.0 lb 188.0 kN Less

Transmission

Forward 1 4.2 mph 6.7 km/h Less
Forward 2 7.8 mph 12.6 km/h Less
Forward 3 13.7 mph 22.1 km/h Less
Forward 4 23.2 mph 37.4 km/h Less
Reverse 1 4.6 mph 7.4 km/h Less
Reverse 2 8.6 mph 13.9 km/h Less
Reverse 3 15.1 mph 24.3 km/h Less
Reverse 4 23.2 mph 37.4 km/h Less

Hydraulic System

Bucket/Work Tool System - Pump Output 80.6 gal/min 305.0 L/min Less
Steering System Pump Type Piston Piston Less
Hydraulic Cycle Time - Raise 5.9 Seconds 5.9 Seconds Less
Hydraulic Cycle Time - Dump 1.6 Seconds 1.6 Seconds Less
Hydraulic Cycle Time - Total 9.9 Seconds 9.9 Seconds Less
Pilot System - Pump Output 84.54 gal/min 320.0 L/min Less
Hydraulic Cycle Time - Lower, Empty, Float Down 2.4 Seconds 2.4 Seconds Less

Brakes

Brakes Meets required standards. Meets required standards. Less

Axles

Front Fixed front Fixed front Less
Rear Oscillating +/- 13° Oscillating +/- 13° Less
Maximum Single-Wheel Rise and Fall 19.8 in 502.0 mm Less

Tires

Tires Choose from a variety of tires to match your application. Choose from a variety of tires to match your application. Less

Cab

ROPS/FOPS Meets SAE and ISO standards. Meets SAE and ISO standards. Less

Service Refill Capacities

Fuel Tank - Standard 100.4 gal 380.0 L Less
Cooling System 10.3 gal 39.0 L Less
Crankcase 9.25 gal 35.0 L Less
Transmission 11.62 gal 44.0 L Less
Differentials and Final Drives - Front 16.9 gal 64.0 L Less
Differentials and Final Drives - Rear 16.9 gal 64.0 L Less
Hydraulic Tank 29.0 gal 110.0 L Less

Dimensions

Center Line of Rear Axle to Edge of Counterweight 8.07 ft 2461.0 mm Less
Height to Top of ROPS 11.81 ft 3600.0 mm Less
Height to Top of Exhaust Pipe 11.65 ft 3552.0 mm Less
Height to Top of Hood 8.79 ft 2678.0 mm Less
Ground Clearance 1.63 ft 496.0 mm Less
B-Pin height - standard 13.86 ft 4224.0 mm Less
Wheelbase 11.32 ft 3450.0 mm Less
Center Line of Rear Axle to Hitch 5.66 ft 1725.0 mm Less

RELIABILITY

The Cat 966H - Tested And Proven - Ready To Work


DURABILITY

Built Strong And Tough


PRODUCTIVITY

Work Smart And Move More


VERSATILITY

Built For Your Operation


OPERATOR COMFORT

Work Comfortably And Efficiently


OWNING AND OPERATING COSTS

The 966H - Best Value For Your Operation


SERVICEABILITY

Easy To Maintain - Easy To Service


966H Standard Equipment

ELECTRICAL
  • Alarm, back-up
  • Alternator, 80-amp brushless
  • Batteries, Maintenance free (2) 1400 CCA
  • Ignition key; start/stop switch
  • Lighting system, halogen (6 total)
  • Main disconnect switch
  • Receptacle, starting, 24-volt
  • Starter, electric, heavy-duty
  • Starting and charging system (24-volt)

OPERATOR ENVIRONMENT
  • Air conditioner, heater and defroster
  • Bucket/work tool function lockout
  • Cab, pressurized and sound-suppressed ROPS/FOPS
  • Cigar lighter and ashtray (12-volt)
  • Coat hook (2) with straps
  • Computerized monitoring system
  • Controls, electrohydraulic, lift and tilt function
  • Horn, electric (steering wheel/console)
  • Light, dome (cab)
  • Lunchbox, beverage holders and personal tray
  • Mirror, rearview (internally mounted)
  • Seat, Cat Comfort (cloth) with air suspension
  • Seat belt, retractable, 51 mm (2") wide
  • Steering column, adjustable angle (SW-CCS) and length (CCS)
  • Wet-Arm wipers and washers, front and rear
  • Window, sliding (left and right side)

POWER TRAIN
  • Brakes, full hydraulic enclosed wet-disc with Integrated Braking System (IBS) and brake wear indicator
  • Engine, Cat C11 with ACERT™ technology and ATAAC
  • Fan, radiator, electronically controlled, hydraulically driven, temperature sensing, on demand
  • Filters, fuel, primary/secondary
  • Filters, engine air, primary/secondary
  • Fuel priming pump (electric)
  • Muffler, sound suppressed
  • Radiator, unit core
  • Starting aid, ether (ready)
  • Switch, transmission neutralizer lockout
  • Torque converter, free wheel stator
  • Transmission, automatic, planetary powershift (4F/4R)
  • Variable Shift Control (VSC)

OTHER
  • Automatic bucket positioner
  • Counterweight
  • Couplings, Caterpillar O-ring face seal
  • Doors, service access (locking)
  • Ecology drains, engine, transmission and hydraulics
  • Fenders, steel (front and rear)
  • Guard, airborne debris
  • Hitch, drawbar with pin
  • Hood, non-metallic, power tilting
  • Hoses, Caterpillar XT™
  • Hydraulic oil cooler
  • Kickout, lift and tilt, automatic (in-cab adjustable)
  • Linkage, Z-bar, cast crosstube/tilt lever
  • Oil sampling valves
  • Product Link ready
  • Remote diagnostic pressure taps
  • Service center, electrical and hydraulic
  • Sight gauges:
  • Steering, load sensing
  • Vandalism protection caplocks

TIRES, RIMS, WHEELS
  • A tire must be selected from the mandatory attachments section. Base machine price includes an allowance based on a premium radial tire.

ANTIFREEZE
  • Premixed 50% concentration of Extended Life Coolant with freeze protection to -34°C (-29°F)

966H Optional Equipment

Aggregate Autodig System

Autolube

Buckets and work tools

Bucket Ground Engaging Tools (GET) - see Cat dealer for details

Camera, rear vision

Cooler, axle oil

Cooling, high-ambient, 50° C (122° F)

Differentials
  • Limited slip, front or rear
  • NO-SPIN, rear

Drain, axle ecology

Fender extensions, front and rear

Fenders, narrow

Fenders, roading

Glass, cab, rubber-mounted

Guard, axle seal

Guard, front window, wide or small mesh

Guard, power train

Guard, vandalism

Heater, engine coolant, 120- or 240-volt

Hydraulic arrangement, three-valve

Joystick control, two- or three-valve

Lights, directional

Lights, high intensity discharge (HID)

Lights, roading

Light, warning beacon

Lights, work, cab-mounted

Machine Security System

Mirrors, external

Mirrors, heated external

Mirrors, heated external, folding

Open canopy

Payload Control System
  • Payload Control System Printer

Platform, window cleaning

Precleaner, turbine

Precleaner, turbine/trash

Product Link

Radio, AM/FM Weatherband (CD)

Radio, CB-ready

Remote pressure taps, transmission

Ride Control System, two- or three-valve

Seat, heated

Seatbelt, 76 mm (3") wide

Sound suppression, exterior

Steering, Command Control System

Steering, secondary

Switch, lift lever FNR (steering wheel machines)

Sun visor, front

Tool box

Special Machine Arrangements
  • High Lift Arrangement, two- and three-valve
  • Forest Machine Arrangement
  • Industrial Loader Arrangement
  • Yard Loader Value Package