< Back

3.59% P.A. OVER 60 MONTHS Competitive Finance
Learn More
View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

H-Series Wheel Loaders - The New Standard For Midsize Loaders

Engine

Units:
Net Power - ISO 9249 211.0 hp 158.0 kW Less
Engine Model Cat® C7 ACERT™ Cat® C7 ACERT™ Less
Net Power - 80/1269/EEC 211.0 hp 158.0 kW Less
Flywheel Power 211.0 hp 158.0 kW Less
Gross Power - SAE J1995 230.0 hp 172.0 kW Less
Net Power - SAE J1349 209.0 hp 156.0 kW Less
Peak Torque (Net) @ 1,400 rpm 669.0 ft-lb 907.0 N·m Less
Bore 4.33 in 110.0 mm Less
Stroke 5.0 in 127.0 mm Less
Displacement 439.0 in3 7.2 L Less

Weights

Operating Weight 42700.0 lb 19365.0 kg Less

Buckets

Bucket Capacities 2.7-3.8 m3 3.5-5.0 yd3 2.7-3.8 m3 3.5-5.0 yd3 Less
Maximum Bucket Capacity 5.0 yd3 3.8 m3 Less
Bucket Width 9.82 ft 2994.0 mm Less
Capacity - Reference bucket 3.53 yd3 2.7 m3 Less
Type - Reference bucket GP GP Less
Breakout force of Reference bucket 40465.6 lb 180.0 kN Less

Operating Specifications

Static Tipping Load, Full Turn 26676.0 lb 12098.0 kg Less
Breakout Force 33075.0 lb 147.0 kN Less

Transmission

Forward 1 4.4 mph 7.0 km/h Less
Forward 2 8.1 mph 13.0 km/h Less
Forward 3 14.0 mph 22.6 km/h Less
Forward 4 23.6 mph 38.0 km/h Less
Reverse 1 4.7 mph 7.6 km/h Less
Reverse 2 8.6 mph 13.9 km/h Less
Reverse 3 15.2 mph 24.5 km/h Less
Reverse 4 24.9 mph 40.0 km/h Less

Hydraulic System

Bucket/Work Tool System - Pump Output 71.0 gal/min 270.0 L/min Less
Steering System Pump Type Piston Piston Less
Hydraulic Cycle Time - Raise 6.2 Seconds 6.2 Seconds Less
Hydraulic Cycle Time - Dump 1.3 Seconds 1.3 Seconds Less
Hydraulic Cycle Time - Lower, Empty, Float Down 2.5 Seconds 2.5 Seconds Less
Hydraulic Cycle Time - Total 10.0 Seconds 10.0 Seconds Less

Brakes

Brakes Meets required standards. Meets required standards. Less

Axles

Front Fixed front Fixed front Less
Rear Oscillating +/- 13° Oscillating +/- 13° Less
Maximum Single-Wheel Rise and Fall 18.5 in 470.0 mm Less

Tires

Tires Choose from a variety of tires to match your application. Choose from a variety of tires to match your application. Less

Cab

ROPS/FOPS Meets SAE and ISO standards. Meets SAE and ISO standards. Less

Service Refill Capacities

Fuel Tank - Standard 83.0 gal 314.0 L Less
Cooling System 11.0 gal 42.0 L Less
Crankcase 7.9 gal 30.0 L Less
Transmission 9.0 gal 34.0 L Less
Differentials and Final Drives - Front 9.5 gal 36.0 L Less
Differentials and Final Drives - Rear 9.5 gal 36.0 L Less
Hydraulic Tank 29.0 gal 110.0 L Less

Dimensions

Height to Top of ROPS 11.33 ft 3452.0 mm Less
Height to Top of Exhaust Pipe 11.05 ft 3369.0 mm Less
Height to Top of Hood 8.08 ft 2462.0 mm Less
Ground Clearance 1.35 ft 412.0 mm Less
B-Pin height - standard 13.1 ft 3992.0 mm Less
Center Line of Rear Axle to Edge of Counterweight 6.41 ft 1955.0 mm Less
Wheelbase 11.0 ft 3350.0 mm Less
Center Line of Rear Axle to Hitch 5.5 ft 1675.0 mm Less

RELIABILITY

The Cat 962H - Tested And Proven - Ready To Work


DURABILITY

Built Strong And Tough


PRODUCTIVITY

Work Smart And Move More


VERSATILITY

Built For Your Operation


OPERATOR COMFORT

Work Comfortably And Efficiently


OWNING AND OPERATING COSTS

The 962H - Best Value For Your Operation


SERVICEABILITY

Easy To Maintain - Easy To Service


962H Standard Equipment

ELECTRICAL
  • Alarm, back-up
  • Alternator, 80-amp brushless
  • Batteries, Maintenance free (2) 1400 CCA
  • Ignition key; start/stop switch
  • Lighting system, halogen (6 total)
  • Main disconnect switch
  • Receptacle, starting, 24-volt
  • Starter, electric, heavy-duty
  • Starting and charging system (24-volt)

OPERATOR ENVIRONMENT
  • Bucket/work tool function lockout
  • Cab, pressurized and sound-suppressed ROPS/FOPS
  • Cigar lighter and ashtray (12-volt)
  • Coat hook (2) with straps
  • Computerized monitoring system
  • Controls, electrohydraulic, lift and tilt function
  • Heater and defroster
  • Horn, electric (steering wheel/console)
  • Light, dome (cab)
  • Lunchbox, beverage holders and personal tray
  • Mirror, rearview (internally mounted)
  • Seat, Cat Comfort (cloth) with air suspension
  • Seat belt, retractable, 51 mm (2") wide
  • Steering column, adjustable angle (SW-CCS) and length (CCS)
  • Wet-Arm wipers and washers, front and rear
  • Window, sliding (left and right side)

POWER TRAIN
  • Brakes, full hydraulic enclosed wet-disc with Integrated Braking System (IBS) and brake wear indicator
  • Engine, Cat C7 with ACERT Technology and ATAAC
  • Fan, radiator, electronically controlled, hydraulically driven, temperature sensing, on demand
  • Filters, fuel, primary/secondary
  • Filters, engine air, primary/secondary
  • Fuel priming pump (electric)
  • Fuel/water separator
  • Muffler, sound suppressed
  • Precleaner, engine air intake
  • Radiator, unit core
  • Starting aid, air inlet heater
  • Switch, transmission neutralizer lockout
  • Torque converter, free wheel stator
  • Transmission, automatic, planetary powershift (4F/4R)
  • Variable Shift Control (VSC)

OTHER
  • Automatic bucket positioner
  • Counterweight
  • Couplings, Caterpillar O-ring face seal
  • Doors, service access (locking)
  • Ecology drains, engine, transmission and hydraulics
  • Fenders, steel (front and rear)
  • Guard, airborne debris
  • Hitch, drawbar with pin
  • Hood, non-metallic, power tilting
  • Hoses, Caterpillar XT™
  • Hydraulic oil cooler
  • Kickout, lift and tilt, automatic (in-cab adjustable)
  • Linkage, Z-bar, cast crosstube/tilt lever
  • Oil sampling valves
  • Product Link ready
  • Remote diagnostic pressure taps
  • Service center, electrical and hydraulic
  • Sight gauges:
  • Steering, load sensing
  • Vandalism protection caplocks

TIRES, RIMS, WHEELS
  • A tire must be selected from the mandatory attachments section. Base machine price includes an allowance based on a premium radial tire.

ANTIFREEZE
  • Premixed 50% concentration of Extended Life Coolant with freeze protection to -34°C (-29°F)

962H Optional Equipment

Air conditioner

Aggregate Autodig System

Autolube

Buckets and work tools

Bucket Ground Engaging Tools (GET) - see Cat dealer for details

Camera, rear vision

Cooler, axle oil

Differentials
  • Limited slip, front or rear
  • NO-SPIN, rear

Drain, axle ecology

Fender extensions, front and rear

Fenders, narrow

Fenders, roading

Guard, axle seal

Guard, front window, wide or small mesh

Guard, power train

Heater, engine coolant, 120- or 240-volt

Hydraulic arrangement, three-valve

Joystick control, two- or three-valve

Lights, directional

Lights, high intensity discharge (HID)

Lights, roading

Light, warning beacon

Lights, work, cab-mounted

Machine Security System

Mirrors, external

Mirrors, heated external

Mirrors, heated external, folding

Open canopy

Payload Control System
  • Payload Control System Printer

Platform, window cleaning

Precleaner, turbine

Precleaner, turbine/trash

Product Link

Radio, AM/FM Weatherband (CD)

Radio, CB-ready

Remote pressure taps, transmission

Ride Control System, two- or three-valve

Seatbelt, 76 mm (3") wide

Sound suppression, exterior

Starting aid, ether

Steering, Command Control System

Steering, secondary

Switch, lift lever FNR (steering wheel machines)

Sun visor, front

Tool box

Special Machine Arrangements
  • High Lift Arrangement, two- and three-valve
  • Forest Machine Arrangement
  • Industrial Loader Arrangement
  • Sewer and Water Arrangement
  • Yard Loader Value Package

Hydraulic arrangement, 3-valve, mid-lift