< Back

3.59% p.a. over 60 months competitive finance
Learn More
View Product Downloads
Please answer to continue. Select an option to continue. Enter a valid email address.
Yes, I would like to receive future communications (such as email) from Caterpillar extended enterprise and dealer network.

Overview

The Cat® 950K was designed to improve operator comfort, performance, and productivity, all while meeting Tier 4 Interim/Stage IIIB emission standards. The Performance Series Buckets provide enhanced visibility and decreased cycle times. The unmatched, revolutionary world-class cab creates a comfortable, efficient, safe, and productive operator environment. The innovative Cat C7.1 ACERT™ engine is optimized for maximum fuel efficiency and increased power density while meeting Tier 4 Interim/Stage IIIB emission standards. The reliability, durability, and versatility of the 950K result in a machine that is better built to meet your needs. All day. Every day.

Engine

Units:
Net Power - ISO 9249 211.0 hp 157.0 kW Less
Engine Model Cat® C7.1 ACERT™ Cat® C7.1 ACERT™ Less
Bore 4.1 in 105.0 mm Less
Stroke 5.3 in 135.0 mm Less
Displacement 427.8 in3 7.01 L Less
Max. Engine Power (1,900 rpm) - ISO 14396 230.0 hp 172.0 kW Less
Max. Engine Power (1,900 rpm) - ISO 14396 (metric) 234.0 hp 172.0 kW Less
Max. Gross Power (1,900 rpm) - SAE J1995 232.0 hp 173.0 kW Less
Max. Gross Power (1,900 rpm) - SAE J1995 (metric) 234.0 hp 172.0 kW Less
Max. Net Power (1,900 rpm) - EEC 80/1269 211.0 hp 157.0 kW Less
Max. Net Power (1,900 rpm) - EEC 80/1269 (metric) 213.0 hp 157.0 kW Less
Max. Net Power (1,900 rpm) - ISO 9249 211.0 hp 157.0 kW Less
Max. Net Power (1,900 rpm) - ISO 9249 (metric) 213.0 hp 157.0 kW Less
Max. Net Power (1,900 rpm) - SAE J1349 211.0 hp 157.0 kW Less
Max. Net Power (1,900 rpm) - SAE J1349 (metric) 213.0 hp 157.0 kW Less
Peak Gross Torque (1,300 rpm) - SAE J1995 777.0 ft-lb 1054.0 N·m Less
Peak Net Torque (1,400 rpm) - SAE J1349 729.0 ft-lb 988.0 N·m Less

Weights

Operating Weight 42811.0 lb 19425.0 kg Less

Buckets

Bucket Capacities 2.50 to 9.20 m3 (3.25 to 12.00 yd3) 2.50 to 9.20 m3 (3.25 to 12.00 yd3) Less

Operating Specifications

Breakout Force 36203.0 lb 161.0 kN Less
Static Tipping Load Full 40° Turn - ISO 14397-1* 24261.0 lb 11008.0 kg Less
Static Tipping Load Full 40° Turn - Rigid Tires** 25951.0 lb 11774.0 kg Less

Transmission

Forward 1 4.3 mph 6.9 km/h Less
Forward 2 8.0 mph 12.9 km/h Less
Forward 3 14.1 mph 22.7 km/h Less
Forward 4 23.6 mph 37.9 km/h Less
Reverse 1 4.7 mph 7.5 km/h Less
Reverse 2 8.8 mph 14.1 km/h Less
Reverse 3 15.4 mph 24.8 km/h Less
Reverse 4 24.7 mph 39.8 km/h Less

Hydraulic System

Steering System Pump Type Piston Piston Less
Hydraulic Cycle Time - Lower, Empty, Float Down 2.5 Seconds 2.5 Seconds Less
Hydraulic Cycle Time - Total 10.0 Seconds 10.0 Seconds Less
Hydraulic Cycle Time - Dump, at Maximum Raise 1.8 Seconds 1.8 Seconds Less
Hydraulic Cycle Time - Raise from Carry Position 5.9 Seconds 5.9 Seconds Less
Implement System - Maximum Operating Pressure 3800.0 psi 26200.0 kPa Less
Implement System - Maximum Pump Output (2,340 rpm) 90.0 gal/min 340.0 L/min Less
Implement System - Optional 3rd and 4th Function Maximum Flow 74.0 gal/min 280.0 L/min Less
Implement System - Optional 3rd and 4th Function Maximum Pressure 3000.0 psi 20700.0 kPa Less

Brakes

Brakes Meet OSHA, SAE J1473 OCT90 and ISO 3450-1985 required standards Meet OSHA, SAE J1473 OCT90 and ISO 3450-1985 required standards Less

Axles

Front Fixed Fixed Less
Rear Oscillating ±13 degrees Oscillating ±13 degrees Less
Maximum Single-Wheel Rise and Fall 18.9 in 481.0 mm Less

Tires

Tires Choices Choices Less

Cab

ROPS/FOPS Meets SAE and ISO standards Meets SAE and ISO standards Less

Service Refill Capacities

Fuel Tank - Standard 83.0 gal 314.0 L Less
Cooling System 15.9 gal 60.0 L Less
Crankcase 4.8 gal 18.0 L Less
Transmission 11.4 gal 43.0 L Less
Differentials and Final Drives - Front 11.4 gal 43.0 L Less
Differentials and Final Drives - Rear 11.4 gal 43.0 L Less
Hydraulic Tank 49.9 gal 189.0 L Less

Sound

Standards Standards Standards Less

Reliability

Tested and Proven. Ready to Work.


Durability

Better Built to Meet Your Needs


Productivity

Move More. All Day. Every Day.


Versatility

Work Tool Options to Meet Your Needs


Versatility

Fusion™ Quick Coupler


Versatility

Z-Bar Linkage


Serviceability

Easy to Maintain. Easy to Service.


Operator Environment

Safe. Comfortable. Efficient.


Sustainability

Conserving Resources


Customer Support

Ready to Help. Anytime. Anywhere.


Owning Costs

Proven Best Investment


Operating Costs

Save Time and Money by Working Smart


950K Standard Equipment

POWER TRAIN
  • Brakes, full hydraulic enclosed wet-disc with Integrated Braking System (IBS)
  • Brake wear indicators
  • Diesel Particulate Filter (DPF)
  • Engine, Cat® C7.1 with Tier 4 Interim rating
  • Fan, radiator, electronically controlled, hydraulically driven, temperature sensing, on demand
  • Fuel Management System (FMS)
  • Fuel priming pump, (electric)
  • Fuel/water separator
  • Glow plugs
  • Guard, vandalism
  • Precleaner, engine air intake
  • Radiator, unit core (6 fpi) with ATAAC
  • Switch, transmission neutralizer lockout
  • Torque converter (free wheel stator)
  • Transmission, automatic planetary power shift (4F/4R)
  • Variable Shift Control (VSC)

ELECTRICAL
  • Alarm, back-up
  • Alternator, 115-amp brushed
  • Batteries, (2) maintenance free 1,400 CCA
  • Ignition key; start/stop switch
  • Lighting system: - Four halogen work lights - Two halogen roading lights (with signals) - Two halogen rear vision lights (hood mounted)
  • Main disconnect switch
  • Receptacle start (cables not included)
  • Starter, electric, heavy duty
  • Starting and charging system (24-volt)

OPERATOR ENVIRONMENT
  • Air conditioner, heater, and defroster (auto temp and fan)
  • Beverage holders (2) with storage compartment for cell phone/MP3 player
  • Bucket/work tool function lockout
  • Cab, pressurized and sound suppressed, (ROPS/FOPS) radio ready (entertainment) includes antenna, speakers, and converter (12-volt 10-amp)
  • Camera, rearview
  • Coat hook (2)
  • EH controls, lift and tilt function
  • EH parking brake
  • Computerized Monitoring System: • Instrumentation, gauges: - Digital gear range indicator - DPF soot loading percent - Engine coolant temperature - Fuel level - Hydraulic oil temperature - Speedometer/tachometer - Transmission oil temperature • Instrumentation, warning indicators: - Axle oil temperature - Battery voltage hi/low - Engine air filter restriction - Engine intake manifold temperature - Engine oil pressure - Fuel level and pressure hi/low - Hydraulic oil filter restriction - Hydraulic oil low - Parking brake - Primary steering oil pressure - Service brake oil pressure - Transmission filter bypass
  • Horn, electric
  • Light, two dome (cab)
  • Mirrors, rearview external (includes spot mirrors)
  • Post mounted membrane switch keypads
  • Receptacle, 12-volt
  • Seat, Cat Comfort (cloth) air suspension
  • Seat belt, retractable, 51 mm (2") wide
  • Steering, HMU wheel
  • Sun visor, front
  • Wet-arm wipers/washers front and rear: - Intermittent front wiper
  • Window, sliding (left and right side)
  • Viscous mounts

TIRES
  • A tire must be selected from the mandatory attachments section. Base machine price includes a tire allowance.

FLUIDS
  • Premixed 50% concentration of Extended Life Coolant with freeze protection to -34° C (-29° F)

OTHER STANDARD EQUIPMENT
  • Auto idle shutdown
  • Couplings, Cat O-ring face seal
  • Ecology drains for engine, transmission, and hydraulics
  • Ether aid
  • Fenders, steel front with mud-flap/rear with extension
  • Filters: - Fuel, primary/secondary - Engine air, primary/secondary - Engine oil - Hydraulic oil - Transmission
  • Fuel cooler
  • Grease zerks
  • Grill, airborne debris
  • Hitch, drawbar with pin
  • Hood, non-metallic power tilting with rear clamshell
  • Hoses, Cat XT
  • Hydraulic oil cooler (swing out)
  • Hydraulic system, load sensing
  • Kickout, lift and tilt, automatic (adjustable in cab)
  • Linkage, optimized Z-bar
  • Oil sampling valves
  • Platform, window washing
  • Product Link
  • Remote, diagnostic pressure taps
  • Service center (electrical and hydraulic)
  • Sight gauges: engine coolant, hydraulic oil and transmission oil level
  • Steering secondary
  • Toolbox
  • Vandalism protection caplocks

950K Optional Equipment

Power Train: • Differentials: - Open, front or rear - Limited slip, front or rear • Extreme temperature seals • Seal guards • Axle oil cooler 2V/3V • Axle oil cooler 4V

Hydraulics arrangement, 2V with ride control

Hydraulics arrangement, 3V with ride control

Hydraulics arrangement, 4V with ride control

Cold start/high altitude package (240V)

Comfort package

Work lighting package, halogen

Work lighting package, HID

Forestry package

Industrial package

Cab protection package

High lift, 2V

High lift, 3V

High lift, 4V

Fusion coupler

Fusion coupler ready, 2V

Fusion coupler ready, 3V/4V

Bucket and work tool options (contact Cat Work Tools)

Lights, signal LED

Product Link, satellite

Control, aggregate autodig

Command control 2V/3V

Command control 4V

Payload control system

Printer, payload CNTL system

Radio, AM/FM CD/MP3 player

Filter, carbon fresh air

Sun visor, rear

Security system, machine

Cooling, high ambient

Guard, power train

Guard, front window

Guard, complete cab

Guard, front window (Logger)

Autolube

Fenders, narrow front

Fenders, roading with fender extensions front/rear

Precleaner, HVAC

Precleaner, turbine

Precleaner, turbine/trash

Oil change system, high speed

Fan, variable pitch

Antifreeze, -50° C (-58° F)