Back

Financing & Insurance
See our Offers
View Product Downloads
Please answer to continue. Select an option to continue. Enter a valid email address.
Yes, I would like to receive future communications from Caterpillar extended enterprise and dealer network..

Overview

The Cat® 924K Wheel Loader sets a new standard for productivity, fuel efficiency and comfort. Extremely low sound levels, large spacious cab and intuitive controls keep you working comfortably all day long. The new optimized Z-bar loader linkage delivers the performance and breakout forces of a traditional Z-bar linkage with the parallelism and load handling capability of a tool carrier. Experience the new industry benchmark.

Engine

Units:
Rated Net Power 135.0 hp 101.0 kW Less
Model Cat® C7.1 ACERT™ Cat® C7.1 ACERT™ Less
SAE J1349 135.0 hp 101.0 kW Less
ISO 9249 (1997) 137.0 hp 102.0 kW Less
EEC 80/1269 137.0 hp 102.0 kW Less
Bore 4.0 in 105.0 mm Less
Stroke 5.0 in 135.0 mm Less
Displacement 428.0 in3 7.0 L Less
Net Torque 516.0 ft-lb 700.0 N·m Less

Buckets

Bucket Capacities 1.7 m3 - 5.0 m3 2.2 yd3 - 6.5 yd3 1.7 m3 - 5.0 m3 2.2 yd3 - 6.5 yd3 Less

Weights

Operating Weight 25464.0 lb 11550.0 kg Less

Steering

Steering Articulation 40.0 Degrees 40.0 Degrees Less
Steering angle, each direction 40.0 Degrees 40.0 Degrees Less
Steering cylinders, two, bore 2.8 in 70.0 mm Less
Maximum working pressure 3500.0 psi 24130.0 kPa Less

Loader Hydraulic System

Hydraulic Cycle Time 9.5 Seconds 9.5 Seconds Less
Pump flow - Implement pump 40.0 gal/min 150.0 L/min Less
Maximum working pressure 3771.0 psi 2600.0 kPa Less
Hydraulic cycle time: 9.5 Seconds 9.5 Seconds Less
Raise 5.4 Seconds 5.4 Seconds Less
Dump 1.5 Seconds 1.5 Seconds Less
Lower, empty, float down 2.6 Seconds 2.6 Seconds Less
Total 9.6 Seconds 9.6 Seconds Less
Bore 4.3 in 110.0 mm Less
Stroke 28.7 in 728.0 mm Less
Bore 5.1 in 130.0 mm Less
Stroke 20.3 in 516.0 mm Less

Service Refill Capacities

Fuel tank 51.5 gal 195.0 L Less
Cooling system 8.5 gal 32.0 L Less
Crankcase 5.2 gal 19.5 L Less
Transmission 2.2 gal 8.5 L Less
Front 5.5 gal 21.0 L Less
Rear 5.5 gal 21.0 L Less
Hydraulic system (including tank) 42.3 gal 160.0 L Less
Hydraulic tank 23.8 gal 90.0 L Less

Transmission

Standard transmission max travel speeds: 25.0 mph 40.0 km/h Less
Forward 1 8.0 mph 13.0 km/h Less
2 8.0 mph 13.0 km/h Less
3 17.0 mph 27.0 km/h Less
4 25.0 mph 40.0 km/h Less
Reverse 1 8.0 mph 13.0 km/h Less
2 8.0 mph 13.0 km/h Less
3 17.0 mph 27.0 km/h Less
4 25.0 mph 40.0 km/h Less

Tires

Size 20.5 R25 Radial (L-3) 20.5 R25 Radial (L-3) Less

Cab

ROPS SAE J1040 MAY94, ISO 3471-1994 SAE J1040 MAY94, ISO 3471-1994 Less
FOPS SAE J/ISO 3449 APR98 Level II, ISO 3449 1992 Level II SAE J/ISO 3449 APR98 Level II, ISO 3449 1992 Level II Less

Dimensions

Width over tires 8.33 ft 2540.0 mm Less
Height to Top of ROPS/FOPS 10.9 ft 3340.0 mm Less
Height to Center of Axle 2.2 ft 685.0 mm Less
Ground Clearance 1.25 ft 397.0 mm Less
Overall Length 24.1 ft 7374.0 mm Less
Length - Rear Axle to Bumper 6.5 ft 1986.0 mm Less
Center Line of Front Axle-Hitch 4.9 ft 1500.0 mm Less
Wheel Base Length 9.8 ft 3000.0 mm Less
Dump Clearance-Max Lift-45° 9.4 ft 2857.0 mm Less
Bucket Pin Height at Max Lift 12.6 ft 3853.0 mm Less
Overall Height - Bucket Raised 16.6 ft 5076.0 mm Less
Reach at Max Lift and 45° Dump 3.1 ft 950.0 mm Less
Rack Back Angle at Max Lift 53.0 Degrees 53.0 Degrees Less
Dump Angle at Max Lift 50.0 Degrees 50.0 Degrees Less
Rack Back Angle at Carry 43.0 Degrees 43.0 Degrees Less
Carry Height 1.5 ft 447.0 mm Less
Digging Depth 3.8 in 100.0 mm Less

Operating Specifications

Static Tipping Load (Full Turn) 16508.0 lb 7488.0 kg Less
Reach - full lift/45 degree dump angle 3.25 ft 1016.0 mm Less
Dump clearance - Full lift/45 degree dump angle 9.1 ft 2772.0 mm Less
Articulation Angle 40.0 Degrees 40.0 Degrees Less

Parallel Lift Loader Linkage

Optimized Z-bar linkage delivers enhanced visibility with maximum productivity.


Industry Leading Operator Station

Superior visibility, ergonomics and comfort.


Power Train

Maximum machine power, reduced fuel consumption.


Hydraulics

Smooth, efficient operation helps you get the job done faster.


Work Tools

Do more jobs with one machine.


Options

Customize your machine to meet your needs.


Serviceability

Easy service to keep your machine working.


Customer Support

Unmatched support makes the difference.


924K Standard Equipment

POWER TRAIN
  • Axle seal guards
  • Auto idle shut down feature
  • Brake/decelerator pedal
  • Cat C7.1 ACERT™ engine
  • Coolant protection to -34° C (-29° F)
  • Differential front open
  • Differential rear open
  • Dry type air cleaner
  • Enclosed wet disc full hydraulic brakes
  • Fuel priming pump, automatic
  • Fuel water separator
  • Hydraulically driven demand cooling fan
  • Hydrostatic transmission with electronic speed range control
  • Lubed for life driveshafts
  • Parking brake, electric
  • Single plane cooling system with remote coolant reservoir
  • S•O•S port, engine, coolant and transmission oil
  • Thermal starting aid (glow plugs)
  • Throttle lock
  • Transmission directional control on implement joystick
  • Transmission sight gauge

HYDRAULICS
  • Heavy duty hydraulic cooler
  • Hydraulic diagnostic connectors and S•O•S ports
  • Hydraulic sight gauge, visible
  • Load sensing hydraulics and steering
  • Seat-mounted hydraulic controls with F/N/R

ELECTRICAL
  • Alternator, 115-amp, heavy duty
  • 12V power supply in cab (2)
  • Batteries, 1,000 CCA (2)
  • 24 volt system
  • Back-up alarm
  • Battery disconnect switch
  • Beacon ready
  • Diagnostic connector
  • Directional signals front and rear
  • Emergency shutdown switch
  • Halogen work lights front and rear
  • Heavy duty gear reduction starter
  • LED rear stop tail turn lights
  • Remote jump start post
  • Resettable main and critical function breakers
  • Roading lights front and rear

OPERATOR ENVIRONMENT
  • 75 mm (3 in) retractable seatbelt
  • Automatic temperature control
  • Cab, enclosed ROPS/FOPS pressurized and sound suppressed
  • Cup holder
  • External heated mirrors
  • Ground level cab door release
  • Gauges: • Digital direction indicator • Digital hour meter and odometer • Digital speedometer • Engine coolant temperature gauge • Fuel level indicator • Hydraulic oil temperature gauge • Tachometer
  • Hydraulic control lockout
  • Interior cab lighting, door and dome
  • Interior rearview mirrors (2)
  • Lunch box storage
  • Operator warning system indicators
  • Radio ready speakers
  • Rear window defrost, electric
  • Removable floormat
  • Seat-mounted electronic implement controls, adjustable
  • Sliding glass on the side windows
  • Steering column mounted multi function control - lights, wipers, turn signal
  • Suspension seat, fabric
  • Tilt and telescopic steering wheel
  • Tinted front glass
  • Wet arm wiper/washer, 2-speed and intermittent, front

OTHER STANDARD EQUIPMENT
  • Automatic bucket/fork positioner, adjustable in-cab
  • Automatic lift and bucket kickouts, adjustable in-cab
  • Fenders
  • Large-access enclosure doors with adjustable close/open force
  • Parallel lift loader linkage with sealed pins
  • Recovery hitch with pin
  • Remote mounted lubrication points
  • Toolbox, lockable
  • Vandalism protection - lockable compartments

924K Optional Equipment

Antifreeze/coolant, extended-life, protects to -50° C (-58° F)

Beacon light, rotating or strobe

Cab, deluxe includes:
  • Automatic blower control
  • Electrically adjustable external heated mirrors (2)
  • LED interior lighting
  • Secondary display
  • Visor

Camera, rearview

Cold start package:
  • Ether starting aid
  • Block heater
  • Additional batteries (2)

Counterweight, heavy

Counterweight, logger

Coupler, Fusion

Coupler, ISO 23727

Coupler, jumper lines, third function

Debris package

Debris package - cleaning arrangement

Fenders, roading

Guards
  • Power train, lower
  • Power train, side
  • Crankcase
  • Driveshaft
  • Windshield

Hydraulic control auxiliary, third and fourth function

Jumper lines, third function

Lights, auxiliary, halogen or HID

Machine Security System

Product Link

Radio packages:
  • Radio ready with Bluetooth interface, microphone and auxiliary inputs for MP3 players
  • Radio, AM/FM with CD player
  • Radio, AM/FM with CD player deluxe, Bluetooth interface, microphone and auxiliary inputs for MP3 players

Ride Control System

Seats:
  • Deluxe seat - fully adjustable fabric air suspension seat with high seat backrest

Steering:
  • Dual mode
  • Secondary

Toolbox, additional

Work tools

Cat® Dealer Service

Buy any piece of Cat® equipment and also get the full support and commitment of your local Cat Dealer.

Contact your local dealer
Financing & Insurance

You can count on Cat Financial to provide the best financial solutions, built just for you.

See our Offers