Financing & Insurance
See our Offers
View Product Downloads
Please answer to continue. Enter a valid email address.

Overview

From natural gas-fueled combined heat and power (CHP) systems and emergency power for facilities, to renewable biogas energy to support the local grid, or electricity generated from coal mine gases, Caterpillar has a wide range of reliable gas power solutions.

Gas Generator Sets Specification

Units:
Maximum Continuous Rating 400 ekW 400 ekW Less
Fuel Type Natural Gas, Biogas, Coal Gas Natural Gas, Biogas, Coal Gas Less
Maximum Electrical Efficiency 42.8% 42.8% Less
Frequency 50 or 60 Hz 50 or 60 Hz Less
rpm 1500 or 1800 rpm 1500 or 1800 rpm Less

Engine Specification

Engine Model CG132-8 CG132-8 Less
Bore 5.2 in 132.0 mm Less
Stroke 6.3 in 160.0 mm Less
Displacement 1068.0 in3 17.5 L Less
Aspiration LE LE Less

Generator Set Dimension

Length 122.0 in 3090.0 mm Less
Width 59.0 in 1490.0 mm Less
Height 86.0 in 2190.0 mm Less
Dry weight genset 10760.0 lb 4880.0 kg Less
Cat® Dealer Service

Buy any piece of Cat® equipment and also get the full support and commitment of your local Cat Dealer.

Contact your local dealer
Financing & Insurance

You can count on Cat Financial to provide the best financial solutions, built just for you.

See our Offers