< Back

Financing & Insurance
See our Offers
View Product Downloads
Please answer to continue. Select an option to continue. Enter a valid email address.
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

Whether or not the outage was expected, Olympian® Rental Power is here to keep your operation running.

Generator

Units:
Standby Rating 30 kVA (24 kW) 30 kVA (24 kW) Less
Frequency 50/60 Hz 50/60 Hz Less
Standby Run Time (Full Load) 19.3 Hours 19.3 Hours Less
Prime Run Time (Full Load) 19.3 Hours 19.3 Hours Less
Prime Rating 30 kVA (24 kW) 30 kVA (24 kW) Less

Engine

Engine 1103C-33G2/3 1103C-33G2/3 Less
Fuel Diesel Diesel Less

Dimensions

Width 44.5 in 1130.0 mm Less
Height 65.7 in 1670.0 mm Less
Length 90.1 in 2288.0 mm Less
Weight 3772.0 lb 1711.0 kg Less

Fuel / Emissions Strategy

GENERATOR SET

ENGINE

GENERATOR

CONTROL SYSTEM

MULTI-VOLTAGE DISTRIBUTION PANEL

CIRCUIT BREAKER

MOUNTING ARRANGEMENT

SOUND ATTENUATED ENCLOSURE

AUTOMATIC VOLTAGE REGULATOR

Voltage within the limits of ± 0.5% for 3 Phase and ± 1% for Single Phase operation at steady state from no load to full load

EQUIPMENT FINISH

QUALITY STANDARDS

IEC60034, EN61000-6, NEMA MG-1.22

DOCUMENTATION

XQE30 Standard Equipment

Galvanized sound attenuated enclosure

System 4 Alternator

4001 Control Panel

3-Way fuel valve

24 Hour Fuel Tank
  • Low Fuel Level Shutdown

XQE30 Optional Equipment

ENGINE
  • Fuel tank – UL listed double wall tank base with 24 hour minimum supply
  • Battery charger
  • Electronic Governor required for operation at 60 Hz

GENERATOR
  • Anti-Condensation Heater

COOLING SYSTEM
  • Engine Water heaters

MISCELLANEOUS ACCESSORIES
  • Additional operator’s manual pack