Financing & Insurance
See our Offers
View Product Downloads
Please answer to continue. Enter a valid email address.

Overview

Whether or not the outage was expected, Olympian® Rental Power is here to keep your operation running.

Generator

Units:
Standby Rating 150 kVA (120 kW) 150 kVA (120 kW) Less
Prime Rating 150 kVA (120 kW) 150 kVA (120 kW) Less
Frequency 50/60 Hz 50/60 Hz Less
Standby Run Time (Full Load) 24 Hours 24 Hours Less
Prime Run Time (Full Load) 24 Hours 24 Hours Less

Engine

Engine 1106C-E66TAG3 1106C-E66TAG3 Less
Fuel Diesel Diesel Less

Dimensions

Width 44.5 in 1130.0 mm Less
Height 76.5 in 1943.0 mm Less
Length 140.1 in 3558.0 mm Less
Weight 5734.0 lb 2601.0 kg Less

Fuel / Emissions Strategy

GENERATOR SET

ENGINE

GENERATOR

CONTROL SYSTEM

MULTI-VOLTAGE DISTRIBUTION PANEL

CIRCUIT BREAKER

MOUNTING ARRANGEMENT

SOUND ATTENUATED ENCLOSURE

AUTOMATIC VOLTAGE REGULATOR

Voltage within the limits of ± 0.5% for 3 Phase and ± 1% for Single Phase operation at steady state from no load to full load

EQUIPMENT FINISH

QUALITY STANDARDS

IEC60034, EN61000-6, NEMA MG-1.22

DOCUMENTATION

XQE150 Standard Equipment

Galvanized sound attenuated enclosure

System 4 Alternator

4001 Control Panel

3-Way fuel valve

24 Hour Fuel Tank
  • Low Fuel Level Shutdown

XQE150 Optional Equipment

ENGINE
  • Fuel tank – UL listed double wall tank base with 24 hour minimum supply
  • Battery charger
  • Electronic Governor required for operation at 60 Hz

GENERATOR
  • Anti-Condensation Heater

COOLING SYSTEM
  • Engine Water heaters

MISCELLANEOUS ACCESSORIES
  • Additional operator’s manual pack

Cat® Dealer Service

Buy any piece of Cat® equipment and also get the full support and commitment of your local Cat Dealer.

Contact your local dealer
Financing & Insurance

You can count on Cat Financial to provide the best financial solutions, built just for you.

See our Offers