Financing & Insurance
See our Offers
View Product Downloads
Please answer to continue. Enter a valid email address.

Overview

The Cat Double Conversion Battery UPS system utilizes Insulated Gate Bipolar Transistor (IGBT) based technology to provide clean, stable power to sensitive loads, ensuring reliable protection, optimum performance and extended life. The Cat UPS is also a flexible, cost-effective and user-friendly solution for ensuring uninterrupted power. Robust digital components are used throughout the system to yield reliable and trouble-free support of your critical loads. Designed for continuous operation, the Double Conversion UPS features redundant components and cooling. And, the UPS is fault tolerant with a built-in, 100% continuous duty-rated static bypass switch. The Cat Double Conversion UPS is also flexible. The units can be field upgraded in kVA or added on to for additional capacity. They feature an intuitive man/machine interface and can be easily integrated into networking and monitoring systems using common protocols such as Modbus or SNMP. This user-friendly UPS features a large, high-definition LCD front panel display, LED mimic diagram and event logging with date-time stamping of over 2,000 events. The Advanced Monitoring feature provides intelligent battery management that automatically tests the battery system and provides life cycle monitoring of remaining battery life expectancy.

Technical Summary

Units:
Rated Power 40 kVA (36 kW) - 130 kVA (117 kW) 40 kVA (36 kW) - 130 kVA (117 kW) Less
System Efficiency Up to 94% Up to 94% Less
Energy Storage Battery Battery Less

Product Features

  • Double conversion topology
  • Integrated battery management system
  • Batteries provide 5 minutes to 8 hours back-up
  • Small footprint
  • Up to 94% total system efficiency
  • Power factor corrected input
  • Transient protection
  • High-speed voltage regulation
  • Bottom cable entry
  • Low input current distortion
  • Simple installation
  • Low maintenance
  • Quiet operation
  • Parallel up to 6 units

Reliable Power Protection for Critical Applications

Cat® double conversion battery UPS systems utilize IGBT based technology to provide clean, stable power to sensitive loads, ensuring critical power protection, optimum performance, and extended life of the protected equipment.

Superior Design

Superior system design and the use of robust digital components throughout the system yield a reliable and trouble-free UPS system.

High Availability

The UPS has been designed for continuous operation. Redundant components and cooling are included for increased reliability, and the UPS is fault tolerant with built in 100% rated static bypass switch.

Flexible and Upgradeable

The UPS is field expandable from 40 kVA to 80 kVA or from 100 to 130 kVA. Further capacity can be added by paralleling for redundancy. The UPS has an intuitive man/machine interface with a large high definition display and animated mimic display. With the addition of optional communication cards, it can be easily integrated into networking and monitoring systems using common protocols such as Modbus or SNMP.

Worldwide Product Support

Cat dealers provide extensive post sale support including maintenance and repair agreements. Factory qualified technicians are trained to support every aspect of your Cat UPS system.

UPSB130 Standard Equipment

Front Panel Display
  • LCD display
  • LED mimic diagram
  • Event logging with date-time stamping of over 2000 events

Advanced Monitoring
  • Provides intelligent battery management that automatically tests the battery system and provides life cycle monitoring of remaining battery life expectancy.

Alarm Relay Card
  • Dry contacts provide six (6) normally open contacts rated at 2.0A (250 VDC/30 VDC) for remote monitoring of UPS operation. Default parameters are: UPS on line, load on bypass, UPS on battery, low battery warning, battery fault, and general alarm. Also includes two (2) inputs to remotely turn the UPS inverter off and on.

RS232/RS485 Card
  • JBus or Modbus protocol for use with third party Building Management Systems (BMS) to monitor detailed three phase information.

Network Management Card
  • SNMP protocol over 10/100MB Ethernet connection, plus web interface and direct email/pager/SMS notification.

UPSB130 Optional Equipment

Maintenance Bypass - External
  • Free standing adjacent in a matching enclosure to provide a wrap around bypass configuration for total UPS isolation during maintenance. Transfers power from primary source to bypass source without interruption.

Maintenance Bypass – Wall Mount
  • Wall mounted enclosure to provide a wrap around bypass configuration for total UPS isolation during maintenance. Transfers power from primary source to bypass source without interruption.

Top cable entry
  • Provides option for top cable entry. Included with maintenance bypass transformer.

Input / Output Auto Isolation Transformers
  • Provides optional 208V, 220V, or 600V input/output voltages.

Wall mount battery disconnect
  • Wall mounted battery disconnect to be used with customer supplied battery cabinets

Dual input
  • Provision for dedicated input source to the bypass of the UPS.

Distribution Cabinet
  • Front facing distribution in matching adjacent cabinet. Available with:
  • 480V: 8x Subfeed breakers, 225A
  • 208V: 8x Subfeed breakers, 225A
  • 208V: 2x 42 Pole Square D NQO panel board
  • 208V: 1x 42 Pole Square D NQO panel board + 4x 225A Subfeed breakers

Second Alarm Relay Card
  • Dry contacts provide six (6) normally open contacts rated at 2.0A (250 VDC/30 VDC) for remote monitoring of UPS operation. Default parameters are: UPS on line, load on bypass, UPS on battery, low battery warning, battery fault, and general alarm. Also includes two (2) inputs to remotely turn the UPS inverter off and on.

Seismic Zone 4 anchors
  • Mounting bracket for securing UPS cabinets to the floor.

Remote summary alarm panel
  • Remote alarm panel provides audible alarm and light for general alarm condition and UPS on battery.

External sync
  • Provides controls to synchronize the outputs of two UPS modules.

Cat® Dealer Service

Buy any piece of Cat® equipment and also get the full support and commitment of your local Cat Dealer.

Contact your local dealer
Financing & Insurance

You can count on Cat Financial to provide the best financial solutions, built just for you.

See our Offers