UPS 750 (60Hz)

Financing & Insurance
See our Offers
View Product Downloads
Please answer to continue. Enter a valid email address.

Overview

    The Cat Flywheel UPS provides our highest efficiency continuous power solution (>97% efficient). This technology uses a power dense integrated flywheel, which stores sufficient energy to ride through power disturbances such as dips or surges in voltage and/or current. The stored power is immediately available for delivery to a critical load during a power disturbance. This system provides ample ride-through time and allows for an orderly walk-in of the generator set to assume the load for the duration of the disturbance. The integrated flywheel design is modular, supporting easy expansion to meet future power quality/power protection requirements
    The Cat Flywheel UPS delivers lower operating costs due to several factors, including lower maintenance and replacement costs, the space savings associated with a reduced footprint (up to 75% smaller than a battery based UPS system) and a yearly energy efficiency improvement of 4%.
    With the Flywheel UPS, you also benefit from reduced upkeep and maintenance, field-proven mechanical energy storage that is predictable and fail-safe, nearly unlimited life with no fall-off in performance and a broad operating temperature range up to 104° F. And this technology is environmentally friendly, posing no safety hazards to either your personnel or the environment. The Cat UPS 750 provides up to 750 kVA of continuous power in a single cabinet, increasing power density by as much as 50% over previous designs offering a smaller footprint than many traditional UPS designs.

Technical Summary

Units:
Rated Power 750 kVA (675 kW) 750 kVA (675 kW) Less
System Efficiency Up to 98% Up to 98% Less
Energy Storage Flywheel Flywheel Less

Product Features

  • Smallest available footprint
  • 98% total system efficiency
  • Simple cost-effective installation
  • Redundant architecture
  • Low service and maintenance
  • Cost-effective lifecycle cost
  • Harmonic cancellation
  • Transient protection
  • High-speed voltage regulation
  • Power factor correction
  • Low input current distortion
  • Top and bottom cable entry
  • 40° C rating on entire system
  • Rapid recharge time
  • Utilizes flywheel energy storage technology
  • Color Touch-screen operator interface
  • Reliable Power Protection for Critical Applications

    Cat® UPS systems provide constant power protection against surges, sags, and power interruptions that can disrupt operations or cause loss of valuable data or system capacity. Additionally, the use of the optional generator set start module can dramatically increase generator set starting reliability in a continuous power configuration.

    Superior Design

    Superior system design and the use of robust digital components throughout the system yield the most reliable and trouble-free UPS system on the market. Protection is delivered in the industry’s smallest package with the highest efficiency and superior performance.

    High Power Density

    The Cat UPS 750 increases power density by as much as 50% over previous designs and has a smaller footprint than many traditional UPS designs.

    Lower Total Cost of ownership

    The optimized system design reduces the maintenance requirements while offering improved performance and serviceability over the previous designs to reduce the total cost of ownership. In addition, the high operating efficiency means yearly savings versus traditional double conversion UPS products. Furthermore, lower UPS heat rejection reduces up front HVAC costs and electrical consumption over the life of the product.

    Generator Set Integration

    By cancelling harmonic distortion, the UPS operates seamlessly with generator sets to provide a higher total electrical load capacity without over sizing the generator set. The UPS effectively insulates the generator set from block loads and transient, and can improve its fault clearing capabilities. Programmable integration with standby generator sets assures greater system reliability and improves the total system operation.

    Worldwide Product Support

  • Parts Distribution Centers are located worldwide with available service support through Caterpillar and the Cat Dealer Network.
  • Factory certified service
  • UPS 750 (60Hz) Standard Equipment

    • Flywheel energy storage
    • IGBT based Bi-directional converter
    • 10” color touch-screen operator interface
    • Integral modem – remote communication
    • Local Emergency Power Off (EPO)
    • Remote notification and monitoring via Ethernet and e-mail RS232 or RS485 serial connection
    • UPS view-real time monitoring software
    • Programmable input and output contacts
    • Redundant cooling fans
    • Top/bottom cable entry
    • Back feed protection
    • Redundant control power
    • Monitoring and alarms for all critical components w/self-diagnostics
    • Harmonic cancellation
    • Static bypass switch
    • High overload capacity
    • Superior power conditioning
    • Redundant cooling fans

    UPS 750 (60Hz) Optional Equipment

    • Generator set start module which provides a reliable and redundant source of starting power for a generator set.
    • Remote status panel (8 status LED’s)that allows the user to monitor various functions through use of eight status lights.
    • Remote Emergency Power Off (REPO)
    • Remote SNMP/MODBUS monitoring
    • External synchronization provides a means for the UPS to synchronize with an external source
    • External maintenance bypass Control (UMBC). A logic circuit board that controls motorized circuit breakers (MBP and MIS) in a UPS maintenance bypass circuit.

    Cat® Dealer Service

    Buy any piece of Cat® equipment and also get the full support and commitment of your local Cat Dealer.

    Contact your local dealer
    Financing & Insurance

    You can count on Cat Financial to provide the best financial solutions, built just for you.

    See our Offers