G3516/G3516B

< Back

Financing & Insurance
See our Offers
View Product Downloads
Please answer to continue. Select an option to continue. Enter a valid email address.
Yes, I would like to receive future communications (such as email) from Caterpillar extended enterprise and dealer network.

Overview

The Cat® G3516 and G3516B Industrial Gas Engines are offered in the following ratings: 492-858 bkW (660-1150 bhp) @ 1200 rpm and 1000-1029 bkW (1340-1380 bhp) @ 1400 rpm. These ratings are NSPS site compliant capable with customer-supplied aftertreatment. For specific emission information, please consult your local Cat Dealer.

Power Rating

Units:
Minimum Power 660.0 bhp 492.0 bkW Less
Maximum Power 1380.0 bhp 1209.0 bkW Less
Frequency 1200-1400 rpm 1200-1400 rpm Less

General

Bore 170 mm (6.7 in) 170 mm (6.7 in) Less
Stroke 190 mm (7.5 in) 190 mm (7.5 in) Less
Displacement 69 L (4211 in³) 69 L (4211 in³) Less
Aspiration Naturally Aspirated (NA), Turbocharged Aftercooled (TA) Naturally Aspirated (NA), Turbocharged Aftercooled (TA) Less
Engine Configuration Engine - Continuous Engine - Continuous Less

Engine Dimensions (Approximate. Final dimensions dependent on selected options)

Weight, Net Dry 8401 kg (18520 lb) 8401 kg (18520 lb) Less
Height 2286 mm (90 in) 2286 mm (90 in) Less
Width 1844 mm (73 in) 1844 mm (73 in) Less
Length 3400 mm (133 in) 3400 mm (133 in) Less

Emissions

Ratings are NSPS site compliant capable with customer-supplied aftertreatment. For specific emission information, please consult your local Cat Dealer.

Engine Design

  • Built on G3500 LE proven reliability and durability
  • Ability to burn a wide spectrum of gaseous fuels
  • Robust diesel strength design prolongs life and lowersowning and operating costs
  • Broad operating speed range at lower site air densities(high altitude/hot ambient temperatures)
  • Higher power density improves fleet management
  • Quality engine diagnostics
  • Detonation-sensitive timing control for individualcylinders

Ultra Lean Burn Technology (ULB)

ULB technology uses an advanced control system, abetter turbo match, improved air and fuel mixing, and amore sophisticated combustion recipe to provide:- Lowest engine-out emissions- Highest fuel efficiency- Improved altitude and speed turndown- Stable load acceptance and load rejection

Advanced Digital Engine Management

ADEM A3 engine management system integrates speedcontrol, air/fuel ratio control, and ignition/detonationcontrols into a complete engine management system.ADEM A3 has improved: user interface, display system,shutdown controls, and system diagnostics.

Full Range of Attachments

Large variety of factory-installed engine attachmentsreduces packaging time.

Quality

Every Cat engine is manufactured to stringent quality standards in order to assure customer satisfaction.

World-class Product Support Offered Through Global Cat Dealer Network

  • Scheduled maintenance, including S•O•SSM sample
  • Customer Support Agreements (CSA)
  • Caterpillar Extended Service Coverage (ESC)
  • Superior dealer service network
  • Extended dealer service network through the CatIndustrial Service Distributor (ISD) program

G3516/G3516B Standard Equipment

Air Inlet System
  • Axial flow air cleaners
  • Service indicator
  • Cleanable

Cooling System
  • Two-stage charge air cooling:
  • Engine cooling and charge air cooling thermostats

Exhaust System
  • Dry exhaust manifolds and turbocharger housings

Flywheels and Housings
  • SAE 00 flywheel
  • SAE 00 flywheel housing
  • SAE standard rotation

Fuel System
  • Electronic fuel metering valve
  • Requires 7-50 psig gas supply
  • Gas pressure regulator
  • Gas shutoff valve

Instrumentation
  • Remote-mounted Advisor control panel
  • Interconnect harness

Lube System
  • Top-mounted crankcase breathers
  • Oil cooler
  • Oil filter and oil sampling valve
  • Drain valve
  • Turbo oil accumulator
  • API B16.3 approved gas/air-driven pre-lube system

Torsional Vibration Analysis
  • Caterpillar provided

Mounting
  • Rails

Control Panels
  • 4" LCD Advisor display panel
  • Shipped loose

Starting System
  • 90 psi TDI starter
  • 150 psi TDI starter

Power Take-Offs
  • Front housing, two sided
  • Front lower LH accessory drive

Protection System — Display/Alarm/Shutdown
  • Low oil pressure
  • Oil filter differential pressure
  • High fuel or oil temperature
  • Engine oil to engine coolant
  • Differential temperature
  • High coolant temperature
  • Engine speed
  • Engine load
  • Battery voltage
  • Detonation
  • Manifold air temperature
  • Coolant JW inlet/outlet pressure
  • Left turbo inlet temperature
  • Right turbo inlet temperature
  • Cylinder port temperature

Protection System — Display Only
  • Service hours
  • Oxygen level

General
  • Paint — Cat yellow
  • Dual 23" vibration damper with guard
  • CSA Certification, Class 1 Division 2 Groups C and D

G3516/G3516B Optional Equipment

Air Inlet System
  • Rectangular air inlet adapter
  • Circular air inlet adapter

Charging System
  • Battery Charger 20 amp

Connections
  • Mechanical joint assembly
  • Inlet connection

Exhaust System
  • Flexible fittings available at first production build
  • Elbows and mufflers

Instrumentation
  • Optional interconnect harness

Lube System
  • Shipped with lube oil

Mounting System
  • Rails

Power Take-Offs
  • Front stub shaft

Literature
  • Options available

Packing