< Back

Financing & Insurance
See our Offers


The Cat® C2.2 Industrial Power Unit is offered in ratings ranging from 37.3 - 49.2 bkW (50.0 - 65.9 bhp) @ 2800-3000 rpm. These ratings meet U.S. EPA Tier 4 Interim equivalent, EU Stage IIIA equivalent emission standards. Conveniently pre-configured for a wide range of applications, the Cat® Industrial Power Unit is a complete power package containing a radiator, flywheel, alternator and alternator wiring completely pre-assembled for fast, straightforward installation in a number of OEM, customer and packager applications. These fuel efficient units are ready made for irrigation, industrial, mining and other pump applications.

Power Rating

Minimum Rating 50.0 bhp 37.3 bkW Less
Maximum Rating 65.9 bhp 49.2 bkW Less
Rated Speed 2800-3000 rpm. 2800-3000 rpm. Less

Emission Standards

Emissions U.S. EPA Tier 4 Interim Equivalent, EU Stage IIIA Equivalent U.S. EPA Tier 4 Interim Equivalent, EU Stage IIIA Equivalent Less


Engine Configuration Inline 4, 4-Stroke-Cycle Diesel Inline 4, 4-Stroke-Cycle Diesel Less
Bore 84 mm (3.3 in) 84 mm (3.3 in) Less
Stroke 100 mm (3.9 in) 100 mm (3.9 in) Less
Displacement 2.216 L (135 in³) 2.216 L (135 in³) Less
Aspiration Naturally Aspirated (NA), Turbocharged (T), or Turbo Aftercooled (TA) Naturally Aspirated (NA), Turbocharged (T), or Turbo Aftercooled (TA) Less
Compression Ratio 23.3:1 23.3:1 Less
Rotation (from flywheel end) Counterclockwise Counterclockwise Less
Cooling System Capacity 6.98 L (7.4 qt) 6.98 L (7.4 qt) Less
Lube System (refill) 10.6 L (11.2 qt) 10.6 L (11.2 qt) Less

Power Unit Dimensions (Approximate. Final dimensions dependent on selected options)

Length 946-973 mm (37.24-38.3 in) 946-973 mm (37.24-38.3 in) Less
Width 513-590 mm (20.3-23.23 in) 513-590 mm (20.3-23.23 in) Less
Height 854-973 mm (33.62-38.3 in) 854-973 mm (33.62-38.3 in) Less
Weight - Net Dry (Standard configuration without oil, cooling, clutch, compressor, A/C) 218-228 kg (480-502 lb) 218-228 kg (480-502 lb) Less


Meets. U.S. EPA Tier 4 Interim equivalent, EU Stage IIIA equivalent emission standards.

Reliable, Quiet and Durable Power

World-class manufacturing capability and processes coupled with proven core engine designs assure reliability, quiet operation, and many hours of productive life.

High Performance

This radiator-cooled package delivers impressive performance up to a 3000 rpm rating.

Fuel Efficiency

Fuel consumption optimized to match operating cycles of a wide range of equipment and applications while maintaining low operating costs.

Broad Application Range

Industry leading range of factory configurable ratings and options for agricultural, material handling, construction, mining, aircraft ground support, and other industrial applications.


Ultra-compact package size ensures ease of installation as well as exceptional density. Radiators have been designed and air filters positioned for easy installation.

Low Cost Maintenance

Single-side servicing improves ease of maintenance and simplifies the servicing routine. Standard 500 hour service intervals.


Every Cat engine is manufactured to stringent quality standards in order to assure customer satisfaction.

World-class Product Support Offered Through Global Cat Dealer Network

  • Scheduled maintenance, including S•O•SSM sample
  • Customer Support Agreements (CSA)
  • Caterpillar Extended Service Coverage (ESC)
  • Superior dealer service network
  • Extended dealer service network through the Cat Industrial Service Distributor (ISD) program

C2.2 Standard Equipment

Air Inlet System
  • Inlet manifold

Control System
  • Alternator 12 volt 65 amp
  • Tier 4 Final: Alternator 12V 85 amp
  • Starter motor 12 volt
  • Glow plug starting aid

Cooling System
  • Belt-driven coolant pump
  • Coolant temperature switch
  • Mounted air cleaner
  • Mounted radiator and fan

Flywheels and Flywheel Housing
  • SAE No. 7 1/2 flywheel
  • SAE No. 4 flywheel housing

Fuel System
  • Fuel injection pump
  • Spin-on fuel filter
  • Electronic Shut-off Solenoid (ESOS)

Lube System
  • Spin-on lube oil filter
  • Lube oil pressure switch
  • Lube oil sump

Power Take Off (PTO)
  • Provision for Power Take Off (PTO)
  • SAE A PTO drive (Tier 4 Final, Stage IV)

  • Cast iron, engine block
  • Cast iron exhaust manifold--side outlet
  • Cold start capability to -20° C (-4° F)
  • Gradeability 35° continuous
  • Paint: Caterpillar yellow, with optional colors available at request