Financing & Insurance
See our Offers

Overview

Power Rating

Units:
Minimum Rating 217.0 bhp 162.0 bkW Less
Maximum Rating 361.0 bhp 269.0 bkW Less

Engine Specifications

Aspiration TA TA Less
Rotation (from flywheel end) Counterclockwise Counterclockwise Less
Stroke 149.0 in 5.87 mm Less
Displacement 538.0 in3 8.8 L Less
Configuration In-line 6, 4-Stroke-Cycle Diesel In-line 6, 4-Stroke-Cycle Diesel Less
Bore 4.41 in 112.0 mm Less

Dimensions & Weights

Minimum Dry Weight 2088.0 lb 947.0 kg Less
Maximum Dry Weight 2088.0 lb 947.0 kg Less
Minimum Length 43.9 in 1116.5 mm Less
Maximum Width 38.3 in 973.5 mm Less
Minimum Height 43.8 in 1113.7 mm Less
Maximum Height 43.8 in 1113.7 mm Less
Minimum Width 38.3 in 973.5 mm Less
Maximum Length 43.9 in 1116.5 mm Less

500 hour oil & filter change interval

Smokeless engine operation meets 2004 EPA Tier II emission regulations

Leak free engine operation

J1939 data link for communication with ship monitoring, and control systems

Compact design for enclosure installations

Parts and service support from worldwide dealer organization

One source of supply for propulsion and gen set engines

Optional duplex fuel and oil filter systems

Complete electronic control of fuel injection and engine timing

Optional closed crankcase ventilation system

Caterpillar Warranty

C9 Standard Equipment

Air Inlet System
  • Aftercooler
  • Air Cleaner/Open Element - shipped loose
  • Turbocharger

Cooling
  • Gear driven auxiliary sea water pump
  • Belt driven centrifugal jacket water pump
  • Engine mounted heat exchanger, removable tube bundle (for sea water) (heat exchanger engines only)
  • Expansion tank (heat exchanger engines only)
  • Thermostat and housing
  • Engine oil cooler
  • Auxiliary sea water lines
  • Keel cooling (includes pipe thread flange kit)

Fuel
  • Fuel filter, Front service
  • Fuel transfer pump
  • Fuel priming pump

Control Panel
  • Electronic governor
  • Hydraulic Electronic Unit Injection (HEUI) fuel system
  • Electronic Control Module (ECM)
  • Electronic diagnostics and fault logging
  • Engine mounted 40-pin dedicated customer connector
  • SAE J1939 data link

Control System
  • Electronic control module (A3)
  • HEUI™ fuel system
  • SAE J1939 data link

Lube System
  • Crankcase breather
  • Oil level gauge — LH service
  • Oil filler, in valve cover
  • Oil Pan
  • Oil pan drain — LH service
  • Oil filter, spin-on, RH Service
  • Engine oil pump (gear driven)

Mounting System
  • Front support, adjustable height

Protection System
  • Overspeed shutoff - electronic

Starting/Charging System
  • 12V 110 amp or 24V 75 amp electric starting motor

General
  • Torsional vibration damper and guard
  • Lifting eyes
  • Literature
  • Engine Wiring
  • NOTE: Engines for keel cooling do NOT include keel cooler

Flywheels & Flywheel Housings
  • Flywheel, SAE No. 1, 113 teeth
  • Flywheel housing, SAE No. 1

Exhaust System
  • Manifold & Turbocharger, watercooled
  • 152 mm (6 in) round flanged outlet
  • Elbow, dry, 152 mm (6 in)

C9 Optional Equipment

AIR INLET SYSTEM
  • AIR CLEANER - REGULAR DUTY
  • AIR CLEANER - HEAVY DUTY
  • AIR CLEANER RAIN CAP

CONTROL SYSTEM
  • Load sharing attachment

COOLING SYSTEM
  • Coolant recovery tank
  • Coolant level sensor
  • Coolant Flange Kit

EXHAUST SYSTEM
  • Elbows
  • Pipe
  • Flexible fittings
  • Flange
  • Mufflers
  • Rain caps

FUEL SYSTEM
  • Fuel cooler
  • Flexible fuel lines
  • Duplex fuel filters
  • Fuel temperature sensor

INSTRUMENTATION
  • Instrument panels
  • Wiring harness

LUBE SYSTEM
  • Sump pumps, manual
  • Sump pump lines
  • Duplex oil filters
  • MARINE CLASSIFICATION SOCIETY AND SOLAS

POWER TAKE-OFFS
  • Crankshaft pulley

STARTING SYSTEM
  • Air pressure regulator
  • Air silencer

GENERAL
  • PARTS KIT - DRESS UP

LITERATURE

PACKING
  • Engine Protective Cover
  • Export Packing

Cat® Dealer Service

Buy any piece of Cat® equipment and also get the full support and commitment of your local Cat Dealer.

Contact your local dealer
Financing & Insurance

You can count on Cat Financial to provide the best financial solutions, built just for you.

See our Offers