Financing & Insurance
See our Offers

Overview

Power Rating

Units:
Minimum Rating 598.0 bhp 446.0 bkW Less
Maximum Rating 1019.0 bhp 760.0 bkW Less

Engine Specifications

Aspiration Turbocharged-Aftercooled Turbocharged-Aftercooled Less
Rotation (from flywheel end) Counterclockwise or Clockwise Counterclockwise or Clockwise Less
Stroke 7.5 in 190.0 mm Less
Displacement 2105.0 in3 34.5 L Less
Configuration V-8, 4-Stroke-Cycle-Diesel V-8, 4-Stroke-Cycle-Diesel Less
Bore 6.7 in 170.0 mm Less

Dimensions & Weights

Minimum Dry Weight 11350.0 lb 5148.0 kg Less
Maximum Dry Weight 11350.0 lb 5148.0 kg Less
Minimum Length 92.2 in 2350.0 mm Less
Maximum Width 67.1 in 1703.0 mm Less
Minimum Height 71.9 in 1826.0 mm Less
Maximum Height 71.9 in 1826.0 mm Less
Minimum Width 67.1 in 1703.0 mm Less
Maximum Length 92.2 in 2350.0 mm Less

3508 Standard Equipment

AIR INLET SYSTEM
  • *B Series*
  • *MUI*

CONTROL SYSTEM
  • *B Series*
  • *MUI*

COOLING SYSTEM
  • *B Series*
  • *MUI*

EXHAUST SYSTEM
  • *B Series*
  • *MUI*

FLYWHEELS & FLYWHEEL HOUSINGS
  • *B Series and MUI*

FUEL SYSTEM
  • *B Series*
  • *MUI*

INSTRUMENTATION
  • *B Series*
  • *MUI*

LUBE SYSTEM
  • *B Series*
  • *MUI*

MOUNTING SYSTEM
  • *B Series and MUI*

POWER TAKE-OFFS
  • *B Series*
  • *MUI*

PROTECTION SYSTEM
  • *B Series*
  • *MUI*

GENERAL
  • *B Series*

Cat® Dealer Service

Buy any piece of Cat® equipment and also get the full support and commitment of your local Cat Dealer.

Contact your local dealer
Financing & Insurance

You can count on Cat Financial to provide the best financial solutions, built just for you.

See our Offers