Financing & Insurance
See our Offers

Overview

Power Rating

Units:
Minimum Rating 1153.0 bhp 860.0 bkW Less
Maximum Rating 1368.0 bhp 1020.0 bkW Less

Engine Specifications

Aspiration TA TA Less
Stroke 7.5 in 190.0 mm Less
Displacement 3158.0 in3 51.8 L Less
Configuration Vee 8, Vee 12, Vee 16, 4-Stroke Cycle Diesel Vee 8, Vee 12, Vee 16, 4-Stroke Cycle Diesel Less
Bore 6.7 in 170.0 mm Less

Dimensions & Weights

Minimum Dry Weight 14250.0 lb 6464.0 kg Less
Maximum Dry Weight 14250.0 lb 6464.0 kg Less
Minimum Length 113.8 in 2890.0 mm Less
Maximum Width 67.1 in 1703.0 mm Less
Minimum Height 81.6 in 2072.0 mm Less
Maximum Height 81.6 in 2072.0 mm Less
Minimum Width 67.1 in 1703.0 mm Less
Maximum Length 113.8 in 2890.0 mm Less
Cat® Dealer Service

Buy any piece of Cat® equipment and also get the full support and commitment of your local Cat Dealer.

Contact your local dealer
Financing & Insurance

You can count on Cat Financial to provide the best financial solutions, built just for you.

See our Offers