Financing & Insurance
See our Offers

Overview

Power Rating

Units:
Minimum Rating 1475.0 bhp 1100.0 bkW Less
Maximum Rating 1817.0 bhp 1355.0 bkW Less

Engine Specifications

Aspiration TA TA Less
Stroke 7.5 in 190.0 mm Less
Displacement 4210.0 in3 69.0 L Less
Configuration Vee 16, 4-Stroke Cycle Diesel Vee 16, 4-Stroke Cycle Diesel Less
Bore 6.7 in 170.0 mm Less

Dimensions & Weights

Minimum Dry Weight 17550.0 lb 7961.0 kg Less
Maximum Dry Weight 17550.0 lb 7961.0 kg Less
Minimum Length 146.9 in 3730.0 mm Less
Maximum Width 67.1 in 1703.0 mm Less
Minimum Height 81.8 in 2078.0 mm Less
Maximum Height 81.8 in 2078.0 mm Less
Minimum Width 67.1 in 1703.0 mm Less
Maximum Length 146.9 in 3730.0 mm Less
Cat® Dealer Service

Buy any piece of Cat® equipment and also get the full support and commitment of your local Cat Dealer.

Contact your local dealer
Financing & Insurance

You can count on Cat Financial to provide the best financial solutions, built just for you.

See our Offers