3516C Tier 3

< Back

Financing & Insurance
See our Offers

Overview

The 3516C High Displacement marine engine is now available in a wide range of ratings that meet EPA Marine Tier 3 and IMO II regulations without any additional aftertreatment. These new propulsion, auxiliary, and DEP engines, designed and built from the current 3516C platform, have minimal dimensional and weight changes in comparison. Owning and operating costs are also very similar. For the specific fuel consumption of each rating please refer to the performance data. New features include stainless steel exhaust heat shields, closed crankcase ventilation system, and EPA Tier 3 compliance.

Power Rating

Units:
Power Range 2131-2675 bhp (1590-1995 bkW) 2131-2675 bhp (1590-1995 bkW) Less

Engine Specifications

Speed Range 1600 rpm 1600 rpm Less
Emissions EPA Tier 3, IMO II EPA Tier 3, IMO II Less
Aspiration TTA TTA Less
Bore 6.69 in 170.0 mm Less
Stroke 8.46 in 215.0 mm Less
Displacement 4765.0 in3 78.0 L Less
Rotation (from flywheel end) Counterclockwise or Clockwise Counterclockwise or Clockwise Less
Configuration Vee 16, 4-Stroke-Cycle Diesel Vee 16, 4-Stroke-Cycle Diesel Less

Dimensions & Weights

Minimum Dry Weight 21164.0 lb 9600.0 kg Less
Minimum Length 125.7 in 3192.0 mm Less
Maximum Length 125.7 in 3192.0 mm Less
Minimum Height 87.6 in 2225.0 mm Less
Maximum Height 87.6 in 2225.0 mm Less
Minimum Width 89.9 in 2284.0 mm Less
Maximum Width 89.9 in 2284.0 mm Less

Complete Solutions for Your Marine Application

• Single-source for support and service • Industry-leading warranty coverage for factory packaged components • Global dealer network for service in any location

Efficient Operation

• Instrument panel with cold mode start strategy and programmable low idle • Electronic governing control unit minimizes fuel consumption and monitors engine operating parameters • Optional alarm and protection system

Improved Performance and Function

• Advanced combustion design uses the optimum configurations and cylinder geometry • Enhanced control of fuel injection optimized through crank timing

Environmentally Conscious

• Closed crankcase ventilation system and redesigned piston for improved efficiency and lower emissions • Optimal nozzle geometry and electronic injection control for improved fuel delivery • EPA Marine Tier 3/IMO Tier II Emissions Compliant

3516C Tier 3 Standard Equipment

Air Inlet System
  • Corrosion-resistant separate circuit aftercooler core, air cleaners with service indicator, dual turbochargers, closed crankcase ventilation system

Control System
  • Dual A4 engine control modules provide engine control and monitoring, rigid wiring harness with plug and run connectors on port and starboard sides

Cooling System
  • Separate circuit auxiliary fresh water pump, centrifugal non-self-priming auxiliary sea water pump, gear driven centrifugal jacket water pump, expansion tank, engine oil cooler, thermostats and housing

Exhaust System
  • Dry gas-tight exhaust manifolds with SOLAS compliant stainless steel heat shields, dual turbochargers with water-cooled bearings and heat shields, modular pulse exhaust manifold, single exhaust outlet

Fuel System
  • Electronically controlled unit injectors, fuel filter with service indicators, fuel transfer pump, SOLAS compliant fuel connections with spill shield

Instrumentation
  • Instrument panel shipped loose with Color Marine Power Display (MPD), alarm horn, overspeed shutdown notification light, emergency stop notification light, secondary ECU “Ready” light, secondary ECU “Active” light, graphic display unit for analog or digital display of oil and fuel pressure, oil and fuel filter differential, system DC voltage, exhaust and water temperature, air inlet restriction, service meter, engine speed, fuel consumption (total and instantaneous)

Lube System
  • Pre-lube strategy, top-mounted dual crankcase breathers, oil filter with service indicators, oil level gauge, oil filler, gear-type oil pump

Power Take-Offs
  • Accessory drives — upper RH, upper and lower LH; two-sided front housing

Protection System
  • A4 electronic control module with customer programmable engine derate strategies, engine alarms and diagnostics displayed on local and remote MPDs, emergency stop pushbutton, safety shutoff protection for oil pressure and water temperature, overspeed protection

General
  • Vibration damper and guard, Cat® yellow paint, two lifting eyes attach to engine block,

ISO Certification
  • Factory-designed systems built at Caterpillar ISO 9001:2000 certified facilities

Mounting System
  • Mounting rails

3516C Tier 3 Optional Equipment

Air Inlet System
  • Air Cleaner Removal
  • Remote Air Inlet Adapters

Charging System
  • Battery Chargers
  • Charging Alternators

Control System
  • Throttle Position Sensor
  • Throttle Synchronization

Cooling System
  • Water Level Switch Gauge
  • Coolant Level Sensors
  • Connections
  • Keel Cooling Conversions
  • Heat Exchangers
  • Auxiliary Water Pumps
  • Sea Water Pump Removal
  • Coolant Shunt Tanks
  • Air Separator
  • Marine Gear Cooling

Exhaust System
  • Exhaust Outlet
  • Flexible Fittings
  • Elbows
  • Flanges
  • Flange and Exhaust Expanders
  • Mufflers

Fuel System
  • Fuel Cooler
  • Fuel Priming Pumps
  • Flexible Fuel Lines
  • Rigid Fuel Lines
  • Primary Fuel Filter
  • Fuel level switch

Instrumentation
  • PL1000T Communication Module
  • PL1000E Communication Module
  • Customer Interface
  • Thermocouples
  • Remote Panel Display
  • Remote Cylinder Temperature Display
  • Pilot House Instrument Panels
  • Marine Gear Sensors
  • Engine Vision Display System

Lube & Fuel System

Lube System
  • Oil Pan
  • Oil Pan Accessories
  • Sump Pumps
  • Prelubrication Options
  • Lubricating Oil
  • CENTRIFUGAL OIL FILTER

Mounting System
  • Engine Supports
  • Vibration Isolation Mountings

Power Take-Offs
  • Flexible Coupling and Guards
  • Front Housing Accessories
  • Upper Left Hand Front Location:
  • Upper Right Hand Front Location:
  • Upper Right Hand Rear Location:
  • Lower Left Hand Front Location:
  • Lower Left Hand Rear Location:
  • Front Housing Accessory Drives
  • Upper LH Accessory Drive
  • Upper RH Accessory Drive
  • Front Power Take Offs
  • Crankshaft Pulleys
  • Damper Guard Removals

Protection System
  • Air Inlet Shutoffs
  • Switches and Contactors
  • Explosion Relief Valve
  • Sensors

Spare Parts Kits
  • Parts Kits
  • Pump Kits
  • Fuel Transfer
  • Lube Oil

Special Appearance
  • Chrome Plated Relief Valves
  • Black Air Cleaners

Starting System
  • Starting Motors or Barring Device
  • Air Starting Motors Options
  • Starting Aids
  • Battery Sets - 24 Volt - Dry
  • Battery Rack

General
  • Tool Set
  • Caterpillar Datalink Wire

Cat® Dealer Service

Buy any piece of Cat® equipment and also get the full support and commitment of your local Cat Dealer.

Contact your local dealer
Financing & Insurance

You can count on Cat Financial to provide the best financial solutions, built just for you.

See our Offers