Back

Financing & Insurance
See our Offers

Overview

The M 32 C series is a genuine heavy fuel engine and 75% of all engines commissioned burn the economical heavy fuel oil. It is part of the long-stroke series, with a bore of 320 mm, has continued the market success of its predecessor in this boresize. Decisive factors in its development have been the requirements for maximum benefit to the customer, i.e. economy and operational reliability. Environmental aspects however have also been important. Operational results have fully confirmed the design objectives. Further development, which led to the M 32 C version with 500 kW/cyl., has provided even more benefits to the customer.

Power Rating

Units:
Power Range 2880-4500 bkW 2880-4500 bkW Less

Engine Specifications

Speed Range 600 rpm 600 rpm Less
Emissions IMO II IMO II Less
Aspiration Turbocharged Turbocharged Less
Bore 12.6 in 320.0 mm Less
Stroke 18.9 in 480.0 mm Less
Displacement 2361.619 in3 38.7 L Less
Rotation (from flywheel end) Counterclockwise/Clockwise Counterclockwise/Clockwise Less
Configuration 6, 8, 9 Cylinder 6, 8, 9 Cylinder Less

Dimensions & Weights

Minimum Dry Weight 87082.0 lb 39500.0 kg Less
Minimum Length 233.6 in 5934.0 mm Less
Maximum Length 308.2 in 7828.0 mm Less
Minimum Height 151.0 in 3836.0 mm Less
Maximum Height 158.3 in 4021.0 mm Less
Minimum Width 95.2 in 2418.0 mm Less
Maximum Width 87.8 in 2229.0 mm Less

Nodular cast iron engine block and crankcase with integrated ducts for lubricating oil and charge air

Nodular cast iron engine block and crankcase with integrated ducts for lubricating oil and charge air, No piping, No cooling water in the engine block, Easy maintenance, High level of operational safety

Simplified parts spectrum by using single-pipe exhaust gas ducting

Identical cylinder parts, Reduced component complexity, Simple assembly/dismantling, Low weight, low installation volume and low vibration level

Cooling water system with simple plug-in connections

Plug-in connections for the cooling water pipes with standard closure fittings, Easy to fit, very maintenance-friendly, Identical parts for each cylinder version, Reduced number of components/parts, Increased operational safety

Pulse charging system, available as an option, for all in-line engine variants

Advantages in marine propulsion systems subject to frequent changes of load, Optimum engine acceleration without special control system arrangements

High-efficiency turbocharger

Moderate temperature level of components surrounding the combustion chamber, Corrosion-free turbocharger casing without water cooling

Cylinder liner, only cooled outside the engine block

Low wear rate due to calibration ring, Low and constant lubricating oil consumption, Long life

Engine control terminal with analog instrumentation in robust cast casing

Securely mounted with vibration damping on the crankcase, Direct and reliable display of all operating media pressures by robust pressure gauges, Engine and turbocharger speed display by vibration-protected analog instruments

Segmental camshaft design

Individual segments per cylinder, Simple to assemble and dismantle

Installation-friendly, because of pumps and filters installed on the engine

Lubricating oil automatic filter fitted to the engine, Replaces duplex filter and separate automatic filters, Pumps and filters operate withoutany external power, Reduces the parts requirements

Connecting rod, split off design

High level of operational safety, the result of accurately preloaded bolts

Compact module for lower valve drives and injection pump drives with cam followers

Exact straight-line guidance for low-friction and low-wear operation

Compact cylinder head design

Long intervals between overhauls, Simple and fast assembly/dismantling because of:– plug-in connections– integrated bores– self-centering

Cat® Dealer Service

Buy any piece of Cat® equipment and also get the full support and commitment of your local Cat Dealer.

Contact your local dealer
Financing & Insurance

You can count on Cat Financial to provide the best financial solutions, built just for you.

See our Offers